Features and benefits
-
Wide supply voltage range from 2.0 V to 6.0 V
-
CMOS low power dissipation
-
High noise immunity
-
Latch-up performance exceeds 100 mA per JESD 78 Class II Level B
-
Complies with JEDEC standards:
- JESD8C (2.7 V to 3.6 V)
- JESD7A (2.0 V to 6.0 V)
-
Input levels:
-
For 74HC393: CMOS level
-
For 74HCT393: TTL level
-
-
ESD protection:
-
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
-
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
-
-
Two 4-bit binary counters with individual clocks
-
Divide by any binary module up to 28 in one package
-
Two master resets to clear each 4-bit counter individually
Parametrics
Type number | Product status | VCC (V) | Output drive capability (mA) | Logic switching levels | tpd (ns) | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|
74HC393BQ | Production | 2.0 - 6.0 | ± 5.2 | CMOS | 12 | low | -40~125 | 91 | 8.6 | 58 | DHVQFN14 |
74HC393D | Production | 2.0 - 6.0 | ± 5.2 | CMOS | 12 | low | -40~125 | 89 | 7.4 | 47 | SO14 |
74HC393PW | Production | 2.0 - 6.0 | ± 5.2 | CMOS | 12 | low | -40~125 | 128 | 3.4 | 52.5 | TSSOP14 |
74HCT393BQ | Production | 4.5 - 5.5 | ± 4 | TTL | 20 | low | -40~125 | 91 | 8.6 | 58 | DHVQFN14 |
74HCT393D | Production | 4.5 - 5.5 | ± 4 | TTL | 20 | low | -40~125 | 89 | 7.4 | 47 | SO14 |
74HCT393PW | Production | 4.5 - 5.5 | ± 4 | TTL | 20 | low | -40~125 | 128 | 3.4 | 52.5 | TSSOP14 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74HC393BQ | DHVQFN14 (SOT762-1) | SOT762-1 | SOT762-1_115 | Active | HC393 | 74HC393BQ,115 ( 9352 786 48115 ) | |
74HC393D | SO14 (SOT108-1) | SOT108-1 | SO-SOJ-REFLOW SO-SOJ-WAVE | SOT108-1_653 | Active | 74HC393D | 74HC393D,653 ( 9337 141 10653 ) |
74HC393PW | TSSOP14 (SOT402-1) | SOT402-1 | SSOP-TSSOP-VSO-WAVE | SOT402-1_118 | Active | HC393 | 74HC393PW,118 ( 9351 874 30118 ) |
74HCT393BQ | DHVQFN14 (SOT762-1) | SOT762-1 | SOT762-1_115 | Active | HT393 | 74HCT393BQ,115 ( 9352 786 51115 ) | |
74HCT393D | SO14 (SOT108-1) | SOT108-1 | SO-SOJ-REFLOW SO-SOJ-WAVE | SOT108-1_653 | Active | 74HCT393D | 74HCT393D,653 ( 9337 141 20653 ) |
74HCT393PW | TSSOP14 (SOT402-1) | SOT402-1 | SSOP-TSSOP-VSO-WAVE | SOT402-1_118 | Active | HCT393 | 74HCT393PW,118 ( 9351 884 50118 ) |
The variants in the table below are discontinued. See the table Discontinuation information for more information.
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74HC393D | SO14 (SOT108-1) | SOT108-1 | SO-SOJ-REFLOW SO-SOJ-WAVE | SOT108-1_652 | Withdrawn / End-of-life | 74HC393D | 74HC393D,652 ( 9337 141 10652 ) |
Discontinuation information
Type number | Orderable part number, (Ordering code (12NC)) | Last time buy date | Last time delivery date | Replacement product | Status | Comments |
---|---|---|---|---|---|---|
74HC393D | 933714110652 | 2021-12-31 | 2022-06-30 | 74HC393D | ||
74HC393PW | 935187430112 | 2021-12-31 | 2022-06-30 | 74HC393PW | ||
74HCT393D | 933714120652 | 2021-12-31 | 2022-06-30 | 74HCT393D | ||
74HCT393PW | 935188450112 | 2021-12-31 | 2022-06-30 | 74HCT393PW |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74HC393BQ | 74HC393BQ,115 | 74HC393BQ | Always Pb-free | ||
74HC393D | 74HC393D,653 | 74HC393D | week 5, 2004 | ||
74HC393PW | 74HC393PW,118 | 74HC393PW | week 10, 2005 | ||
74HCT393BQ | 74HCT393BQ,115 | 74HCT393BQ | Always Pb-free | ||
74HCT393D | 74HCT393D,653 | 74HCT393D | week 5, 2004 | ||
74HCT393PW | 74HCT393PW,118 | 74HCT393PW | week 10, 2005 |
The variants in the table below are discontinued. See the table Discontinuation information for more information.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74HC393D | 74HC393D,652 | 74HC393D | week 5, 2004 |
Documentation (10)
File name | Title | Type | Date |
---|---|---|---|
74HC_HCT393 | Dual 4-bit binary ripple counter | Data sheet | 2024-03-19 |
AN11044 | Pin FMEA 74HC/74HCT family | Application note | 2019-01-09 |
HCT_USER_GUIDE | HC/T User Guide | User manual | 1997-10-31 |
SOT762-1 | plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 14 terminals; 0.5 mm pitch; 2.5 x 3 x 1 mm body | Package information | 2023-04-05 |
SOT402-1 | plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.2 mm body | Package information | 2023-11-07 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
SO-SOJ-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
SO-SOJ-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
SOT108-1 | plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm body | Package information | 2023-11-07 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.