Features and benefits
-
Wide supply voltage range from 2.0 V to 6.0 V
-
CMOS low power dissipation
-
High noise immunity
-
Latch-up performance exceeds 100 mA per JESD 78 Class II Level B
-
Complies with JEDEC standards:
- JESD8C (2.7 V to 3.6 V)
- JESD7A (2.0 V to 6.0 V)
-
Input levels:
-
For 74HC4040: CMOS level
-
For 74HCT4040: TTL level
-
-
ESD protection:
- HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
- CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
-
Multiple package options
-
Specified from -40 °C to +85 °C and from -40 °C to +125 °C
Applications
-
Frequency dividing circuits
-
Time delay circuits
-
Control counters
Parametrics
Type number | Product status | VCC (V) | Output drive capability (mA) | Logic switching levels | tpd (ns) | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|
74HC4040BQ | Production | 2.0 - 6.0 | ± 5.2 | CMOS | 14 | low | -40~125 | 83 | 7.0 | 51 | DHVQFN16 |
74HC4040D | Production | 2.0 - 6.0 | ± 5.2 | CMOS | 14 | low | -40~125 | 83 | 5.2 | 41 | SO16 |
74HC4040PW | Production | 2.0 - 6.0 | ± 5.2 | CMOS | 14 | low | -40~125 | 115 | 2.3 | 43.8 | TSSOP16 |
74HCT4040BQ | Production | 4.5 - 5.5 | ± 4 | TTL | 16 | low | -40~125 | 83 | 7.0 | 51 | DHVQFN16 |
74HCT4040D | Production | 4.5 - 5.5 | ± 4 | TTL | 16 | low | -40~125 | 81 | 4.8 | 40.2 | SO16 |
74HCT4040PW | Production | 4.5 - 5.5 | ± 4 | TTL | 16 | low | -40~125 | 115 | 2.3 | 43.8 | TSSOP16 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74HC4040BQ | DHVQFN16 (SOT763-1) | SOT763-1 | SOT763-1_115 | Active | HC4040 | 74HC4040BQX ( 9352 786 52115 ) | |
74HC4040D | SO16 (SOT109-1) | SOT109-1 | SO-SOJ-REFLOW SO-SOJ-WAVE | SOT109-1_653 | Active | 74HC4040D | 74HC4040D,653 ( 9337 147 80653 ) |
74HC4040PW | TSSOP16 (SOT403-1) | SOT403-1 | SSOP-TSSOP-VSO-WAVE | SOT403-1_118 | Active | HC4040 | 74HC4040PW,118 ( 9351 749 20118 ) |
74HCT4040BQ | DHVQFN16 (SOT763-1) | SOT763-1 | SOT763-1_115 | Active | HT4040 | 74HCT4040BQX ( 9352 786 53115 ) | |
74HCT4040D | SO16 (SOT109-1) | SOT109-1 | SO-SOJ-REFLOW SO-SOJ-WAVE | SOT109-1_653 | Active | 74HCT4040D | 74HCT4040D,653 ( 9337 152 60653 ) |
74HCT4040PW | TSSOP16 (SOT403-1) | SOT403-1 | SSOP-TSSOP-VSO-WAVE | SOT403-1_118 | Active | HCT4040 | 74HCT4040PW,118 ( 9351 891 00118 ) |
The variants in the table below are discontinued. See the table Discontinuation information for more information.
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74HCT4040D | SO16 (SOT109-1) | SOT109-1 | SO-SOJ-REFLOW SO-SOJ-WAVE | SOT109-1_652 | Withdrawn / End-of-life | 74HCT4040D | 74HCT4040D,652 ( 9337 152 60652 ) |
Discontinuation information
Type number | Orderable part number, (Ordering code (12NC)) | Last time buy date | Last time delivery date | Replacement product | Status | Comments |
---|---|---|---|---|---|---|
74HC4040D | 933714780652 | 2021-12-31 | 2022-06-30 | 74HC4040D | ||
74HC4040PW | 935174920112 | 2021-12-31 | 2022-06-30 | 74HC4040PW | ||
74HCT4040D | 933715260652 | 2021-12-31 | 2022-06-30 | 74HCT4040D | ||
74HCT4040PW | 935189100112 | 2021-12-31 | 2022-06-30 | 74HCT4040PW |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74HC4040BQ | 74HC4040BQX | 74HC4040BQ | Always Pb-free | ||
74HC4040D | 74HC4040D,653 | 74HC4040D | week 30, 2004 | ||
74HC4040PW | 74HC4040PW,118 | 74HC4040PW | week 10, 2005 | ||
74HCT4040BQ | 74HCT4040BQX | 74HCT4040BQ | Always Pb-free | ||
74HCT4040D | 74HCT4040D,653 | 74HCT4040D | week 6, 2004 | ||
74HCT4040PW | 74HCT4040PW,118 | 74HCT4040PW | week 10, 2005 |
The variants in the table below are discontinued. See the table Discontinuation information for more information.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74HCT4040D | 74HCT4040D,652 | 74HCT4040D | week 6, 2004 |
Documentation (11)
File name | Title | Type | Date |
---|---|---|---|
74HC_HCT4040 | 12-stage binary ripple counter | Data sheet | 2024-02-16 |
AN11044 | Pin FMEA 74HC/74HCT family | Application note | 2019-01-09 |
hc | HC/HCT Spice model | SPICE model | 2022-02-17 |
HCT_USER_GUIDE | HC/T User Guide | User manual | 1997-10-31 |
SOT763-1 | plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 16 terminals; 0.5 mm pitch; 3.5 mm x 2.5 mm x 1 mm body | Package information | 2023-05-11 |
SO-SOJ-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
SO-SOJ-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
SOT109-1 | plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.75 mm body | Package information | 2023-11-07 |
SOT403-1 | plastic, thin shrink small outline package; 16 leads; 5 mm x 4.4 mm x 1.2 mm body | Package information | 2023-11-08 |
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
hc | HC/HCT Spice model | SPICE model | 2022-02-17 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.