Features and benefits
-
Wide supply voltage range from 2.0 V to 6.0 V
-
CMOS low power dissipation
-
High noise immunity
-
Latch-up performance exceeds 100 mA per JESD 78 Class II Level B
-
All active components on chip
-
RC or crystal oscillator configuration
-
Input levels:
-
For 74HC4060: CMOS level
-
For 74HCT4060: TTL level
-
-
Complies with JEDEC standards:
-
JESD8C (2.7 V to 3.6 V)
-
JESD7A (2.0 V to 6.0 V)
-
-
ESD protection:
-
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
-
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
-
-
Multiple package options
-
Specified from -40 °C to +85 °C and from -40 °C to +125 °C
Applications
-
Control counters
-
Timers
-
Frequency dividers
-
Time-delay circuits
Parametrics
Type number | Product status | VCC (V) | Output drive capability (mA) | Logic switching levels | tpd (ns) | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|
74HC4060BQ | Production | 2.0 - 6.0 | ± 5.2 | CMOS | 31 | low | -40~125 | 82 | 6.2 | 50 | DHVQFN16 |
74HC4060D | Production | 2.0 - 6.0 | ± 5.2 | CMOS | 31 | low | -40~125 | 82 | 4.7 | 40 | SO16 |
74HC4060PW | Production | 2.0 - 6.0 | ± 5.2 | CMOS | 31 | low | -40~125 | 114 | 2.1 | 42.5 | TSSOP16 |
74HCT4060BQ | Production | 4.5 - 5.5 | ± 4 | TTL | 31 | low | -40~125 | 82 | 6.2 | 50 | DHVQFN16 |
74HCT4060D | Production | 4.5 - 5.5 | ± 4 | TTL | 31 | low | -40~125 | 80 | 4.3 | 38.9 | SO16 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74HC4060BQ | DHVQFN16 (SOT763-1) | SOT763-1 | SOT763-1_115 | Active | HC4060 | 74HC4060BQ,115 ( 9352 864 02115 ) | |
74HC4060D | SO16 (SOT109-1) | SOT109-1 | SO-SOJ-REFLOW SO-SOJ-WAVE | SOT109-1_653 | Active | 74HC4060D | 74HC4060D,653 ( 9337 140 10653 ) |
74HC4060PW | TSSOP16 (SOT403-1) | SOT403-1 | SSOP-TSSOP-VSO-WAVE | SOT403-1_118 | Active | HC4060 | 74HC4060PW,118 ( 9352 420 80118 ) |
74HCT4060BQ | DHVQFN16 (SOT763-1) | SOT763-1 | SOT763-1_115 | Active | HT4060 | 74HCT4060BQ,115 ( 9352 864 03115 ) | |
74HCT4060D | SO16 (SOT109-1) | SOT109-1 | SO-SOJ-REFLOW SO-SOJ-WAVE | SOT109-1_653 | Active | 74HCT4060D | 74HCT4060D,653 ( 9337 140 20653 ) |
The variants in the table below are discontinued. See the table Discontinuation information for more information.
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74HCT4060D | SO16 (SOT109-1) | SOT109-1 | SO-SOJ-REFLOW SO-SOJ-WAVE | SOT109-1_652 | Withdrawn / End-of-life | 74HCT4060D | 74HCT4060D,652 ( 9337 140 20652 ) |
Discontinuation information
Type number | Orderable part number, (Ordering code (12NC)) | Last time buy date | Last time delivery date | Replacement product | Status | Comments |
---|---|---|---|---|---|---|
74HC4060D | 933714010652 | 2021-12-31 | 2022-06-30 | 74HC4060D | ||
74HC4060PW | 935242080112 | 2021-12-31 | 2022-06-30 | 74HC4060PW | ||
74HCT4060D | 933714020652 | 2021-12-31 | 2022-06-30 | 74HCT4060D |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74HC4060BQ | 74HC4060BQ,115 | 74HC4060BQ | Always Pb-free | ||
74HC4060D | 74HC4060D,653 | 74HC4060D | week 12, 2005 | ||
74HC4060PW | 74HC4060PW,118 | 74HC4060PW | week 10, 2005 | ||
74HCT4060BQ | 74HCT4060BQ,115 | 74HCT4060BQ | Always Pb-free | ||
74HCT4060D | 74HCT4060D,653 | 74HCT4060D | week 6, 2004 |
The variants in the table below are discontinued. See the table Discontinuation information for more information.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74HCT4060D | 74HCT4060D,652 | 74HCT4060D | week 6, 2004 |
Documentation (11)
File name | Title | Type | Date |
---|---|---|---|
74HC_HCT4060 | 14-stage binary ripple counter with oscillator | Data sheet | 2024-03-27 |
AN11044 | Pin FMEA 74HC/74HCT family | Application note | 2019-01-09 |
hc | HC/HCT Spice model | SPICE model | 2022-02-17 |
HCT_USER_GUIDE | HC/T User Guide | User manual | 1997-10-31 |
SOT763-1 | plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 16 terminals; 0.5 mm pitch; 3.5 mm x 2.5 mm x 1 mm body | Package information | 2023-05-11 |
SO-SOJ-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
SO-SOJ-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
SOT109-1 | plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.75 mm body | Package information | 2023-11-07 |
SOT403-1 | plastic, thin shrink small outline package; 16 leads; 5 mm x 4.4 mm x 1.2 mm body | Package information | 2023-11-08 |
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
hc | HC/HCT Spice model | SPICE model | 2022-02-17 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.