Features and benefits
-
Balanced propagation delays
-
All inputs have Schmitt-trigger actions
-
Wide supply voltage range from 2.0 V to 5.5 V
-
Overvoltage tolerant inputs to 5.5 V
-
High noise immunity
-
CMOS low power dissipation
-
Common 3-state output enable input
-
Input levels:
-
For 74AHC374: CMOS level
-
For 74AHCT374: TTL level
-
-
ESD protection:
-
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
-
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
-
-
Specified from -40 °C to +85 °C and from -40 °C to +125 °C
Parametrics
Type number | Product status | VCC (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | fmax (MHz) | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|---|
74AHC374D | Production | 2.0 - 5.5 | CMOS | ± 8 | 4.4 | 185 | low | -40~125 | 84 | 27.0 | 61 | SO20 |
74AHC374PW | Production | 2.0 - 5.5 | CMOS | ± 8 | 4.4 | 185 | low | -40~125 | 100 | 4.5 | 44.5 | TSSOP20 |
74AHCT374D | Production | 4.5 - 5.5 | TTL | ± 8 | 4.3 | 140 | low | -40~125 | 84 | 27.0 | 61 | SO20 |
74AHCT374PW | Production | 4.5 - 5.5 | TTL | ± 8 | 4.3 | 140 | low | -40~125 | 100 | 4.5 | 44.5 | TSSOP20 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74AHC374D | ![]() SO20 (SOT163-1) | SOT163-1 | WAVE_BG-BD-1 | SOT163-1_118 | Active | 74AHC374D | 74AHC374D,118 ( 9352 626 80118 ) |
74AHC374PW | ![]() TSSOP20 (SOT360-1) | SOT360-1 | SSOP-TSSOP-VSO-WAVE | SOT360-1_118 | Active | AHC374 | 74AHC374PW,118 ( 9352 626 81118 ) |
74AHCT374D | ![]() SO20 (SOT163-1) | SOT163-1 | WAVE_BG-BD-1 | SOT163-1_118 | Active | 74AHCT374D | 74AHCT374D,118 ( 9352 626 82118 ) |
74AHCT374PW | ![]() TSSOP20 (SOT360-1) | SOT360-1 | SSOP-TSSOP-VSO-WAVE | SOT360-1_118 | Active | AHCT374 | 74AHCT374PW,118 ( 9352 626 83118 ) |
Discontinuation information
Type number | Orderable part number, (Ordering code (12NC)) | Last time buy date | Last time delivery date | Replacement product | Status | Comments |
---|---|---|---|---|---|---|
74AHC374D | 935262680112 | 2018-12-31 | 2019-06-30 | 74AHC374D | ||
74AHC374PW | 935262681112 | 2018-12-31 | 2019-06-30 | 74AHC374PW | ||
74AHCT374D | 935262682112 | 2021-12-31 | 2022-06-30 | 74AHCT374D | ||
74AHCT374PW | 935262683112 | 2021-12-31 | 2022-06-30 | 74AHCT374PW |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74AHC374D | 74AHC374D,118 | 74AHC374D | ![]() | week 30, 2004 | |
74AHC374PW | 74AHC374PW,118 | 74AHC374PW | ![]() | week 7, 2005 | |
74AHCT374D | 74AHCT374D,118 | 74AHCT374D | ![]() | week 30, 2004 | |
74AHCT374PW | 74AHCT374PW,118 | 74AHCT374PW | ![]() | week 5, 2005 |
Documentation (7)
File name | Title | Type | Date |
---|---|---|---|
74AHC_AHCT374 | Octal D-type flip-flop; positive edge-trigger; 3-state | Data sheet | 2023-09-04 |
ahc374 | ahc374 IBIS model | IBIS model | 2013-04-07 |
ahct374 | ahct374 IBIS model | IBIS model | 2013-04-07 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
SOT360-1 | plastic, thin shrink small outline package; 20 leads; 0.65 mm pitch; 6.5 mm x 4.4 mm x 1.1 mm body | Package information | 2022-06-21 |
SOT163-1 | plastic, small outline package; 20 leads; 1.27 mm pitch; 12.8 mm x 7.5 mm x 2.65 mm body | Package information | 2022-06-20 |
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
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.