Features and benefits
-
Wide supply voltage range from 2.3 V to 3.6 V
-
Overvoltage tolerant inputs to 5.5 V
-
BiCMOS high speed and output drive
-
Outputs include series resistance of 30 Ω making external termination resistors unnecessary
-
No bus current loading when output is tied to 5 V bus
-
Direct interface with TTL levels
-
IOFF circuitry provides partial Power-down mode operation
-
20-bit positive-edge triggered register
-
5 V I/O compatible
-
Multiple VCC and GND pins minimize switching noise
-
Bus hold on data inputs
-
Live insertion and extraction permitted
-
Power-up reset
-
Power-up 3-state
-
Output capability: +12 mA and -12 mA
-
Latch-up protection:
-
JESD17: exceeds 500 mA
-
-
ESD protection:
-
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
-
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
-
-
Specified from -40 °C to 85 °C
Parametrics
Type number | Product status | VCC (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | fmax (MHz) | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|
74ALVT162821DGG | Production | 2.3 - 3.6 | TTL | ± 12 | 3.2 | 150 | medium | -40~85 | 93 | 21.0 | TSSOP56 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74ALVT162821DGG | ![]() TSSOP56 (SOT364-1) | SOT364-1 | SSOP-TSSOP-VSO-WAVE | SOT364-1_118 | Active | ALVT162821 | 74ALVT162821DGG:11 ( 9352 554 60118 ) |
Discontinuation information
Type number | Orderable part number, (Ordering code (12NC)) | Last time buy date | Last time delivery date | Replacement product | Status | Comments |
---|---|---|---|---|---|---|
74ALVT162821DGG | 935255460518 | |||||
74ALVT162821DGG | 935255460512 | 2021-12-31 | 2022-06-30 | 74ALVT162821DGG | ||
74ALVT162821DGG | 935255460112 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74ALVT162821DGG | 74ALVT162821DGG:11 | 74ALVT162821DGG | ![]() | week 2, 2006 |
Documentation (6)
File name | Title | Type | Date |
---|---|---|---|
74ALVT162821 | 20-bit bus interface D-type flip-flop; positive-edge trigger with 30 Ω termination resistors; 3-state | Data sheet | 2024-06-25 |
alvt162821 | alvt162821 IBIS model | IBIS model | 2013-04-07 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
alvt16 | alvt16 Spice model | SPICE model | 2013-05-06 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
SOT364-1 | plastic, thin shrink small outline package; 56 leads; 0.5 mm pitch; 14 mm x 6.1 mm x 1.2 mm body | Package information | 2022-06-23 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
alvt162821 | alvt162821 IBIS model | IBIS model | 2013-04-07 |
alvt16 | alvt16 Spice model | SPICE model | 2013-05-06 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.