Features and benefits
-
Two sets of high speed parallel registers with positive edge-triggered D-type flip-flops
-
5 V I/O compatible
-
Ideal where high speed, light loading or increased fan-in are required with MOS microprocessors
-
Bus hold data inputs eliminate the need for external pull-up resistors to hold unused inputs
-
Live insertion and extraction permitted
-
Power-up 3-state
-
Power-up reset
-
Output capability: +12 mA to −12 mA
-
Outputs include series resistance of 30 Ω making external termination resistors unnecessary
-
Latch-up protection:
-
JESD78: exceeds 500 mA
-
-
ESD protection:
-
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
-
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
-
-
Specified from -40 °C to +85 °C
Parametrics
Type number | Product status | VCC (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | fmax (MHz) | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|
74ALVT162823DGG | Production | 2.3 - 3.6 | TTL | ± 12 | 3.0 | 150 | medium | -40~85 | 93 | 21.0 | TSSOP56 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74ALVT162823DGG | TSSOP56 (SOT364-1) | SOT364-1 | SSOP-TSSOP-VSO-WAVE | SOT364-1_118 | Active | ALVT162823 | 74ALVT162823DGG,11 ( 9352 616 58118 ) |
The variants in the table below are discontinued. See the table Discontinuation information for more information.
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74ALVT162823DGG | TSSOP56 (SOT364-1) | SOT364-1 | SSOP-TSSOP-VSO-WAVE | SOT364-1_512 | Withdrawn / End-of-life | ALVT162823 | 74ALVT162823DGGS ( 9352 616 58512 ) |
Discontinuation information
Type number | Orderable part number, (Ordering code (12NC)) | Last time buy date | Last time delivery date | Replacement product | Status | Comments |
---|---|---|---|---|---|---|
74ALVT162823DGG | 935261658512 | 2021-12-31 | 2022-06-30 | 74ALVT162823DGG | ||
74ALVT162823DGG | 935261658518 | |||||
74ALVT162823DGG | 935261658112 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74ALVT162823DGG | 74ALVT162823DGG,11 | 74ALVT162823DGG | week 2, 2006 |
The variants in the table below are discontinued. See the table Discontinuation information for more information.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74ALVT162823DGG | 74ALVT162823DGGS | 74ALVT162823DGG | Always Pb-free |
Documentation (6)
File name | Title | Type | Date |
---|---|---|---|
74ALVT162823 | 18-bit bus-interface D-type flip-flop with reset and enable with 30 Ω termination resistors; 3-state | Data sheet | 2024-06-25 |
alvt162823 | alvt162823 IBIS model | IBIS model | 2013-04-07 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
alvt16 | alvt16 Spice model | SPICE model | 2013-05-06 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
SOT364-1 | plastic, thin shrink small outline package; 56 leads; 0.5 mm pitch; 14 mm x 6.1 mm x 1.2 mm body | Package information | 2022-06-23 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
alvt162823 | alvt162823 IBIS model | IBIS model | 2013-04-07 |
alvt16 | alvt16 Spice model | SPICE model | 2013-05-06 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.