Features and benefits
-
Wide supply voltage range from 2.0 V to 6.0 V
-
CMOS low power dissipation
-
High noise immunity
-
Latch-up performance exceeds 100 mA per JESD 78 Class II Level B
-
Complies with JEDEC standards:
- JESD8C (2.7 V to 3.6 V)
- JESD7A (2.0 V to 6.0 V)
-
Common clock and master reset
-
Eight positive edge-triggered D-type flip-flops
-
Input levels:
-
For 74HC377: CMOS level
-
For 74HCT377: TTL level
-
-
ESD protection:
-
HBM JESD22-A114F exceeds 2 kV
-
MM JESD22-A115-A exceeds 200 V
-
-
Specified from -40 °C to +85 °C and from -40 °C to +125 °C
Parametrics
Type number | Product status | VCC (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | fmax (MHz) | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|---|
74HC377D | Production | 2.0 - 6.0 | CMOS | ± 7.8 | 13 | 83 | low | -40~125 | 80 | 22.7 | 56 | SO20 |
74HC377PW | Production | 2.0 - 6.0 | CMOS | ± 7.8 | 13 | 83 | low | -40~125 | 97 | 3.7 | 41.1 | TSSOP20 |
74HCT377D | Production | 4.5 - 5.5 | TTL | ± 6 | 14 | 53 | low | -40~125 | 80 | 22.7 | 56 | SO20 |
74HCT377PW | Production | 4.5 - 5.5 | TTL | ± 6 | 14 | 53 | low | -40~125 | 97 | 3.7 | 41.1 | TSSOP20 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74HC377D | ![]() SO20 (SOT163-1) | SOT163-1 | WAVE_BG-BD-1 | SOT163-1_653 | Active | 74HC377D | 74HC377D,653 ( 9337 139 80653 ) |
74HC377PW | ![]() TSSOP20 (SOT360-1) | SOT360-1 | SSOP-TSSOP-VSO-WAVE | SOT360-1_118 | Active | HC377 | 74HC377PW,118 ( 9351 884 40118 ) |
74HCT377D | ![]() SO20 (SOT163-1) | SOT163-1 | WAVE_BG-BD-1 | SOT163-1_653 | Active | 74HCT377D | 74HCT377D,653 ( 9337 139 90653 ) |
74HCT377PW | ![]() TSSOP20 (SOT360-1) | SOT360-1 | SSOP-TSSOP-VSO-WAVE | SOT360-1_118 | Active | HCT377 | 74HCT377PW,118 ( 9351 884 30118 ) |
The variants in the table below are discontinued. See the table Discontinuation information for more information.
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74HCT377D | ![]() SO20 (SOT163-1) | SOT163-1 | WAVE_BG-BD-1 | SOT163-1_652 | Withdrawn / End-of-life | 74HCT377D | 74HCT377D,652 ( 9337 139 90652 ) |
Discontinuation information
Type number | Orderable part number, (Ordering code (12NC)) | Last time buy date | Last time delivery date | Replacement product | Status | Comments |
---|---|---|---|---|---|---|
74HC377D | 933713980652 | 2021-12-31 | 2022-06-30 | 74HC377D | ||
74HC377PW | 935188440112 | 2021-12-31 | 2022-06-30 | 74HC377PW | ||
74HCT377D | 933713990652 | 2021-12-31 | 2022-06-30 | 74HCT377D | ||
74HCT377PW | 935188430112 | 2021-12-31 | 2022-06-30 | 74HCT377PW |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74HC377D | 74HC377D,653 | 74HC377D | ![]() | week 30, 2004 | |
74HC377PW | 74HC377PW,118 | 74HC377PW | ![]() | week 7, 2005 | |
74HCT377D | 74HCT377D,653 | 74HCT377D | ![]() | week 30, 2004 | |
74HCT377PW | 74HCT377PW,118 | 74HCT377PW | ![]() | week 7, 2005 |
The variants in the table below are discontinued. See the table Discontinuation information for more information.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74HCT377D | 74HCT377D,652 | 74HCT377D | ![]() | week 30, 2004 |
Documentation (7)
File name | Title | Type | Date |
---|---|---|---|
74HC_HCT377 | Octal D-type flip-flop with data enable; positive-edge trigger | Data sheet | 2021-02-26 |
AN11044 | Pin FMEA 74HC/74HCT family | Application note | 2019-01-09 |
HCT_USER_GUIDE | HC/T User Guide | User manual | 1997-10-31 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
SOT360-1 | plastic, thin shrink small outline package; 20 leads; 0.65 mm pitch; 6.5 mm x 4.4 mm x 1.1 mm body | Package information | 2022-06-21 |
SOT163-1 | plastic, small outline package; 20 leads; 1.27 mm pitch; 12.8 mm x 7.5 mm x 2.65 mm body | Package information | 2022-06-20 |
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
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.