74AUP1G373

Low-power D-type transparent latch; 3-state

The 74AUP1G373 is a single D-type transparent latch; 3-state. Schmitt-trigger action at all inputs makes the circuit tolerant of slower input rise and fall times. This device ensures very low static and dynamic power consumption across the entire VCC range from 0.8 V to 3.6 V. This device is fully specified for partial power-down applications using IOFF. The IOFF circuitry disables the output, preventing the potentially damaging backflow current through the device when it is powered down.

Features and benefits

  • Wide supply voltage range from 0.8 V to 3.6 V

  • High noise immunity

  • CMOS low power dissipation

  • Low static power consumption; ICC = 0.9 μA (maximum)

  • Overvoltage tolerant inputs to 3.6 V

  • Low noise overshoot and undershoot < 10 % of VCC

  • IOFF circuitry provides partial Power-down mode operation

  • Latch-up performance exceeds 100 mA per JESD 78 Class II Level B

  • Complies with JEDEC standards:

    • JESD8-12 (0.8 V to 1.3 V)

    • JESD8-11 (0.9 V to 1.65 V)

    • JESD8-7 (1.65 V to 1.95 V)

    • JESD8-5 (2.3 V to 2.7 V)

    • JESD8C (2.7 V to 3.6 V)

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 3A exceeds 5000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Multiple package options

  • Specified from -40 °C to +85 °C and -40 °C to +125 °C

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)tpd (ns)Power dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74AUP1G373GMProduction0.8 - 3.6CMOS1.9/-1.98.5ultra low-40~1252906.5145XSON6
74AUP1G373GNProduction0.8 - 3.6CMOS1.9/-1.98.5ultra low-40~12527511.7171XSON6
74AUP1G373GSProduction0.8 - 3.6CMOS1.9/-1.98.5ultra low-40~12527214.8177XSON6
74AUP1G373GWProduction0.8 - 3.6CMOS1.9/-1.98.5ultra low-40~12526438.6153TSSOP6

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74AUP1G373GM
XSON6
(SOT886)
SOT886REFLOW_BG-BD-1
SOT886_132ActiveaW74AUP1G373GM,132
( 9352 806 22132 )
SOT886_115ActiveaW74AUP1G373GM,115
( 9352 806 22115 )
74AUP1G373GN
XSON6
(SOT1115)
SOT1115REFLOW_BG-BD-1
SOT1115_132ActiveaW74AUP1G373GN,132
( 9352 917 38132 )
74AUP1G373GS
XSON6
(SOT1202)
SOT1202REFLOW_BG-BD-1
SOT1202_132ActiveaW74AUP1G373GS,132
( 9352 928 63132 )
74AUP1G373GW
TSSOP6
(SOT363-2)
SOT363-2SOT363-2_125ActiveaW74AUP1G373GW,125
( 9352 806 21125 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
74AUP1G373GM74AUP1G373GM,13274AUP1G373GMAlways Pb-free
74AUP1G373GM74AUP1G373GM,11574AUP1G373GMAlways Pb-free
74AUP1G373GN74AUP1G373GN,13274AUP1G373GNAlways Pb-free
74AUP1G373GS74AUP1G373GS,13274AUP1G373GSAlways Pb-free
74AUP1G373GW74AUP1G373GW,12574AUP1G373GWAlways Pb-free
Quality and reliability disclaimer

Documentation (16)

File nameTitleTypeDate
74AUP1G373Low-power D-type transparent latch; 3-stateData sheet2023-07-13
AN10161PicoGate Logic footprintsApplication note2002-10-29
AN11052Pin FMEA for AUP familyApplication note2019-01-09
aup1g373aup1g373 IBIS modelIBIS model2014-12-21
Nexperia_document_leaflet_Logic_AUP_technology_portfolio_201904Nexperia_document_leaflet_Logic_AUP_technology_portfolio_201904Leaflet2019-04-12
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
MAR_SOT1202MAR_SOT1202 TopmarkTop marking2013-06-03
SOT1202plastic, leadless extremely thin small outline package; 6 terminals; 0.35 mm pitch; 1 mm x 1mm x 0.35 mm bodyPackage information2022-06-01
SOT363-2plastic thin shrink small outline package; 6 leads; body width 1.25 mmPackage information2022-11-21
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
MAR_SOT1115MAR_SOT1115 TopmarkTop marking2013-06-03
SOT1115plastic, leadless extremely thin small outline package; 6 terminals; 0.3 mm pitch; 0.9 mm x 1 mm x 0.35 mm bodyPackage information2022-05-27
MAR_SOT886MAR_SOT886 TopmarkTop marking2013-06-03
SOT886plastic, leadless extremely thin small outline package; 6 terminals; 0.5 mm pitch; 1 mm x 1.45 mm x 0.5 mm bodyPackage information2022-06-01
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
aup1g373aup1g373 IBIS modelIBIS model2014-12-21

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.