Features and benefits
- Wide supply voltage range from 2.0 to 6.0 V
- CMOS low power dissipation
- High noise immunity
-
Input levels:
-
For 74HC573: CMOS level
-
For 74HCT573: TTL level
-
-
Inputs and outputs on opposite sides of package allowing easy interface with microprocessors
-
Useful as input or output port for microprocessors and microcomputers
-
3-state non-inverting outputs for bus-oriented applications
-
Common 3-state output enable input
-
Latch-up performance exceeds 100 mA per JESD 78 Class II Level B
-
Complies with JEDEC standards:
- JESD8C (2.7 V to 3.6 V)
- JESD7A (2.0 V to 6.0 V)
-
ESD protection:
-
-
HBM JESD22-A114F exceeds 2 kV
-
MM JESD22-A115-A exceeds 200 V
-
-
Multiple package options
-
Specified from -40 °C to +85 °C and from -40 °C to +125 °C
Parametrics
Type number | Product status | VCC (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|
74HC573BQ | Production | 2.0 - 6.0 | CMOS | ± 7.8 | 14 | low | -40~125 | 79 | 9.4 | 50 | DHVQFN20 |
74HC573D | Production | 2.0 - 6.0 | CMOS | ± 7.8 | 14 | low | -40~125 | 85 | 27.5 | 61 | SO20 |
74HC573PW | Production | 2.0 - 6.0 | CMOS | ± 7.8 | 14 | low | -40~125 | 100 | 4.6 | 44.9 | TSSOP20 |
74HCT573BQ | Production | 4.5 - 5.5 | TTL | ± 6 | 17 | low | -40~125 | 79 | 9.4 | 50 | DHVQFN20 |
74HCT573D | Production | 4.5 - 5.5 | TTL | ± 6 | 17 | low | -40~125 | 85 | 27.5 | 61 | SO20 |
74HCT573PW | Production | 4.5 - 5.5 | TTL | ± 6 | 17 | low | -40~125 | 100 | 4.6 | 44.9 | TSSOP20 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74HC573BQ | ![]() DHVQFN20 (SOT764-1) | SOT764-1 | SOT764-1_115 | Active | HC573 | 74HC573BQ,115 ( 9352 736 94115 ) | |
74HC573D | ![]() SO20 (SOT163-1) | SOT163-1 | WAVE_BG-BD-1 | SOT163-1_653 | Active | 74HC573D | 74HC573D,653 ( 9337 135 60653 ) |
74HC573PW | ![]() TSSOP20 (SOT360-1) | SOT360-1 | SSOP-TSSOP-VSO-WAVE | SOT360-1_118 | Active | HC573 | 74HC573PW,118 ( 9351 870 00118 ) |
74HCT573BQ | ![]() DHVQFN20 (SOT764-1) | SOT764-1 | SOT764-1_115 | Active | HCT573 | 74HCT573BQ,115 ( 9352 737 32115 ) | |
74HCT573D | ![]() SO20 (SOT163-1) | SOT163-1 | WAVE_BG-BD-1 | SOT163-1_653 | Active | 74HCT573D | 74HCT573D,653 ( 9337 135 70653 ) |
74HCT573PW | ![]() TSSOP20 (SOT360-1) | SOT360-1 | SSOP-TSSOP-VSO-WAVE | SOT360-1_118 | Active | HCT573 | 74HCT573PW,118 ( 9351 869 90118 ) |
The variants in the table below are discontinued. See the table Discontinuation information for more information.
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74HC573D | ![]() SO20 (SOT163-1) | SOT163-1 | WAVE_BG-BD-1 | SOT163-1_652 | Withdrawn / End-of-life | 74HC573D | 74HC573D,652 ( 9337 135 60652 ) |
74HC573PW | ![]() TSSOP20 (SOT360-1) | SOT360-1 | SSOP-TSSOP-VSO-WAVE | SOT360-1_112 | Withdrawn / End-of-life | HC573 | 74HC573PW,112 ( 9351 870 00112 ) |
74HCT573D | ![]() SO20 (SOT163-1) | SOT163-1 | WAVE_BG-BD-1 | SOT163-1_652 | Withdrawn / End-of-life | 74HCT573D | 74HCT573D,652 ( 9337 135 70652 ) |
74HCT573PW | ![]() TSSOP20 (SOT360-1) | SOT360-1 | SSOP-TSSOP-VSO-WAVE | SOT360-1_112 | Withdrawn / End-of-life | HCT573 | 74HCT573PW,112 ( 9351 869 90112 ) |
Discontinuation information
Type number | Orderable part number, (Ordering code (12NC)) | Last time buy date | Last time delivery date | Replacement product | Status | Comments |
---|---|---|---|---|---|---|
74HC573BQ/S520 | 935306251115 | |||||
74HC573D | 933713560652 | 2021-12-31 | 2022-06-30 | 74HC573D | ||
74HC573PW | 935187000112 | 2021-12-31 | 2022-06-30 | 74HC573PW | ||
74HCT573D | 933713570652 | 2021-12-31 | 2022-06-30 | 74HCT573D | ||
74HCT573PW | 935186990112 | 2021-12-31 | 2022-06-30 | 74HCT573PW |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74HC573BQ | 74HC573BQ,115 | 74HC573BQ | ![]() | Always Pb-free | |
74HC573D | 74HC573D,653 | 74HC573D | ![]() | week 13, 2005 | |
74HC573PW | 74HC573PW,118 | 74HC573PW | ![]() | week 7, 2005 | |
74HCT573BQ | 74HCT573BQ,115 | 74HCT573BQ | ![]() | Always Pb-free | |
74HCT573D | 74HCT573D,653 | 74HCT573D | ![]() | week 13, 2005 | |
74HCT573PW | 74HCT573PW,118 | 74HCT573PW | ![]() | week 7, 2005 |
The variants in the table below are discontinued. See the table Discontinuation information for more information.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74HC573D | 74HC573D,652 | 74HC573D | ![]() | week 13, 2005 | |
74HC573PW | 74HC573PW,112 | 74HC573PW | ![]() | week 7, 2005 | |
74HCT573D | 74HCT573D,652 | 74HCT573D | ![]() | week 13, 2005 | |
74HCT573PW | 74HCT573PW,112 | 74HCT573PW | ![]() | week 7, 2005 |
Documentation (10)
File name | Title | Type | Date |
---|---|---|---|
74HC_HCT573 | Octal D-type transparent latch; 3-state | Data sheet | 2021-09-10 |
AN11044 | Pin FMEA 74HC/74HCT family | Application note | 2019-01-09 |
hc573 | 74HC573 IBIS model | IBIS model | 2020-12-07 |
hct573 | 74HCT573 IBIS model | IBIS model | 2020-12-08 |
HCT_USER_GUIDE | HC/T User Guide | User manual | 1997-10-31 |
SOT764-1 | plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 20 terminals; 0.5 mm pitch; 4.5 mm x 2.5 mm x 1 mm body | Package information | 2022-06-21 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
SOT360-1 | plastic, thin shrink small outline package; 20 leads; 0.65 mm pitch; 6.5 mm x 4.4 mm x 1.1 mm body | Package information | 2022-06-21 |
SOT163-1 | plastic, small outline package; 20 leads; 1.27 mm pitch; 12.8 mm x 7.5 mm x 2.65 mm body | Package information | 2022-06-20 |
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
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.