Features and benefits
-
Overvoltage tolerant inputs to 5.5 V
-
Wide supply voltage range from 1.2 V to 3.6 V
-
CMOS low power dissipation
-
MULTIBYTE flow-through standard pinout architecture
-
Multiple low inductance supply pins for minimum noise and ground bounce
-
Direct interface with TTL levels
-
All data inputs have bus hold (74LVCH16373A only)
-
IOFF circuitry provides partial Power-down mode operation
- Complies with JEDEC standards:
- JESD8-7A (1.65 V to 1.95 V)
- JESD8-5A (2.3 V to 2.7 V)
- JESD8-C/JESD36 (2.7 V to 3.6 V)
-
ESD protection:
-
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
-
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
-
-
Specified from -40 °C to +85 °C and -40 °C to +125 °C
Parametrics
Type number | Product status | VCC (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|
74LVC16373ADGG | Production | 1.2 - 3.6 | TTL | ± 24 | 3.0 | low | -40~125 | 82 | 2.0 | 37 | TSSOP48 |
74LVC16373ADGV | Production | 1.2 - 3.6 | TTL | ± 24 | 3.0 | low | -40~125 | 82 | 2.0 | 37 | TVSOP48 |
74LVCH16373ADGG | Production | 1.2 - 3.6 | TTL | ± 24 | 3.0 | low | -40~125 | 82 | 2.0 | 37 | TSSOP48 |
74LVCH16373ADGV | Production | 1.2 - 3.6 | TTL | ± 24 | 3.0 | low | -40~125 | 82 | 2.0 | 37 | TVSOP48 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74LVC16373ADGG | TSSOP48 (SOT362-1) | SOT362-1 | SSOP-TSSOP-VSO-WAVE | SOT362-1_118 | Active | LVC16373A | 74LVC16373ADGG,118 ( 9352 351 70118 ) |
74LVC16373ADGV | TVSOP48 (SOT480-1) | SOT480-1 | SOT480-1_118 | Active | 74LVC16373A | 74LVC16373ADGVJ ( 9356 907 84118 ) | |
74LVCH16373ADGG | TSSOP48 (SOT362-1) | SOT362-1 | SSOP-TSSOP-VSO-WAVE | SOT362-1_118 | Active | LVCH16373A | 74LVCH16373ADGG:11 ( 9352 384 90118 ) |
74LVCH16373ADGV | TVSOP48 (SOT480-1) | SOT480-1 | SOT480-1_118 | Active | 4LVCH16373A | 74LVCH16373ADGVJ ( 9356 907 96118 ) |
The variants in the table below are discontinued. See the table Discontinuation information for more information.
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74LVC16373ADGG | TSSOP48 (SOT362-1) | SOT362-1 | SSOP-TSSOP-VSO-WAVE | SOT362-1_112 | Withdrawn / End-of-life | LVC16373A | 74LVC16373ADGG,112 ( 9352 351 70112 ) |
Discontinuation information
Type number | Orderable part number, (Ordering code (12NC)) | Last time buy date | Last time delivery date | Replacement product | Status | Comments |
---|---|---|---|---|---|---|
74LVC16373ADGG | 935235170112 | 2021-06-30 | 2021-12-31 | 74LVC16373ADGG | ||
74LVC16373ADGG | 935235170518 | |||||
74LVC16373ADGG | 935235170512 | |||||
74LVCH16373ADGG | 935238490518 | |||||
74LVCH16373ADGG | 935238490512 | |||||
74LVCH16373ADGG | 935238490112 | 2021-06-30 | 2021-12-31 | 74LVCH16373ADGG |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74LVC16373ADGG | 74LVC16373ADGG,118 | 74LVC16373ADGG | Always Pb-free | ||
74LVC16373ADGV | 74LVC16373ADGVJ | 74LVC16373ADGV | week 25, 2019 | ||
74LVCH16373ADGG | 74LVCH16373ADGG:11 | 74LVCH16373ADGG | Always Pb-free | ||
74LVCH16373ADGV | 74LVCH16373ADGVJ | 74LVCH16373ADGV | week 25, 2019 |
The variants in the table below are discontinued. See the table Discontinuation information for more information.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74LVC16373ADGG | 74LVC16373ADGG,112 | 74LVC16373ADGG | Always Pb-free |
Documentation (9)
File name | Title | Type | Date |
---|---|---|---|
74LVC_LVCH16373A | 16-bit D-type transparent latch with 5 V tolerant inputs/outputs; 3-state | Data sheet | 2024-04-23 |
AN263 | Power considerations when using CMOS and BiCMOS logic devices | Application note | 2023-02-07 |
AN11009 | Pin FMEA for LVC family | Application note | 2019-01-09 |
lvc16373a | 74LVC16373A IBIS model | IBIS model | 2013-04-08 |
lvch16373a | lvch16373a IBIS model | IBIS model | 2013-04-07 |
Nexperia_document_leaflet_Logic_TVSOP48_16bitPortfolio_201903 | Smaller-footprint 16-bit logic with advanced features | Leaflet | 2019-03-29 |
SOT480-1 | plastic, thin shrink small outline package; 48 leads; 0.4 mm pitch; 9.7 mm x 4.4 mm x 1.1 mm body | Package information | 2022-06-22 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
SOT362-1 | plastic thin shrink small outline package; 48 leads; body width 6.1 mm | Package information | 2024-01-05 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
lvc16373a | 74LVC16373A IBIS model | IBIS model | 2013-04-08 |
lvch16373a | lvch16373a IBIS model | IBIS model | 2013-04-07 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.