Features and benefits
-
Wide supply voltage range from 1.2 to 3.6 V
-
Overvoltage tolerant inputs to 5.5 V
-
CMOS low power consumption
-
Direct interface with TTL levels
-
IOFF circuitry provides partial Power-down mode operation
-
High-impedance when VCC = 0 V
-
Flow-through pinout architecture
-
Complies with JEDEC standard:
-
JESD8-7A (1.65 V to 1.95 V)
-
JESD8-5A (2.3 V to 2.7 V)
-
JESD8-C/JESD36 (2.7 V to 3.6 V)
-
-
ESD protection:
-
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
-
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
-
-
Specified from -40 °C to +85 °C and -40 °C to +125 °C
Parametrics
Type number | Product status | VCC (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|
74LVC573ABQ | Production | 1.2 - 3.6 | TTL | ± 24 | 3.4 | low | -40~125 | 79 | 9.5 | 50 | DHVQFN20 |
74LVC573AD | Production | 1.2 - 3.6 | TTL | ± 24 | 3.4 | low | -40~125 | 85 | 27.6 | 61 | SO20 |
74LVC573APW | Production | 1.2 - 3.6 | TTL | ± 24 | 3.4 | low | -40~125 | 101 | 4.7 | 45 | TSSOP20 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74LVC573ABQ | DHVQFN20 (SOT764-1) | SOT764-1 | SOT764-1_115 | Active | LVC573A | 74LVC573ABQ,115 ( 9352 735 07115 ) | |
74LVC573AD | SO20 (SOT163-1) | SOT163-1 | WAVE_BG-BD-1 | SOT163-1_118 | Active | 74LVC573AD | 74LVC573AD,118 ( 9352 190 00118 ) |
74LVC573APW | TSSOP20 (SOT360-1) | SOT360-1 | SSOP-TSSOP-VSO-WAVE | SOT360-1_118 | Active | LVC573A LVC573A Standard Procedure Standard Procedure | 74LVC573APW,118 ( 9352 190 20118 ) |
The variants in the table below are discontinued. See the table Discontinuation information for more information.
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74LVC573AD | SO20 (SOT163-1) | SOT163-1 | WAVE_BG-BD-1 | SOT163-1_112 | Withdrawn / End-of-life | 74LVC573AD | 74LVC573AD,112 ( 9352 190 00112 ) |
74LVC573APW | TSSOP20 (SOT360-1) | SOT360-1 | SSOP-TSSOP-VSO-WAVE | SOT360-1_112 | Withdrawn / End-of-life | LVC573A LVC573A Standard Procedure Standard Procedure | 74LVC573APW,112 ( 9352 190 20112 ) |
Discontinuation information
Type number | Orderable part number, (Ordering code (12NC)) | Last time buy date | Last time delivery date | Replacement product | Status | Comments |
---|---|---|---|---|---|---|
74LVC573AD | 935219000112 | 2021-12-31 | 2022-06-30 | 74LVC573AD | ||
74LVC573APW | 935219020112 | 2021-12-31 | 2022-06-30 | 74LVC573APW |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74LVC573ABQ | 74LVC573ABQ,115 | 74LVC573ABQ | Always Pb-free | ||
74LVC573AD | 74LVC573AD,118 | 74LVC573AD | week 30, 2004 | ||
74LVC573APW | 74LVC573APW,118 | 74LVC573APW | week 7, 2005 |
The variants in the table below are discontinued. See the table Discontinuation information for more information.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74LVC573AD | 74LVC573AD,112 | 74LVC573AD | week 30, 2004 | ||
74LVC573APW | 74LVC573APW,112 | 74LVC573APW | week 7, 2005 |
Documentation (11)
File name | Title | Type | Date |
---|---|---|---|
74LVC573A | Octal D-type transparent latch with 5 V tolerant inputs/outputs; 3-state | Data sheet | 2023-09-07 |
AN263 | Power considerations when using CMOS and BiCMOS logic devices | Application note | 2023-02-07 |
AN11009 | Pin FMEA for LVC family | Application note | 2019-01-09 |
lvc573a | lvc573a IBIS model | IBIS model | 2013-04-07 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
lvc | lvc Spice model | SPICE model | 2013-05-06 |
SOT764-1 | plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 20 terminals; 0.5 mm pitch; 4.5 mm x 2.5 mm x 1 mm body | Package information | 2022-06-21 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
SOT360-1 | plastic, thin shrink small outline package; 20 leads; 0.65 mm pitch; 6.5 mm x 4.4 mm x 1.1 mm body | Package information | 2022-06-21 |
SOT163-1 | plastic, small outline package; 20 leads; 1.27 mm pitch; 12.8 mm x 7.5 mm x 2.65 mm body | Package information | 2022-06-20 |
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
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.