74AHC164; 74AHCT164

8-bit serial-in/parallel-out shift register

The 74AHC164; 74AHCT164 is an 8-bit serial-in/parallel-out shift register. The device features two serial data inputs (DSA and DSB), eight parallel data outputs (Q0 to Q7). Data is entered serially through DSA or DSB and either input can be used as an active HIGH enable for data entry through the other input. Data is shifted on the LOW-to-HIGH transitions of the clock (CP) input. A LOW on the master reset input (MR) clears the register and forces all outputs LOW, independently of other inputs. Inputs are overvoltage tolerant. This feature allows the use of these devices as translators in mixed voltage environments.

Features and benefits

  • Wide supply voltage range from 2.0 V to 5.5 V

  • Overvoltage tolerant inputs to 5.5 V

  • High noise immunity

  • CMOS low power dissipation

  • Balanced propagation delays

  • All inputs have Schmitt-trigger actions

  • Input levels:

    • For 74AHC164: CMOS level

    • For 74AHCT164: TTL level

  • Latch-up performance exceeds 100 mA per JESD 78 Class II Level A

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Multiple package options

  • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)tpd (ns)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74AHC164BQProduction2.0 - 5.5CMOS± 84.51158low-40~12510318.270DHVQFN14
74AHC164DProduction2.0 - 5.5CMOS± 84.51158low-40~12510417.662SO14
74AHC164PWProduction2.0 - 5.5CMOS± 84.51158low-40~1251386.964TSSOP14
74AHCT164BQProduction4.5 - 5.5TTL± 83.41158low-40~12510318.270DHVQFN14
74AHCT164DProduction4.5 - 5.5TTL± 83.41158low-40~12510417.662SO14
74AHCT164PWProduction4.5 - 5.5TTL± 83.41158low-40~1251386.964TSSOP14

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74AHC164BQ
DHVQFN14
(SOT762-1)
SOT762-1SOT762-1_115ActiveAC16474AHC164BQ,115
( 9352 833 93115 )
74AHC164D
SO14
(SOT108-1)
SOT108-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT108-1_118Active74AHC164D74AHC164D,118
( 9352 654 65118 )
74AHC164PW
TSSOP14
(SOT402-1)
SOT402-1SSOP-TSSOP-VSO-WAVE
SOT402-1_118ActiveAHC16474AHC164PW,118
( 9352 654 66118 )
74AHCT164BQ
DHVQFN14
(SOT762-1)
SOT762-1SOT762-1_115ActiveAT16474AHCT164BQ,115
( 9352 833 94115 )
74AHCT164D
SO14
(SOT108-1)
SOT108-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT108-1_118Active74AHCT164D74AHCT164D,118
( 9352 654 63118 )
74AHCT164PW
TSSOP14
(SOT402-1)
SOT402-1SSOP-TSSOP-VSO-WAVE
SOT402-1_118ActiveAHCT16474AHCT164PW,118
( 9352 654 64118 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
74AHC164D9352654651122021-12-312022-06-3074AHC164D
    74AHC164PW9352654661122018-12-312019-06-3074AHC164PW
      74AHCT164D9352654631122018-12-312019-06-3074AHCT164D
        74AHCT164PW9352654641122018-12-312019-06-3074AHCT164PW

          Environmental information

          Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
          74AHC164BQ74AHC164BQ,11574AHC164BQAlways Pb-free
          74AHC164D74AHC164D,11874AHC164Dweek 32, 2004
          74AHC164PW74AHC164PW,11874AHC164PWweek 10, 2005
          74AHCT164BQ74AHCT164BQ,11574AHCT164BQAlways Pb-free
          74AHCT164D74AHCT164D,11874AHCT164Dweek 32, 2004
          74AHCT164PW74AHCT164PW,11874AHCT164PWweek 10, 2005
          Quality and reliability disclaimer

          Documentation (10)

          File nameTitleTypeDate
          74AHC_AHCT1648-bit serial-in/parallel-out shift registerData sheet2024-03-07
          ahct164ahct164 IBIS modelIBIS model2013-04-07
          ahc164ahc164 IBIS modelIBIS model2013-04-07
          SOT762-1plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 14 terminals; 0.5 mm pitch; 2.5 x 3 x 1 mm bodyPackage information2023-04-05
          SOT402-1plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.2 mm bodyPackage information2023-11-07
          SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
          SO-SOJ-WAVEFootprint for wave solderingWave soldering2009-10-08
          SO-SOJ-REFLOWFootprint for reflow solderingReflow soldering2009-10-08
          WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
          SOT108-1plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm bodyPackage information2023-11-07

          Support

          If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

          Models

          File nameTitleTypeDate
          ahct164ahct164 IBIS modelIBIS model2013-04-07
          ahc164ahc164 IBIS modelIBIS model2013-04-07

          Sample

          As a Nexperia customer you can order samples via our sales organization.

          If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.