Features and benefits
- Wide supply voltage range from 2.0 V to 6.0 V
- CMOS low power dissipation
- High noise immunity
-
8-bit serial input
-
8-bit serial or parallel output
-
Storage register with 3-state outputs
-
Shift register with direct clear
-
100 MHz (typical) shift out frequency
- Latch-up performance exceeds 100 mA per JESD 78 Class II Level B
-
Complies with JEDEC standards:
- JESD8C (2.7 V to 3.6 V)
- JESD7A (2.0 V to 6.0 V)
-
Input levels:
-
For 74HC595: CMOS level
-
For 74HCT595: TTL level
-
-
ESD protection:
-
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
-
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
-
-
Multiple package options
-
Specified from -40 °C to +85 °C and from -40 °C to +125 °C
Applications
-
Serial-to-parallel data conversion
-
Remote control holding register
Parametrics
Type number | Product status | VCC (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74HC595BQ | Production | 2.0 - 6.0 | CMOS | ± 7.8 | 16 | 108 | 8 | low | -40~125 | 91 | 12.2 | 60 | DHVQFN16 |
74HC595BZ | Production | 2.0 - 6.0 | CMOS | ± 7.8 | 16 | 108 | 8 | low | -40~125 | 93 | - | 64 | DHXQFN16 |
74HC595D | Production | 2.0 - 6.0 | CMOS | ± 7.8 | 16 | 108 | 8 | low | -40~125 | 90 | 8.6 | 49 | SO16 |
74HC595PW | Production | 2.0 - 6.0 | CMOS | ± 7.8 | 16 | 108 | 8 | low | -40~125 | 123 | 4.1 | 52.2 | TSSOP16 |
74HCT595BQ | Production | 4.5 - 5.5 | TTL | ± 6 | 25 | 57 | 8 | low | -40~125 | 91 | 12.2 | 60 | DHVQFN16 |
74HCT595D | Production | 4.5 - 5.5 | TTL | ± 6 | 25 | 57 | 8 | low | -40~125 | 90 | 8.6 | 49.3 | SO16 |
74HCT595PW | Production | 4.5 - 5.5 | TTL | ± 6 | 25 | 57 | 8 | low | -40~125 | 123 | 4.1 | 52.2 | TSSOP16 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74HC595BQ | ![]() DHVQFN16 (SOT763-1) | SOT763-1 | SOT763-1_115 | Active | HC595 | 74HC595BQ,115 ( 9352 736 79115 ) | |
74HC595BZ | ![]() DHXQFN16 (SOT8016-1) | SOT8016-1 | SOT8016-1_115 | Active | H595 | 74HC595BZX ( 9356 911 42115 ) | |
74HC595D | ![]() SO16 (SOT109-1) | SOT109-1 | SO-SOJ-REFLOW SO-SOJ-WAVE | SOT109-1_118 | Active | 74HC595D | 74HC595D,118 ( 9350 091 60118 ) |
74HC595PW | ![]() TSSOP16 (SOT403-1) | SOT403-1 | SSOP-TSSOP-VSO-WAVE | SOT403-1_118 | Active | HC595 | 74HC595PW,118 ( 9351 885 20118 ) |
74HCT595BQ | ![]() DHVQFN16 (SOT763-1) | SOT763-1 | SOT763-1_115 | Active | HCT595 | 74HCT595BQ,115 ( 9352 737 33115 ) | |
74HCT595D | ![]() SO16 (SOT109-1) | SOT109-1 | SO-SOJ-REFLOW SO-SOJ-WAVE | SOT109-1_118 | Active | 74HCT595D | 74HCT595D,118 ( 9350 091 80118 ) |
74HCT595PW | ![]() TSSOP16 (SOT403-1) | SOT403-1 | SSOP-TSSOP-VSO-WAVE | SOT403-1_118 | Active | HCT595 | 74HCT595PW,118 ( 9352 009 90118 ) |
The variants in the table below are discontinued. See the table Discontinuation information for more information.
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74HC595D | ![]() SO16 (SOT109-1) | SOT109-1 | SO-SOJ-REFLOW SO-SOJ-WAVE | SOT109-1_112 | Withdrawn / End-of-life | 74HC595D | 74HC595D,112 ( 9350 091 60112 ) |
74HC595PW | ![]() TSSOP16 (SOT403-1) | SOT403-1 | SSOP-TSSOP-VSO-WAVE | SOT403-1_112 | Withdrawn / End-of-life | HC595 | 74HC595PW,112 ( 9351 885 20112 ) |
74HCT595D | ![]() SO16 (SOT109-1) | SOT109-1 | SO-SOJ-REFLOW SO-SOJ-WAVE | SOT109-1_112 | Withdrawn / End-of-life | 74HCT595D | 74HCT595D,112 ( 9350 091 80112 ) |
74HCT595PW | ![]() TSSOP16 (SOT403-1) | SOT403-1 | SSOP-TSSOP-VSO-WAVE | SOT403-1_112 | Withdrawn / End-of-life | HCT595 | 74HCT595PW,112 ( 9352 009 90112 ) |
Discontinuation information
Type number | Orderable part number, (Ordering code (12NC)) | Last time buy date | Last time delivery date | Replacement product | Status | Comments |
---|---|---|---|---|---|---|
74HC595D | 935009160112 | 2021-12-31 | 2022-06-30 | 74HC595D | ||
74HC595PW | 935188520112 | 2021-12-31 | 2022-06-30 | 74HC595PW | ||
74HC595PW | 935188520818 | |||||
74HCT595D | 935009180112 | 2021-12-31 | 2022-06-30 | 74HCT595D | ||
74HCT595PW | 935200990112 | 2021-12-31 | 2022-06-30 | 74HCT595PW |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74HC595BQ | 74HC595BQ,115 | 74HC595BQ | ![]() | Always Pb-free | |
74HC595BZ | 74HC595BZX | 74HC595BZ | ![]() | ||
74HC595D | 74HC595D,118 | 74HC595D | ![]() | week 12, 2005 | |
74HC595PW | 74HC595PW,118 | 74HC595PW | ![]() | week 10, 2005 | |
74HCT595BQ | 74HCT595BQ,115 | 74HCT595BQ | ![]() | Always Pb-free | |
74HCT595D | 74HCT595D,118 | 74HCT595D | ![]() | week 12, 2005 | |
74HCT595PW | 74HCT595PW,118 | 74HCT595PW | ![]() | week 10, 2005 |
The variants in the table below are discontinued. See the table Discontinuation information for more information.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74HC595D | 74HC595D,112 | 74HC595D | ![]() | week 12, 2005 | |
74HC595PW | 74HC595PW,112 | 74HC595PW | ![]() | week 10, 2005 | |
74HCT595D | 74HCT595D,112 | 74HCT595D | ![]() | week 12, 2005 | |
74HCT595PW | 74HCT595PW,112 | 74HCT595PW | ![]() | week 10, 2005 |
Documentation (13)
File name | Title | Type | Date |
---|---|---|---|
74HC_HCT595 | 8-bit serial-in, serial or parallel-out shift register with output latches; 3-state | Data sheet | 2024-03-20 |
AN11044 | Pin FMEA 74HC/74HCT family | Application note | 2019-01-09 |
hc595 | IBIS model of 74HC595 | IBIS model | 2021-02-02 |
hc | HC/HCT Spice model | SPICE model | 2022-02-17 |
HCT_USER_GUIDE | HC/T User Guide | User manual | 1997-10-31 |
SOT763-1 | plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 16 terminals; 0.5 mm pitch; 3.5 mm x 2.5 mm x 1 mm body | Package information | 2023-05-11 |
SO-SOJ-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
SO-SOJ-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
SOT109-1 | plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.75 mm body | Package information | 2023-11-07 |
SOT8016-1 | plastic, leadless dual in-line compatible thermal enhanced extreme thin quad flat package;no leads; 16 terminals; 0.4 mm pitch; body 2 mm x 2.4 mm x 0.48 mm | Package information | 2023-02-03 |
SOT403-1 | plastic, thin shrink small outline package; 16 leads; 5 mm x 4.4 mm x 1.2 mm body | Package information | 2023-11-08 |
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
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.