Features and benefits
-
Balanced propagation delays
-
All inputs have Schmitt-trigger action
-
Inputs accept voltages higher than VCC
-
Input levels:
-
For 74VHC595: CMOS level
-
For 74VHCT595: TTL level
-
-
ESD protection:
-
-
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
-
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
-
-
Multiple package options
-
Specified from -40 °C to +85 °C and from -40 °C to +125 °C
Applications
-
Serial-to-parallel data conversion
-
Remote control holding register
Parametrics
Type number | Product status | VCC (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74VHC595BQ | Production | 2.0 - 5.5 | CMOS | ± 8 | 4.0 | 170 | 8 | low | -40~125 | 90 | 11.8 | 59 | DHVQFN16 |
74VHC595D | Production | 2.0 - 5.5 | CMOS | ± 8 | 4.0 | 170 | 8 | low | -40~125 | 115 | 8.4 | 49 | SO16 |
74VHC595PW | Production | 2.0 - 5.5 | CMOS | ± 8 | 4.0 | 170 | 8 | low | -40~125 | 122 | 3.9 | 51.4 | TSSOP16 |
74VHCT595BQ | Production | 4.5 - 5.5 | TTL | ± 8 | 3.8 | 170 | 8 | low | -40~125 | 90 | 11.8 | 59 | DHVQFN16 |
74VHCT595D | Production | 4.5 - 5.5 | TTL | ± 8 | 3.8 | 170 | 8 | low | -40~125 | 115 | 8.4 | 49 | SO16 |
74VHCT595PW | Production | 4.5 - 5.5 | TTL | ± 8 | 3.8 | 170 | 8 | low | -40~125 | 122 | 3.9 | 51.4 | TSSOP16 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74VHC595BQ | ![]() DHVQFN16 (SOT763-1) | SOT763-1 | SOT763-1_115 | Active | VHC595 | 74VHC595BQ,115 ( 9352 895 11115 ) | |
74VHC595D | ![]() SO16 (SOT109-1) | SOT109-1 | SO-SOJ-REFLOW SO-SOJ-WAVE | SOT109-1_118 | Active | 74VHC595D | 74VHC595D,118 ( 9352 895 12118 ) |
74VHC595PW | ![]() TSSOP16 (SOT403-1) | SOT403-1 | SSOP-TSSOP-VSO-WAVE | SOT403-1_118 | Active | VHC595 | 74VHC595PW,118 ( 9352 895 13118 ) |
74VHCT595BQ | ![]() DHVQFN16 (SOT763-1) | SOT763-1 | SOT763-1_115 | Active | VHT595 | 74VHCT595BQ,115 ( 9352 895 14115 ) | |
74VHCT595D | ![]() SO16 (SOT109-1) | SOT109-1 | SO-SOJ-REFLOW SO-SOJ-WAVE | SOT109-1_118 | Active | 74VHCT595D | 74VHCT595D,118 ( 9352 895 15118 ) |
74VHCT595PW | ![]() TSSOP16 (SOT403-1) | SOT403-1 | SSOP-TSSOP-VSO-WAVE | SOT403-1_118 | Active | VHCT595 | 74VHCT595PW,118 ( 9352 895 16118 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74VHC595BQ | 74VHC595BQ,115 | 74VHC595BQ | ![]() | Always Pb-free | |
74VHC595D | 74VHC595D,118 | 74VHC595D | ![]() | Always Pb-free | |
74VHC595PW | 74VHC595PW,118 | 74VHC595PW | ![]() | Always Pb-free | |
74VHCT595BQ | 74VHCT595BQ,115 | 74VHCT595BQ | ![]() | Always Pb-free | |
74VHCT595D | 74VHCT595D,118 | 74VHCT595D | ![]() | Always Pb-free | |
74VHCT595PW | 74VHCT595PW,118 | 74VHCT595PW | ![]() | Always Pb-free |
Documentation (10)
File name | Title | Type | Date |
---|---|---|---|
74VHC_VHCT595 | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Data sheet | 2024-05-28 |
74vhct595 | 74vhct595 IBIS model | IBIS model | 2013-04-07 |
74vhc595 | 74vhc595 IBIS model | IBIS model | 2013-04-07 |
SOT763-1 | plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 16 terminals; 0.5 mm pitch; 3.5 mm x 2.5 mm x 1 mm body | Package information | 2023-05-11 |
SO-SOJ-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
SO-SOJ-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
SOT109-1 | plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.75 mm body | Package information | 2023-11-07 |
SOT403-1 | plastic, thin shrink small outline package; 16 leads; 5 mm x 4.4 mm x 1.2 mm body | Package information | 2023-11-08 |
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
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.