74VHC595; 74VHCT595

8-bit serial-in/serial-out or parallel-out shift register with output latches

The 74VHC595; 74VHCT595 are high-speed Si-gate CMOS devices and are pin compatible with Low-power Schottky TTL (LSTTL). It is specified in compliance with JEDEC standard No. 7A.

The 74VHC595; 74VHCT595 are 8-stage serial shift registers with a storage register and 3-state outputs. The shift registers have separate clocks.

Data is shifted on the positive-going transitions of the shift register clock input (SHCP). The data in each register is transferred to the storage register on a positive-going transition of the storage register clock input (STCP). If both clocks are connected together, the shift register will always be one clock pulse ahead of the storage register.

The shift register has a serial input (DS) and a serial standard output (Q7S) for cascading. It is also provided with asynchronous reset (active LOW) for all 8 shift register stages. The storage register has 8 parallel 3-state bus driver outputs. Data in the storage register appears at the output whenever the output enable input (OE) is LOW.

Features and benefits

  • Balanced propagation delays

  • All inputs have Schmitt-trigger action

  • Inputs accept voltages higher than VCC

  • Input levels:

    • For 74VHC595: CMOS level

    • For 74VHCT595: TTL level

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Multiple package options

  • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

Applications

  • Serial-to-parallel data conversion

  • Remote control holding register

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)tpd (ns)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74VHC595BQProduction2.0 - 5.5CMOS± 84.01708low-40~1259011.859DHVQFN16
74VHC595DProduction2.0 - 5.5CMOS± 84.01708low-40~1251158.449SO16
74VHC595PWProduction2.0 - 5.5CMOS± 84.01708low-40~1251223.951.4TSSOP16
74VHCT595BQProduction4.5 - 5.5TTL± 83.81708low-40~1259011.859DHVQFN16
74VHCT595DProduction4.5 - 5.5TTL± 83.81708low-40~1251158.449SO16
74VHCT595PWProduction4.5 - 5.5TTL± 83.81708low-40~1251223.951.4TSSOP16

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74VHC595BQ
DHVQFN16
(SOT763-1)
SOT763-1SOT763-1_115ActiveVHC59574VHC595BQ,115
( 9352 895 11115 )
74VHC595D
SO16
(SOT109-1)
SOT109-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT109-1_118Active74VHC595D74VHC595D,118
( 9352 895 12118 )
74VHC595PW
TSSOP16
(SOT403-1)
SOT403-1SSOP-TSSOP-VSO-WAVE
SOT403-1_118ActiveVHC59574VHC595PW,118
( 9352 895 13118 )
74VHCT595BQ
DHVQFN16
(SOT763-1)
SOT763-1SOT763-1_115ActiveVHT59574VHCT595BQ,115
( 9352 895 14115 )
74VHCT595D
SO16
(SOT109-1)
SOT109-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT109-1_118Active74VHCT595D74VHCT595D,118
( 9352 895 15118 )
74VHCT595PW
TSSOP16
(SOT403-1)
SOT403-1SSOP-TSSOP-VSO-WAVE
SOT403-1_118ActiveVHCT59574VHCT595PW,118
( 9352 895 16118 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
74VHC595BQ74VHC595BQ,11574VHC595BQAlways Pb-free
74VHC595D74VHC595D,11874VHC595DAlways Pb-free
74VHC595PW74VHC595PW,11874VHC595PWAlways Pb-free
74VHCT595BQ74VHCT595BQ,11574VHCT595BQAlways Pb-free
74VHCT595D74VHCT595D,11874VHCT595DAlways Pb-free
74VHCT595PW74VHCT595PW,11874VHCT595PWAlways Pb-free
Quality and reliability disclaimer

Documentation (10)

File nameTitleTypeDate
74VHC_VHCT5958-bit serial-in/serial-out or parallel-out shift register with output latchesData sheet2024-05-28
74vhct59574vhct595 IBIS modelIBIS model2013-04-07
74vhc59574vhc595 IBIS modelIBIS model2013-04-07
SOT763-1plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 16 terminals; 0.5 mm pitch; 3.5 mm x 2.5 mm x 1 mm bodyPackage information2023-05-11
SO-SOJ-WAVEFootprint for wave solderingWave soldering2009-10-08
SO-SOJ-REFLOWFootprint for reflow solderingReflow soldering2009-10-08
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
SOT109-1plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.75 mm bodyPackage information2023-11-07
SOT403-1plastic, thin shrink small outline package; 16 leads; 5 mm x 4.4 mm x 1.2 mm bodyPackage information2023-11-08
SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
74vhct59574vhct595 IBIS modelIBIS model2013-04-07
74vhc59574vhc595 IBIS modelIBIS model2013-04-07

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.