74AUP1G09

Low-power 2-input AND gate with open-drain

The 74AUP1G09 is a single 2-input AND gate with open-drain output. Schmitt-trigger action at all inputs makes the circuit tolerant of slower input rise and fall times. This device ensures very low static and dynamic power consumption across the entire VCC range from 0.8 V to 3.6 V. This device is fully specified for partial power down applications using IOFF. The IOFF circuitry disables the output, preventing the potentially damaging backflow current through the device when it is powered down.

Features and benefits

  • Wide supply voltage range from 0.8 V to 3.6 V

  • CMOS low power dissipation

  • High noise immunity

  • Overvoltage tolerant inputs to 3.6 V

  • Low static power consumption; ICC = 0.9 μA (maximum)

  • Latch-up performance exceeds 100 mA per JESD 78 Class II Level B

  • Low noise overshoot and undershoot < 10 % of VCC

  • IOFF circuitry provides partial Power-down mode operation

  • Complies with JEDEC standards:

    • JESD8-12 (0.8 V to 1.3 V)

    • JESD8-11 (0.9 V to 1.65 V)

    • JESD8-7 (1.65 V to 1.95 V)

    • JESD8-5 (2.3 V to 2.7 V)

    • JESD8C (2.7 V to 3.6 V)

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 3A exceeds 5000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Multiple package options

  • Specified from -40 °C to +85 °C and -40 °C to +125 °C

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)tpd (ns)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74AUP1G09GF
NRND
Not for design in-----------XSON6
74AUP1G09GMProduction0.8 - 3.6CMOS1.98.5701ultra low-40~1253117.7157XSON6
74AUP1G09GNProduction0.8 - 3.6CMOS1.98.5701ultra low-40~12533422.6207XSON6
74AUP1G09GSProduction0.8 - 3.6CMOS1.98.5701ultra low-40~12532128.7215XSON6
74AUP1G09GWProduction0.8 - 3.6CMOS1.98.5701ultra low-40~12530979.2179TSSOP5
74AUP1G09GXProduction0.8 - 3.6CMOS1.98.5701ultra low-40~12532290.7191X2SON5

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74AUP1G09GM
XSON6
(SOT886)
SOT886REFLOW_BG-BD-1
SOT886_132Activep974AUP1G09GM,132
( 9352 883 03132 )
SOT886_115Activep974AUP1G09GM,115
( 9352 883 03115 )
74AUP1G09GN
XSON6
(SOT1115)
SOT1115REFLOW_BG-BD-1
SOT1115_132Activep974AUP1G09GN,132
( 9352 917 19132 )
74AUP1G09GS
XSON6
(SOT1202)
SOT1202REFLOW_BG-BD-1
SOT1202_132Activep974AUP1G09GS,132
( 9352 928 35132 )
74AUP1G09GW
TSSOP5
(SOT353-1)
SOT353-1WAVE_BG-BD-1
SOT353-1_125Activep974AUP1G09GW,125
( 9352 883 02125 )
74AUP1G09GX
X2SON5
(SOT1226-3)
SOT1226-3SOT1226-3_125Activep974AUP1G09GX,125
( 9352 983 59125 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
74AUP1G09GF9352883041322021-06-302021-12-3174AUP1G09GS

    Environmental information

    Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
    74AUP1G09GM74AUP1G09GM,13274AUP1G09GMAlways Pb-free
    74AUP1G09GM74AUP1G09GM,11574AUP1G09GMAlways Pb-free
    74AUP1G09GN74AUP1G09GN,13274AUP1G09GNAlways Pb-free
    74AUP1G09GS74AUP1G09GS,13274AUP1G09GSAlways Pb-free
    74AUP1G09GW74AUP1G09GW,12574AUP1G09GWAlways Pb-free
    74AUP1G09GX74AUP1G09GX,12574AUP1G09GXAlways Pb-free
    Quality and reliability disclaimer

    Documentation (22)

    File nameTitleTypeDate
    74AUP1G09Low-power 2-input AND gate with open-drainData sheet2023-07-11
    AN10161PicoGate Logic footprintsApplication note2002-10-29
    AN11052Pin FMEA for AUP familyApplication note2019-01-09
    aup1g0974AUP1G09 IBIS model IBIS model2014-12-14
    Nexperia_document_leaflet_Logic_X2SON_packages_062018X2SON ultra-small 4, 5, 6 & 8-pin leadless packagesLeaflet2018-06-05
    Nexperia_document_leaflet_Logic_AUP_technology_portfolio_201904Nexperia_document_leaflet_Logic_AUP_technology_portfolio_201904Leaflet2019-04-12
    Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
    REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
    MAR_SOT1202MAR_SOT1202 TopmarkTop marking2013-06-03
    SOT1202plastic, leadless extremely thin small outline package; 6 terminals; 0.35 mm pitch; 1 mm x 1mm x 0.35 mm bodyPackage information2022-06-01
    WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
    SOT353-1plastic thin shrink small outline package; 5 leads; body width 1.25 mmPackage information2022-11-15
    REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
    MAR_SOT1115MAR_SOT1115 TopmarkTop marking2013-06-03
    SOT1115plastic, leadless extremely thin small outline package; 6 terminals; 0.3 mm pitch; 0.9 mm x 1 mm x 0.35 mm bodyPackage information2022-05-27
    SOT891plastic, leadless extremely thin small outline package; 6 terminals; 0.35 mm pitch; 1 mm x 1 mm x 0.5 mm bodyPackage information2020-04-21
    MAR_SOT891MAR_SOT891 TopmarkTop marking2013-06-03
    REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
    MAR_SOT886MAR_SOT886 TopmarkTop marking2013-06-03
    SOT886plastic, leadless extremely thin small outline package; 6 terminals; 0.5 mm pitch; 1 mm x 1.45 mm x 0.5 mm bodyPackage information2022-06-01
    REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
    SOT1226-3plastic thermal enhanced extremely thin small outline package; no leads;5 terminals; body 0.8 x 0.8 x 0.32 mmPackage information2020-08-27

    Support

    If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

    Models

    File nameTitleTypeDate
    aup1g0974AUP1G09 IBIS model IBIS model2014-12-14

    Sample

    As a Nexperia customer you can order samples via our sales organization.

    If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.