74HC1G08; 74HCT1G08

2-input AND gate

The 74HC1G08; 74HCT1G08 is a single 2-input AND gate. Inputs include clamp diodes. This enables the use of current limiting resistors to interface inputs to voltages in excess of VCC.

Features and benefits

  • Wide supply voltage range from 2.0 V to 6.0 V

  • CMOS low power dissipation

  • High noise immunity

  • Symmetrical output impedance

  • Balanced propagation delays

  • Latch-up performance exceeds 100 mA per JESD 78 Class II Level B

  • Input levels:

    • For 74HC1G08: CMOS level

    • For 74HCT1G08: TTL level

  • Complies with JEDEC standards:

    • JESD8C (2.7 V to 3.6 V)
    • JESD7A (2.0 V to 6.0 V)
  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Specified from −40 °C to +85 °C and −40 °C to +125 °C

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)tpd (ns)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74HC1G08GVProduction2.0 - 6.0CMOS± 5.27.0361low-40~12522033.0131TSOP5
74HC1G08GWProduction2.0 - 6.0CMOS± 5.27.0361low-40~12526139.3138TSSOP5
74HCT1G08GVProduction4.5 - 5.5TTL± 211361low-40~12522033.0131TSOP5
74HCT1G08GWProduction4.5 - 5.5TTL± 211361low-40~12526139.3138TSSOP5

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74HC1G08GV
TSOP5
(SOT753)
SOT753REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT753_125ActiveH0874HC1G08GV,125
( 9352 720 15125 )
74HC1G08GW
TSSOP5
(SOT353-1)
SOT353-1WAVE_BG-BD-1
SOT353-1_125ActiveHE74HC1G08GW,125
( 9352 456 70125 )
74HCT1G08GV
TSOP5
(SOT753)
SOT753REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT753_125ActiveT0874HCT1G08GV,125
( 9352 720 21125 )
74HCT1G08GW
TSSOP5
(SOT353-1)
SOT353-1WAVE_BG-BD-1
SOT353-1_125ActiveTE74HCT1G08GW,125
( 9352 456 60125 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
74HC1G08GW935245670165
74HC1G08GW935245670115
74HC1G08GW935245670118
74HCT1G08GW935245660165
74HCT1G08GW935245660115
74HCT1G08GW935245660118

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
74HC1G08GV74HC1G08GV,12574HC1G08GVweek 36, 2003
74HC1G08GW74HC1G08GW,12574HC1G08GWweek 36, 2003
74HCT1G08GV74HCT1G08GV,12574HCT1G08GVweek 36, 2003
74HCT1G08GW74HCT1G08GW,12574HCT1G08GWweek 36, 2003
Quality and reliability disclaimer

Documentation (11)

File nameTitleTypeDate
74HC_HCT1G082-input AND gateData sheet2024-07-15
AN10161PicoGate Logic footprintsApplication note2002-10-29
AN11044Pin FMEA 74HC/74HCT familyApplication note2019-01-09
hct1g0874HCT1G08 IBIS modelIBIS model2019-01-09
hc1g0874HC1G08 IBIS modelIBIS model2022-12-21
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
SOT353-1plastic thin shrink small outline package; 5 leads; body width 1.25 mmPackage information2022-11-15
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
MAR_SOT753MAR_SOT753 TopmarkTop marking2013-06-03
SOT753plastic, surface-mounted package; 5 leads; 0.95 mm pitch; 2.9 mm x 1.5 mm x 1 mm bodyPackage information2022-05-31
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
hct1g0874HCT1G08 IBIS modelIBIS model2019-01-09
hc1g0874HC1G08 IBIS modelIBIS model2022-12-21

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.