XC7SH08

2-input AND gate

XC7SH08 is a high-speed Si-gate CMOS device. It provides a 2-input AND function.

Features and benefits

  • Symmetrical output impedance

  • High noise immunity

  • Low power dissipation

  • CMOS input levels

  • Balanced propagation delays

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Specified from -40 °C to +125 °C

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)tpd (ns)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
XC7SH08GVProduction2.0 - 5.5CMOS± 83.2601low-40~12527264.5170TSOP5
XC7SH08GWProduction2.0 - 5.5CMOS± 83.2601low-40~12531282.5183TSSOP5

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
XC7SH08GV
TSOP5
(SOT753)
SOT753REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT753_125Activef08XC7SH08GV,125
( 9352 898 76125 )
XC7SH08GW
TSSOP5
(SOT353-1)
SOT353-1WAVE_BG-BD-1
SOT353-1_125ActivefEXC7SH08GW,125
( 9352 898 77125 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
XC7SH08GVXC7SH08GV,125XC7SH08GVAlways Pb-free
XC7SH08GWXC7SH08GW,125XC7SH08GWAlways Pb-free
Quality and reliability disclaimer

Documentation (9)

File nameTitleTypeDate
XC7SH082-input AND gateData sheet2023-12-21
xc7sh08xc7sh08 IBIS modelIBIS model2013-04-07
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
SOT353-1plastic thin shrink small outline package; 5 leads; body width 1.25 mmPackage information2022-11-15
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
MAR_SOT753MAR_SOT753 TopmarkTop marking2013-06-03
SOT753plastic, surface-mounted package; 5 leads; 0.95 mm pitch; 2.9 mm x 1.5 mm x 1 mm bodyPackage information2022-05-31
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
xc7sh08xc7sh08 IBIS modelIBIS model2013-04-07

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.