74AUP1T58

Low-power configurable gate with voltage-level translator

The 74AUP1T58 is a configurable multiple function gate with level translating, Schmitt-trigger inputs. The device can be configured as any of the following logic functions AND, OR, NAND, NOR, XOR, inverter and buffer; using the 3-bit input. All inputs can be connected directly to VCC or GND. Low threshold Schmitt trigger inputs allow these devices to be driven by 1.8 V logic levels in 3.3 V applications.

This device ensures very low static and dynamic power consumption across the entire VCC range from 2.3 V to 3.6 V. This device is fully specified for partial power down applications using IOFF. The IOFF circuitry disables the output, preventing the potentially damaging backflow current through the device when it is powered down.

Features and benefits

  • Wide supply voltage range from 2.3 V to 3.6 V

  • High noise immunity

  • Low static power consumption; ICC = 1.5 μA (maximum)

  • Latch-up performance exceeds 100 mA per JESD 78 Class II Level B

  • Overvoltage tolerant inputs to 3.6 V

  • Low noise overshoot and undershoot < 10 % of VCC

  • IOFF circuitry provides partial power-down mode operation

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 3A exceeds 5000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Multiple package options

  • Specified from -40 °C to +85 °C and -40 °C to +125 °C

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)tpd (ns)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74AUP1T58GMProduction2.3 - 3.6CMOS± 43.9701ultra low-40~1252906.5145XSON6
74AUP1T58GNProduction2.3 - 3.6CMOS± 43.9701ultra low-40~12527511.7171XSON6
74AUP1T58GSProduction2.3 - 3.6CMOS± 43.9701ultra low-40~12527214.8177XSON6
74AUP1T58GWProduction2.3 - 3.6CMOS± 43.9701ultra low-40~12526438.6153TSSOP6

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74AUP1T58GM
XSON6
(SOT886)
SOT886REFLOW_BG-BD-1
SOT886_132Activea874AUP1T58GM,132
( 9352 804 67132 )
SOT886_115Activea874AUP1T58GM,115
( 9352 804 67115 )
74AUP1T58GN
XSON6
(SOT1115)
SOT1115REFLOW_BG-BD-1
SOT1115_132Activea874AUP1T58GN,132
( 9352 917 55132 )
74AUP1T58GS
XSON6
(SOT1202)
SOT1202REFLOW_BG-BD-1
SOT1202_132Activea874AUP1T58GS,132
( 9352 928 79132 )
74AUP1T58GW
TSSOP6
(SOT363-2)
SOT363-2SOT363-2_125Activea874AUP1T58GW,125
( 9352 804 66125 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
74AUP1T58GM74AUP1T58GM,13274AUP1T58GMAlways Pb-free
74AUP1T58GM74AUP1T58GM,11574AUP1T58GMAlways Pb-free
74AUP1T58GN74AUP1T58GN,13274AUP1T58GNAlways Pb-free
74AUP1T58GS74AUP1T58GS,13274AUP1T58GSAlways Pb-free
74AUP1T58GW74AUP1T58GW,12574AUP1T58GWAlways Pb-free
Quality and reliability disclaimer

Documentation (15)

File nameTitleTypeDate
74AUP1T58Low-power configurable gate with voltage-level translatorData sheet2023-07-26
AN10161PicoGate Logic footprintsApplication note2002-10-29
aup1t58aup1t58 IBIS modelIBIS model2014-12-21
Nexperia_document_leaflet_Logic_AUP_technology_portfolio_201904Nexperia_document_leaflet_Logic_AUP_technology_portfolio_201904Leaflet2019-04-12
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
MAR_SOT1202MAR_SOT1202 TopmarkTop marking2013-06-03
SOT1202plastic, leadless extremely thin small outline package; 6 terminals; 0.35 mm pitch; 1 mm x 1mm x 0.35 mm bodyPackage information2022-06-01
SOT363-2plastic thin shrink small outline package; 6 leads; body width 1.25 mmPackage information2022-11-21
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
MAR_SOT1115MAR_SOT1115 TopmarkTop marking2013-06-03
SOT1115plastic, leadless extremely thin small outline package; 6 terminals; 0.3 mm pitch; 0.9 mm x 1 mm x 0.35 mm bodyPackage information2022-05-27
MAR_SOT886MAR_SOT886 TopmarkTop marking2013-06-03
SOT886plastic, leadless extremely thin small outline package; 6 terminals; 0.5 mm pitch; 1 mm x 1.45 mm x 0.5 mm bodyPackage information2022-06-01
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
aup1t58aup1t58 IBIS modelIBIS model2014-12-21

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.