74AHC1G86; 74AHCT1G86

2-input EXCLUSIVE-OR gate

The 74AHC1G86; 74AHCT1G86 is a single 2-input EXCLUSIVE-OR gate. Inputs are overvoltage tolerant. This feature allows the use of these devices as translators in mixed voltage environments.

Features and benefits

  • Wide supply voltage range from 2.0 to 5.5 V

  • Overvoltage tolerant inputs to 5.5 V

  • High noise immunity

  • CMOS low power dissipation

  • Latch-up performance exceeds 100 mA per JESD 78 Class II Level A

  • Symmetrical output impedance

  • Balanced propagation delays

  • Input levels:

    • For 74AHC1G86: CMOS level

    • For 74AHCT1G86: TTL level

  • Multiple package options

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Specified from -40 °C to +125 °C

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)tpd (ns)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74AHC1G86GVProduction2.0 - 5.5CMOS± 83.4601low-40~12527264.5170TSOP5
74AHC1G86GWProduction2.0 - 5.5CMOS± 83.4601low-40~12531282.5183TSSOP5
74AHCT1G86GVProduction4.5 - 5.5TTL± 83.5601low-40~12527264.5170TSOP5
74AHCT1G86GWProduction4.5 - 5.5TTL± 83.5601low-40~12531282.5183TSSOP5

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74AHC1G86GV
TSOP5
(SOT753)
SOT753REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT753_125ActiveA8674AHC1G86GV,125
( 9352 716 73125 )
74AHC1G86GW
TSSOP5
(SOT353-1)
SOT353-1WAVE_BG-BD-1
SOT353-1_125ActiveAH74AHC1G86GW,125
( 9352 630 06125 )
74AHCT1G86GV
TSOP5
(SOT753)
SOT753REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT753_125ActiveC8674AHCT1G86GV,125
( 9352 716 72125 )
74AHCT1G86GW
TSSOP5
(SOT353-1)
SOT353-1WAVE_BG-BD-1
SOT353-1_125ActiveCH74AHCT1G86GW,125
( 9352 630 05125 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
74AHC1G86GW935263006165
74AHC1G86GW935263006115
74AHC1G86GW935263006118
74AHCT1G86GW935263005165
74AHCT1G86GW935263005115
74AHCT1G86GW935263005118

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
74AHC1G86GV74AHC1G86GV,12574AHC1G86GVweek 36, 2003
74AHC1G86GW74AHC1G86GW,12574AHC1G86GWweek 36, 2003
74AHCT1G86GV74AHCT1G86GV,12574AHCT1G86GVweek 36, 2003
74AHCT1G86GW74AHCT1G86GW,12574AHCT1G86GWweek 36, 2003
Quality and reliability disclaimer

Documentation (10)

File nameTitleTypeDate
74AHC_AHCT1G862-input EXCLUSIVE-OR gateData sheet2023-10-11
AN10161PicoGate Logic footprintsApplication note2002-10-29
ahct1g86ahct1g86 IBIS modelIBIS model2013-04-07
ahc1g86ahc1g86 IBIS modelIBIS model2013-04-07
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
SOT353-1plastic thin shrink small outline package; 5 leads; body width 1.25 mmPackage information2022-11-15
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
MAR_SOT753MAR_SOT753 TopmarkTop marking2013-06-03
SOT753plastic, surface-mounted package; 5 leads; 0.95 mm pitch; 2.9 mm x 1.5 mm x 1 mm bodyPackage information2022-05-31
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
ahct1g86ahct1g86 IBIS modelIBIS model2013-04-07
ahc1g86ahc1g86 IBIS modelIBIS model2013-04-07

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.