74HC132; 74HCT132

Quad 2-input NAND Schmitt trigger

The 74HC132; 74HCT132 is a quad 2-input NAND gate with Schmitt-trigger inputs. Inputs include clamp diodes. This enables the use of current limiting resistors to interface inputs to voltages in excess of VCC. Schmitt trigger inputs transform slowly changing input signals into sharply defined jitter-free output signals.

Features and benefits

  • Wide supply voltage range from 2.0 to 6.0 V

  • CMOS low power dissipation

  • High noise immunity

  • Unlimited input rise and fall times

  • Latch-up performance exceeds 100 mA per JESD 78 Class II Level B

  • Complies with JEDEC standards:

    • JESD8C (2.7 V to 3.6 V)

    • JESD7A (2.0 V to 6.0 V)

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Multiple package options

  • Specified from −40 °C to +85 °C and from −40 °C to +125 °C

Applications

  • Wave and pulse shapers

  • Astable multivibrators

  • Monostable multivibrators

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)tpd (ns)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74HC132BQProduction2.0 - 6.0CMOS± 5.211364low-40~12510721.075DHVQFN14
74HC132DProduction2.0 - 6.0CMOS± 5.211364low-40~12510920.667SO14
74HC132PWProduction2.0 - 6.0CMOS± 5.211364low-40~1251418.068TSSOP14
74HCT132DProduction4.5 - 5.5TTL± 417364low-40~12510920.667SO14
74HCT132PWProduction4.5 - 5.5TTL± 417364low-40~1251417.968TSSOP14

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74HC132BQ
DHVQFN14
(SOT762-1)
SOT762-1SOT762-1_115ActiveHC13274HC132BQX
( 9356 907 24115 )
74HC132D
SO14
(SOT108-1)
SOT108-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT108-1_653Active74HC132D74HC132D,653
( 9337 141 30653 )
74HC132PW
TSSOP14
(SOT402-1)
SOT402-1SSOP-TSSOP-VSO-WAVE
SOT402-1_118ActiveHC13274HC132PW,118
( 9351 858 00118 )
74HCT132D
SO14
(SOT108-1)
SOT108-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT108-1_653Active74HCT132D74HCT132D,653
( 9337 141 40653 )
74HCT132PW
TSSOP14
(SOT402-1)
SOT402-1SSOP-TSSOP-VSO-WAVE
SOT402-1_118ActiveHCT13274HCT132PW,118
( 9351 873 10118 )

The variants in the table below are discontinued. See the table Discontinuation information for more information.

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74HC132D
SO14
(SOT108-1)
SOT108-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT108-1_652Withdrawn / End-of-life74HC132D74HC132D,652
( 9337 141 30652 )
74HCT132D
SO14
(SOT108-1)
SOT108-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT108-1_652Withdrawn / End-of-life74HCT132D74HCT132D,652
( 9337 141 40652 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
74HC132D9337141306522021-12-312022-06-3074HC132D
    74HC132PW9351858001122021-12-312022-06-3074HC132PW
      74HCT132D9337141406522021-12-312022-06-3074HCT132D
        74HCT132PW9351873101122021-12-312022-06-3074HCT132PW

          Environmental information

          Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
          74HC132BQ74HC132BQX74HC132BQweek 25, 2019
          74HC132D74HC132D,65374HC132Dweek 13, 2005
          74HC132PW74HC132PW,11874HC132PWweek 10, 2005
          74HCT132D74HCT132D,65374HCT132Dweek 30, 2004
          74HCT132PW74HCT132PW,11874HCT132PWweek 10, 2005

          The variants in the table below are discontinued. See the table Discontinuation information for more information.

          Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
          74HC132D74HC132D,65274HC132Dweek 13, 2005
          74HCT132D74HCT132D,65274HCT132Dweek 30, 2004
          Quality and reliability disclaimer

          Documentation (8)

          File nameTitleTypeDate
          74HC_HCT132Quad 2-input NAND Schmitt triggerData sheet2024-03-11
          SOT762-1plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 14 terminals; 0.5 mm pitch; 2.5 x 3 x 1 mm bodyPackage information2023-04-05
          SOT402-1plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.2 mm bodyPackage information2023-11-07
          SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
          SO-SOJ-WAVEFootprint for wave solderingWave soldering2009-10-08
          SO-SOJ-REFLOWFootprint for reflow solderingReflow soldering2009-10-08
          WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
          SOT108-1plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm bodyPackage information2023-11-07

          Support

          If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

          Ordering, pricing & availability

          Sample

          As a Nexperia customer you can order samples via our sales organization.

          If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.