Features and benefits
-
Wide supply voltage range from 1.65 V to 5.5 V
-
5 V tolerant outputs for interfacing with 5 V logic
-
High noise immunity
-
±24 mA output drive (VCC = 3.0 V)
-
CMOS low power dissipation
-
IOFF circuitry provides partial Power-down mode operation
-
Complies with JEDEC standard:
-
JESD8-7 (1.65 V to 1.95 V)
-
JESD8-5 (2.3 V to 2.7 V)
-
JESD8-B/JESD36 (2.7 V to 3.6 V)
-
-
Latch-up performance exceeds 250 mA
-
Direct interface with TTL levels
-
Overvoltage tolerant inputs to 5.5 V
-
ESD protection:
-
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
-
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
-
-
Multiple package options
-
Specified from -40 °C to +85 °C and -40 °C to +125 °C
Parametrics
Type number | Product status | VCC (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74LVC2G00DC | Production | 1.65 - 5.5 | CMOS/LVTTL | ± 32 | 2.2 | 175 | 2 | low | -40~125 | 200 | 32.4 | 110 | VSSOP8 |
74LVC2G00DP | Production | 1.65 - 5.5 | CMOS/LVTTL | ± 32 | 2.2 | 175 | 2 | low | -40~125 | 210 | 18.8 | 104 | TSSOP8 |
74LVC2G00GN | Production | 1.65 - 5.5 | CMOS/LVTTL | ± 32 | 2.2 | 175 | 2 | low | -40~125 | 231 | 9.5 | 142 | XSON8 |
74LVC2G00GS | Production | 1.65 - 5.5 | CMOS/LVTTL | ± 32 | 2.2 | 175 | 2 | low | -40~125 | 269 | 9.7 | 141 | XSON8 |
74LVC2G00GT | Production | 1.65 - 5.5 | CMOS/LVTTL | ± 32 | 2.2 | 175 | 2 | low | -40~125 | 317 | 5.6 | 150 | XSON8 |
74LVC2G00GX | Production | 1.65 - 5.5 | CMOS/LVTTL | ± 32 | 2.2 | 175 | 2 | low | -40~125 | - | - | - | X2SON8 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74LVC2G00DC | ![]() VSSOP8 (SOT765-1) | SOT765-1 | SOT765-1_125 | Active | V00 | 74LVC2G00DC,125 ( 9352 752 24125 ) | |
74LVC2G00DP | ![]() TSSOP8 (SOT505-2) | SOT505-2 | SOT505-2_125 | Active | V2G00 | 74LVC2G00DP,125 ( 9352 735 81125 ) | |
74LVC2G00GN | ![]() XSON8 (SOT1116) | SOT1116 | REFLOW_BG-BD-1 | SOT1116_115 | Active | VA | 74LVC2G00GN,115 ( 9352 922 36115 ) |
74LVC2G00GS | ![]() XSON8 (SOT1203) | SOT1203 | REFLOW_BG-BD-1 | SOT1203_115 | Active | VA | 74LVC2G00GS,115 ( 9352 923 81115 ) |
74LVC2G00GT | ![]() XSON8 (SOT833-1) | SOT833-1 | SOT833-1_115 | Active | V00 | 74LVC2G00GT,115 ( 9352 789 18115 ) | |
74LVC2G00GX | ![]() X2SON8 (SOT1233-2) | SOT1233-2 | SOT1233-2_115 | Active | VA | 74LVC2G00GXX ( 9353 084 44115 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74LVC2G00DC | 74LVC2G00DC,125 | 74LVC2G00DC | ![]() | week 1, 2005 | |
74LVC2G00DP | 74LVC2G00DP,125 | 74LVC2G00DP | ![]() | week 41, 2004 | |
74LVC2G00GN | 74LVC2G00GN,115 | 74LVC2G00GN | ![]() | Always Pb-free | |
74LVC2G00GS | 74LVC2G00GS,115 | 74LVC2G00GS | ![]() | Always Pb-free | |
74LVC2G00GT | 74LVC2G00GT,115 | 74LVC2G00GT | ![]() | Always Pb-free | |
74LVC2G00GX | 74LVC2G00GXX | 74LVC2G00GX | ![]() | week 25, 2019 |
Documentation (17)
File name | Title | Type | Date |
---|---|---|---|
74LVC2G00 | Dual 2-input NAND gate | Data sheet | 2024-05-08 |
AN10161 | PicoGate Logic footprints | Application note | 2002-10-29 |
AN11009 | Pin FMEA for LVC family | Application note | 2019-01-09 |
lvc2g00 | 74LVC2G00 IBIS model | IBIS model | 2014-10-20 |
Nexperia_document_leaflet_Logic_X2SON_packages_062018 | X2SON ultra-small 4, 5, 6 & 8-pin leadless packages | Leaflet | 2018-06-05 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
SOT1233-2 | plastic thermal enhanced extremely thin small outline package; no leads;8 terminals; body 1.35 x 0.8 x 0.32 mm | Package information | 2022-04-21 |
SOT505-2 | plastic, thin shrink small outline package; 8 leads; 0.65 mm pitch; 3 mm x 3 mm x 1.1 mm body | Package information | 2022-06-03 |
MAR_SOT1203 | MAR_SOT1203 Topmark | Top marking | 2013-06-03 |
SOT1203 | plastic, leadless extremely thin small outline package; 8 terminals; 0.35 mm pitch; 1.35 mm x 1 mm x 0.35 mm body | Package information | 2022-06-03 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
MAR_SOT833 | MAR_SOT833 Topmark | Top marking | 2013-06-03 |
SOT833-1 | plastic, leadless extremely thin small outline package; 8 terminals; 0.5 mm pitch; 1 mm x 1.95 mm x 0.5 mm body | Package information | 2022-06-03 |
SOT765-1 | plastic, very thin shrink small outline package; 8 leads; 0.5 mm pitch; 2 mm x 2.3 mm x 1 mm body | Package information | 2022-06-03 |
MAR_SOT1116 | MAR_SOT1116 Topmark | Top marking | 2013-06-03 |
SOT1116 | plastic, leadless extremely thin small outline package; 8 terminals; 0.3 mm pitch; 1.2 mm x 1 mm x 0.35 mm body | Package information | 2022-06-02 |
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
lvc2g00 | 74LVC2G00 IBIS model | IBIS model | 2014-10-20 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.