Features and benefits
-
Wide supply voltage range from 2.0 to 5.5 V
-
Overvoltage tolerant inputs to 5.5 V
-
Input levels:
-
For 74AHC2G32: CMOS level
-
For 74AHCT2G32: TTL level
-
-
CMOS low power dissipation
-
Symmetrical output impedance
-
High noise immunity
-
Low power dissipation
-
Balanced propagation delays
-
Latch-up performance exceeds 100 mA per JESD 78 Class II Level A
-
ESD protection:
-
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
-
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
-
-
Specified from -40 °C to +85 °C and from -40 °C to +125 °C
Parametrics
Type number | Product status | VCC (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74AHC2G32DC | Production | 2.0 - 5.5 | CMOS | ± 8 | 3.2 | 60 | 2 | low | -40~125 | 205 | 35.8 | 116 | VSSOP8 |
74AHC2G32DP | Production | 2.0 - 5.5 | CMOS | ± 8 | 3.2 | 60 | 2 | low | -40~125 | 218 | 20.9 | 106 | TSSOP8 |
74AHCT2G32DC | Production | 4.5 - 5.5 | TTL | ± 8 | 3.3 | 60 | 2 | low | -40~125 | 205 | 35.8 | 116 | VSSOP8 |
74AHCT2G32DP | Production | 4.5 - 5.5 | TTL | ± 8 | 3.3 | 60 | 2 | low | -40~125 | 218 | 20.9 | 106 | TSSOP8 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74AHC2G32DC | VSSOP8 (SOT765-1) | SOT765-1 | SOT765-1_125 | Active | A32 | 74AHC2G32DC,125 ( 9352 751 32125 ) | |
74AHC2G32DP | TSSOP8 (SOT505-2) | SOT505-2 | SOT505-2_125 | Active | A32 | 74AHC2G32DP,125 ( 9352 746 67125 ) | |
74AHCT2G32DC | VSSOP8 (SOT765-1) | SOT765-1 | SOT765-1_125 | Active | C32 | 74AHCT2G32DC,125 ( 9352 751 33125 ) | |
74AHCT2G32DP | TSSOP8 (SOT505-2) | SOT505-2 | SOT505-2_125 | Active | C32 | 74AHCT2G32DP,125 ( 9352 746 69125 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74AHC2G32DC | 74AHC2G32DC,125 | 74AHC2G32DC | week 1, 2005 | ||
74AHC2G32DP | 74AHC2G32DP,125 | 74AHC2G32DP | week 41, 2004 | ||
74AHCT2G32DC | 74AHCT2G32DC,125 | 74AHCT2G32DC | week 1, 2005 | ||
74AHCT2G32DP | 74AHCT2G32DP,125 | 74AHCT2G32DP | week 41, 2004 |
Documentation (6)
File name | Title | Type | Date |
---|---|---|---|
74AHC_AHCT2G32 | Dual 2-input OR gate | Data sheet | 2023-09-01 |
AN10161 | PicoGate Logic footprints | Application note | 2002-10-29 |
ahc2g32 | ahc2g32 IBIS model | IBIS model | 2013-04-07 |
ahct2g32 | ahct2g32 IBIS model | IBIS model | 2013-04-07 |
SOT505-2 | plastic, thin shrink small outline package; 8 leads; 0.65 mm pitch; 3 mm x 3 mm x 1.1 mm body | Package information | 2022-06-03 |
SOT765-1 | plastic, very thin shrink small outline package; 8 leads; 0.5 mm pitch; 2 mm x 2.3 mm x 1 mm body | Package information | 2022-06-03 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.