Features and benefits
- Serial or parallel expansion without extra gating
- Magnitude comparison of any binary words
- Output capability: standard
- ICC category: MSI
Parametrics
Type number | Product status | VCC (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|---|
74HC85D | Production | 2.0 - 6.0 | CMOS | ± 5.2 | 23 | 4 | low | -40~125 | 67 | 1.0 | 25 | SO16 |
74HC85PW | Production | 2.0 - 6.0 | CMOS | ± 5.2 | 23 | 4 | low | -40~125 | 102 | 1.0 | 28.7 | TSSOP16 |
74HCT85D | Production | 4.5 - 5.5 | TTL | ± 4 | 26 | 4 | low | -40~125 | 67 | 1.0 | 24.8 | SO16 |
74HCT85PW | Production | 4.5 - 5.5 | TTL | ± 4 | 26 | 4 | low | -40~125 | - | - | - | TSSOP16 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74HC85D | SO16 (SOT109-1) | SOT109-1 | SO-SOJ-REFLOW SO-SOJ-WAVE | SOT109-1_653 | Active | 74HC85D | 74HC85D,653 ( 9337 149 50653 ) |
74HC85PW | TSSOP16 (SOT403-1) | SOT403-1 | SSOP-TSSOP-VSO-WAVE | SOT403-1_118 | Active | HC85 | 74HC85PW,118 ( 9351 891 80118 ) |
74HCT85D | SO16 (SOT109-1) | SOT109-1 | SO-SOJ-REFLOW SO-SOJ-WAVE | SOT109-1_653 | Active | 74HCT85D | 74HCT85D,653 ( 9337 154 30653 ) |
74HCT85PW | TSSOP16 (SOT403-1) | SOT403-1 | SSOP-TSSOP-VSO-WAVE | SOT403-1_118 | Active | 74HCT85 | 74HCT85PWHL ( 9356 912 06118 ) |
The variants in the table below are discontinued. See the table Discontinuation information for more information.
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74HC85D | SO16 (SOT109-1) | SOT109-1 | SO-SOJ-REFLOW SO-SOJ-WAVE | SOT109-1_652 | Withdrawn / End-of-life | 74HC85D | 74HC85D,652 ( 9337 149 50652 ) |
74HCT85D | SO16 (SOT109-1) | SOT109-1 | SO-SOJ-REFLOW SO-SOJ-WAVE | SOT109-1_652 | Withdrawn / End-of-life | 74HCT85D | 74HCT85D,652 ( 9337 154 30652 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74HC85D | 74HC85D,653 | 74HC85D | week 30, 2004 | ||
74HC85PW | 74HC85PW,118 | 74HC85PW | week 10, 2005 | ||
74HCT85D | 74HCT85D,653 | 74HCT85D | week 6, 2004 | ||
74HCT85PW | 74HCT85PWHL | 74HCT85PW |
The variants in the table below are discontinued. See the table Discontinuation information for more information.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74HC85D | 74HC85D,652 | 74HC85D | week 30, 2004 | ||
74HCT85D | 74HCT85D,652 | 74HCT85D | week 6, 2004 |
Documentation (7)
File name | Title | Type | Date |
---|---|---|---|
74HC_HCT85 | 4-bit magnitude comparator | Data sheet | 2024-04-02 |
SO-SOJ-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
SO-SOJ-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
SOT109-1 | plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.75 mm body | Package information | 2023-11-07 |
SOT403-1 | plastic, thin shrink small outline package; 16 leads; 5 mm x 4.4 mm x 1.2 mm body | Package information | 2023-11-08 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.