Features and benefits
-
Wide supply voltage range from 1.65 V to 5.5 V
-
High noise immunity
-
±24 mA output drive (VCC = 3.0 V)
-
CMOS low power consumption
-
DC triggered from active HIGH or active LOW inputs
-
Retriggerable for very long pulses up to 100 % duty factor
-
Direct reset terminates output pulse
-
Schmitt trigger on all inputs
-
Complies with JEDEC standard:
-
JESD8-7 (1.65 V to 1.95 V)
-
JESD8-5 (2.3 V to 2.7 V)
-
JESD8-B/JESD36 (2.7 V to 3.6 V)
-
-
Power-on-reset on outputs
-
Latch-up performance exceeds 100 mA
-
Direct interface with TTL levels
-
Inputs accept voltages up to 5.5 V
-
ESD protection:
-
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
-
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
-
-
Multiple package options
-
Specified from -40 °C to +85 °C and -40 °C to +125 °C
Parametrics
Type number | Product status | VCC (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|
74LVC1G123DC | Production | 1.65 - 5.5 | CMOS/LVTTL | ± 32 | 3.5 | low | -40~125 | 203 | 34.0 | 113 | VSSOP8 |
74LVC1G123DP | Production | 1.65 - 5.5 | CMOS/LVTTL | ± 32 | 3.5 | low | -40~125 | 214 | 19.8 | 105 | TSSOP8 |
74LVC1G123GN | Production | 1.65 - 5.5 | CMOS/LVTTL | ± 32 | 3.5 | low | -40~125 | 237 | 10.5 | 147 | XSON8 |
74LVC1G123GS | Production | 1.65 - 5.5 | CMOS/LVTTL | ± 32 | 3.5 | low | -40~125 | 275 | 10.7 | 145 | XSON8 |
74LVC1G123GT | Production | 1.65 - 5.5 | CMOS/LVTTL | ± 32 | 3.5 | low | -40~125 | 326 | 6.1 | 156 | XSON8 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74LVC1G123DC | VSSOP8 (SOT765-1) | SOT765-1 | SOT765-1_125 | Active | Y3 | 74LVC1G123DC,125 ( 9352 956 65125 ) | |
74LVC1G123DP | TSSOP8 (SOT505-2) | SOT505-2 | SOT505-2_125 | Active | Y3 | 74LVC1G123DP,125 ( 9352 956 67125 ) | |
74LVC1G123GN | XSON8 (SOT1116) | SOT1116 | REFLOW_BG-BD-1 | SOT1116_115 | Active | Y3 | 74LVC1G123GN,115 ( 9352 956 74115 ) |
74LVC1G123GS | XSON8 (SOT1203) | SOT1203 | REFLOW_BG-BD-1 | SOT1203_115 | Active | Y3 | 74LVC1G123GS,115 ( 9352 956 75115 ) |
74LVC1G123GT | XSON8 (SOT833-1) | SOT833-1 | SOT833-1_115 | Active | Y3 | 74LVC1G123GT,115 ( 9352 956 68115 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74LVC1G123DC | 74LVC1G123DC,125 | 74LVC1G123DC | Always Pb-free | ||
74LVC1G123DP | 74LVC1G123DP,125 | 74LVC1G123DP | Always Pb-free | ||
74LVC1G123GN | 74LVC1G123GN,115 | 74LVC1G123GN | Always Pb-free | ||
74LVC1G123GS | 74LVC1G123GS,115 | 74LVC1G123GS | Always Pb-free | ||
74LVC1G123GT | 74LVC1G123GT,115 | 74LVC1G123GT | Always Pb-free |
Documentation (13)
File name | Title | Type | Date |
---|---|---|---|
74LVC1G123 | Single retriggerable monostable multivibrator; Schmitt trigger inputs | Data sheet | 2023-08-14 |
lvc1g123 | 74LVC1G123 IBIS model | IBIS model | 2015-04-02 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
SOT505-2 | plastic, thin shrink small outline package; 8 leads; 0.65 mm pitch; 3 mm x 3 mm x 1.1 mm body | Package information | 2022-06-03 |
MAR_SOT1203 | MAR_SOT1203 Topmark | Top marking | 2013-06-03 |
SOT1203 | plastic, leadless extremely thin small outline package; 8 terminals; 0.35 mm pitch; 1.35 mm x 1 mm x 0.35 mm body | Package information | 2022-06-03 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
MAR_SOT833 | MAR_SOT833 Topmark | Top marking | 2013-06-03 |
SOT833-1 | plastic, leadless extremely thin small outline package; 8 terminals; 0.5 mm pitch; 1 mm x 1.95 mm x 0.5 mm body | Package information | 2022-06-03 |
SOT765-1 | plastic, very thin shrink small outline package; 8 leads; 0.5 mm pitch; 2 mm x 2.3 mm x 1 mm body | Package information | 2022-06-03 |
MAR_SOT1116 | MAR_SOT1116 Topmark | Top marking | 2013-06-03 |
SOT1116 | plastic, leadless extremely thin small outline package; 8 terminals; 0.3 mm pitch; 1.2 mm x 1 mm x 0.35 mm body | Package information | 2022-06-02 |
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
lvc1g123 | 74LVC1G123 IBIS model | IBIS model | 2015-04-02 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.