Features and benefits
-
Programmable constant battery load current: 2 mA to 16 mA
-
Protection against battery voltage dips (Brown-out)
-
Pulse output current: > 150 mA
-
Low ripple regulated programmable output voltage, VDH: 1.8 V to 3.6 V
-
Ultra-low standby current: < 50 nA
-
Peak conversion efficiency > 90% with adaptive optimization
-
Integrated fuel gauge
-
Integrated capacitor voltage balancing circuit
-
Small 16 pin lead-free package (SOT763-1/DHVQFN16; 2.5 mm × 3.5 mm × 0.85 mm)
-
Specified from -40 °C to +85 °C
Applications
- Battery powered wireless microcontroller applications (IoT): Bluetooth®, LoRaWAN®, Sigfox™, LTE-M, NB-IoT, Zigbee, etc.
-
Industrial: temperature, occupancy, e-metering, electronic shelf label, asset tracking, irrigation monitoring
-
Consumer/wearable: location tags, heart rate monitor, blood glucose meter, remote controls, key fobs
Parametrics
Type number | Product status | Bus interface | Auto start | Storage cap charge balance function | Max storage cap voltage (V) | Pulse ILOAD [max] (mA) | Package version | Package name |
---|---|---|---|---|---|---|---|---|
NBM5100ABQ | Production | I²C | Yes | Supported | 5.5 | 150 | SOT763-1 | DHVQFN16 |
NBM5100BBQ | Production | SPI | No | Supported | 5.5 | 150 | SOT763-1 | DHVQFN16 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
NBM5100ABQ | ![]() DHVQFN16 (SOT763-1) | SOT763-1 | SOT763-1_115 | Active | M5100A | NBM5100ABQX ( 9356 911 93115 ) | |
NBM5100BBQ | ![]() DHVQFN16 (SOT763-1) | SOT763-1 | SOT763-1_115 | Active | M5100B | NBM5100BBQX ( 9356 911 94115 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
NBM5100ABQ | NBM5100ABQX | NBM5100ABQ | ![]() | ||
NBM5100BBQ | NBM5100BBQX | NBM5100BBQ | ![]() |
Documentation (6)
File name | Title | Type | Date |
---|---|---|---|
NBM5100 | Coin cell battery life booster with adaptive power optimization | Data sheet | 2023-06-29 |
nexperia_document_leaflet_battery_life_booster_NBM5100_NBM7100 | Coin cell battery life booster | Leaflet | 2023-06-22 |
DHVQFN16_SOT763-1_mk | plastic, dual in-line compatible thermal enhanced very thin quad flat package; 16 terminals; 0.5 mm pitch; 3.5 mm x 2.5 mm x 0.85 mm body | Marcom graphics | 2017-01-28 |
NBM5100_NBM7100_GUI_bert_v_1_9 | GUI for NBM5100 NBM7100 evaluation board | Software | 2023-10-27 |
UM90022 | NBM5100; NBM7100 Evaluation board module | User manual | 2023-07-11 |
SOT763-1 | plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 16 terminals; 0.5 mm pitch; 3.5 mm x 2.5 mm x 1 mm body | Package information | 2023-05-11 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.