Features and benefits
-
Wide supply voltage range:
-
VCC(A): 0.8 V to 3.6 V
-
VCC(B): 0.8 V to 3.6 V
-
-
High noise immunity
-
Complies with JEDEC standards:
-
JESD8-12 (0.8 V to 1.3 V)
-
JESD8-11 (0.9 V to 1.65 V)
-
JESD8-7 (1.2 V to 1.95 V)
-
JESD8-5 (1.8 V to 2.7 V)
-
JESD8-B (2.7 V to 3.6 V)
-
-
Maximum data rates:
-
500 Mbit/s (1.8 V to 3.3 V translation)
-
320 Mbit/s (<1.8 V to 3.3 V translation)
-
320 Mbit/s (translate to 2.5 V or 1.8 V)
-
280 Mbit/s (translate to 1.5 V)
-
240 Mbit/s (translate to 1.2 V)
-
-
Suspend mode
-
Latch-up performance exceeds 100 mA per JESD 78 Class II
-
Inputs accept voltages up to 3.6 V
-
Low noise overshoot and undershoot < 10 % of VCC
-
IOFF circuitry provides partial Power-down mode operation
-
ESD protection:
-
HBM: ANSI/ESDA/JEDEC JS-001 class 3B exceeds 8000 V
-
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
-
-
Multiple package options
-
Specified from -40 °C to +85 °C and -40 °C to +125 °C
Parametrics
Type number | Product status | VCC(A) (V) | VCC(B) (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name | Category |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74AVC2T45DC | Production | 0.8 - 3.6 | 0.8 - 3.6 | CMOS/LVTTL | ± 12 | 2.1 | 2 | very low | -40~125 | 205 | 35.3 | 115 | VSSOP8 | Bi-directional | Direction controlled |
74AVC2T45DC-Q100 | Production | 0.8 - 3.6 | 0.8 - 3.6 | CMOS/LVTTL | ± 12 | 2.1 | 2 | very low | -40~125 | 205 | 35.3 | 115 | VSSOP8 | Bi-directional | Direction controlled |
74AVC2T45DP | Production | 0.8 - 3.6 | 0.8 - 3.6 | CMOS/LVTTL | ± 12 | 2.1 | 2 | very low | -40~125 | 217 | 20.6 | 106 | TSSOP8 | Bi-directional | Direction controlled |
74AVC2T45DP-Q100 | Production | 0.8 - 3.6 | 0.8 - 3.6 | CMOS/LVTTL | ± 12 | 2.1 | 2 | very low | -40~125 | 217 | 20.6 | 106 | TSSOP8 | Bi-directional | Direction controlled |
74AVC2T45GN | Production | 0.8 - 3.6 | 0.8 - 3.6 | CMOS/LVTTL | ± 12 | 2.1 | 2 | very low | -40~125 | 242 | 11.4 | 151 | XSON8 | Bi-directional | Direction controlled |
74AVC2T45GS | Production | 0.8 - 3.6 | 0.8 - 3.6 | CMOS/LVTTL | ± 12 | 2.1 | 2 | very low | -40~125 | 280 | 11.5 | 149 | XSON8 | Bi-directional | Direction controlled |
74AVC2T45GS-Q100 | Production | 0.8 - 3.6 | 0.8 - 3.6 | CMOS/LVTTL | ± 12 | 2.1 | 2 | very low | -40~125 | 280 | 11.5 | 149 | XSON8 | Bi-directional | Direction controlled |
74AVC2T45GT | Production | 0.8 - 3.6 | 0.8 - 3.6 | CMOS/LVTTL | ± 12 | 2.1 | 2 | very low | -40~125 | 333 | 6.5 | 161 | XSON8 | Bi-directional | Direction controlled |
74AVC2T45GT-Q100 | Production | 0.8 - 3.6 | 0.8 - 3.6 | CMOS/LVTTL | ± 12 | 2.1 | 2 | very low | -40~125 | 333 | 6.5 | 161 | XSON8 | Bi-directional | Direction controlled |
74AVC2T45GX | Production | 0.8 - 3.6 | 0.8 - 3.6 | CMOS/LVTTL | ± 12 | 2.1 | 2 | very low | -40~125 | 335 | 7.2 | 175 | X2SON8 | Bi-directional | Direction controlled |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74AVC2T45DC | VSSOP8 (SOT765-1) | SOT765-1 | SOT765-1_125 | Active | B45 | 74AVC2T45DC,125 ( 9352 837 16125 ) | |
74AVC2T45DC-Q100 | VSSOP8 (SOT765-1) | SOT765-1 | SOT765-1_125 | Active | B45 | 74AVC2T45DC-Q100H ( 9353 003 61125 ) | |
74AVC2T45DP | TSSOP8 (SOT505-2) | SOT505-2 | SOT505-2_125 | Active | B45 | 74AVC2T45DP,125 ( 9352 867 74125 ) | |
74AVC2T45DP-Q100 | TSSOP8 (SOT505-2) | SOT505-2 | SOT505-2_125 | Active | B45 | 74AVC2T45DP-Q100H ( 9353 003 62125 ) | |
74AVC2T45GN | XSON8 (SOT1116) | SOT1116 | REFLOW_BG-BD-1 | SOT1116_115 | Active | B5 | 74AVC2T45GN,115 ( 9352 922 32115 ) |
74AVC2T45GS | XSON8 (SOT1203) | SOT1203 | REFLOW_BG-BD-1 | SOT1203_115 | Active | B5 | 74AVC2T45GS,115 ( 9352 927 93115 ) |
74AVC2T45GS-Q100 | XSON8 (SOT1203) | SOT1203 | REFLOW_BG-BD-1 | SOT1203_115 | Active | B5 | 74AVC2T45GS-Q100X ( 9356 915 66115 ) |
74AVC2T45GT | XSON8 (SOT833-1) | SOT833-1 | SOT833-1_115 | Active | B45 | 74AVC2T45GT,115 ( 9352 837 15115 ) | |
74AVC2T45GT-Q100 | XSON8 (SOT833-1) | SOT833-1 | SOT833-1_115 | Active | B45 | 74AVC2T45GT-Q100X ( 9356 908 62115 ) | |
74AVC2T45GX | X2SON8 (SOT1233-2) | SOT1233-2 | SOT1233-2_115 | Active | B5 | 74AVC2T45GXX ( 9356 908 91115 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74AVC2T45DC | 74AVC2T45DC,125 | 74AVC2T45DC | Always Pb-free | ||
74AVC2T45DC-Q100 | 74AVC2T45DC-Q100H | 74AVC2T45DC-Q100 | Always Pb-free | ||
74AVC2T45DP | 74AVC2T45DP,125 | 74AVC2T45DP | Always Pb-free | ||
74AVC2T45DP-Q100 | 74AVC2T45DP-Q100H | 74AVC2T45DP-Q100 | Always Pb-free | ||
74AVC2T45GN | 74AVC2T45GN,115 | 74AVC2T45GN | Always Pb-free | ||
74AVC2T45GS | 74AVC2T45GS,115 | 74AVC2T45GS | Always Pb-free | ||
74AVC2T45GS-Q100 | 74AVC2T45GS-Q100X | 74AVC2T45GS-Q100 | |||
74AVC2T45GT | 74AVC2T45GT,115 | 74AVC2T45GT | Always Pb-free | ||
74AVC2T45GT-Q100 | 74AVC2T45GT-Q100X | 74AVC2T45GT-Q100 | week 25, 2019 | ||
74AVC2T45GX | 74AVC2T45GXX | 74AVC2T45GX | week 25, 2019 |
Documentation (14)
File name | Title | Type | Date |
---|---|---|---|
74AVC2T45 | Dual-bit, dual-supply voltage level translator/transceiver; 3-state | Data sheet | 2024-06-25 |
AN10161 | PicoGate Logic footprints | Application note | 2002-10-29 |
avc2t45 | 74AVC2T45 IBIS model | IBIS model | 2022-12-22 |
SOT1233-2 | plastic thermal enhanced extremely thin small outline package; no leads;8 terminals; body 1.35 x 0.8 x 0.32 mm | Package information | 2022-04-21 |
SOT505-2 | plastic, thin shrink small outline package; 8 leads; 0.65 mm pitch; 3 mm x 3 mm x 1.1 mm body | Package information | 2022-06-03 |
MAR_SOT1203 | MAR_SOT1203 Topmark | Top marking | 2013-06-03 |
SOT1203 | plastic, leadless extremely thin small outline package; 8 terminals; 0.35 mm pitch; 1.35 mm x 1 mm x 0.35 mm body | Package information | 2022-06-03 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
MAR_SOT833 | MAR_SOT833 Topmark | Top marking | 2013-06-03 |
SOT833-1 | plastic, leadless extremely thin small outline package; 8 terminals; 0.5 mm pitch; 1 mm x 1.95 mm x 0.5 mm body | Package information | 2022-06-03 |
SOT765-1 | plastic, very thin shrink small outline package; 8 leads; 0.5 mm pitch; 2 mm x 2.3 mm x 1 mm body | Package information | 2022-06-03 |
MAR_SOT1116 | MAR_SOT1116 Topmark | Top marking | 2013-06-03 |
SOT1116 | plastic, leadless extremely thin small outline package; 8 terminals; 0.3 mm pitch; 1.2 mm x 1 mm x 0.35 mm body | Package information | 2022-06-02 |
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
avc2t45 | 74AVC2T45 IBIS model | IBIS model | 2022-12-22 |
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.