74AVC4TD245

4-bit dual supply translating transceiver with configurable voltage translation; 3-state

The 74AVC4TD245 is a 4-bit, dual supply transceiver that enables bidirectional level translation. It features eight 1-bit input-output ports (An and Bn), four direction control inputs (DIR1, DIR2, DIR3 and DIR4), an output enable input (OE) and dual supply pins (VCC(A) and VCC(B)). Both VCC(A) and VCC(B) can be supplied at any voltage between 0.8 V and 3.6 V making the device suitable for translating between any of the low voltage nodes (0.8 V, 1.2 V, 1.5 V, 1.8 V, 2.5 V and 3.3 V). Pins An, OE and DIRn are referenced to VCC(A) and pins Bn are referenced to VCC(B). A HIGH on DIRn allows transmission from An to Bn and a LOW on DIRn allows transmission from Bn to An. The output enable input (OE) can be used to disable the outputs so the buses are effectively isolated.

The device is fully specified for partial power-down applications using IOFF. The IOFF circuitry disables the output, preventing any damaging backflow current through the device when it is powered down. In suspend mode when either VCC(A) or VCC(B) are at GND level, both An and Bn are in the high-impedance OFF-state.

Features and benefits

  • Wide supply voltage range:

    • VCC(A): 0.8 V to 3.6 V

    • VCC(B): 0.8 V to 3.6 V

  • Complies with JEDEC standards:

    • JESD8-12 (0.8 V to 1.3 V)

    • JESD8-11 (0.9 V to 1.65 V)

    • JESD8-7 (1.2 V to 1.95 V)

    • JESD8-5 (1.8 V to 2.7 V)

    • JESD8-B (2.7 V to 3.6 V)

  • Maximum data rates:

    • 380 Mbit/s (≥ 1.8 V to 3.3 V translation)

    • 200 Mbit/s (≥ 1.1 V to 3.3 V translation)

    • 200 Mbit/s (≥ 1.1 V to 2.5 V translation)

    • 200 Mbit/s (≥ 1.1 V to 1.8 V translation)

    • 150 Mbit/s (≥ 1.1 V to 1.5 V translation)

    • 100 Mbit/s (≥ 1.1 V to 1.2 V translation)

  • Suspend mode

  • Latch-up performance exceeds 100 mA per JESD 78 Class II

  • Inputs accept voltages up to 3.6 V

  • IOFF circuitry provides partial Power-down mode operation

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 3B exceeds 8000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Specified from -40 °C to +85 °C and -40 °C to +125 °C

Parametrics

Type numberProduct statusVCC(A) (V)VCC(B) (V)Logic switching levelsOutput drive capability (mA)tpd (ns)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package nameCategory
74AVC4TD245BQProduction0.8 - 3.60.8 - 3.6CMOS/LVTTL± 122.14very low-40~1259213.361DHVQFN16Bi-directional | Direction controlled
74AVC4TD245BQ-Q100Production0.8 - 3.60.8 - 3.6CMOS/LVTTL± 122.14very low-40~1259213.361DHVQFN16Bi-directional | Direction controlled
74AVC4TD245GUProduction0.8 - 3.60.8 - 3.6CMOS/LVTTL± 122.14very low-40~125994.289XQFN16Bi-directional | Direction controlled
74AVC4TD245PWProduction0.8 - 3.60.8 - 3.6CMOS/LVTTL± 122.14very low-40~1251254.454TSSOP16Bi-directional | Direction controlled

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74AVC4TD245BQ
DHVQFN16
(SOT763-1)
SOT763-1SOT763-1_115Active4TD24574AVC4TD245BQ,115
( 9352 941 67115 )
74AVC4TD245BQ-Q100
DHVQFN16
(SOT763-1)
SOT763-1SOT763-1_115Active4TD24574AVC4TD245BQ-Q10X
( 9356 915 79115 )
74AVC4TD245GU
XQFN16
(SOT1161-1)
SOT1161-1SOT1161-1_115ActiveStandard Marking74AVC4TD245GU,115
( 9352 941 68115 )
74AVC4TD245PW
TSSOP16
(SOT403-1)
SOT403-1SSOP-TSSOP-VSO-WAVE
SOT403-1_118ActiveC4TD24574AVC4TD245PW,118
( 9352 954 15118 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
74AVC4TD245BQ74AVC4TD245BQ,11574AVC4TD245BQAlways Pb-free
74AVC4TD245BQ-Q10074AVC4TD245BQ-Q10X74AVC4TD245BQ-Q100
74AVC4TD245GU74AVC4TD245GU,11574AVC4TD245GUAlways Pb-free
74AVC4TD245PW74AVC4TD245PW,11874AVC4TD245PWAlways Pb-free
Quality and reliability disclaimer

Documentation (7)

File nameTitleTypeDate
74AVC4TD2454-bit dual supply translating transceiver with configurable voltage translation; 3-stateData sheet2024-06-25
avc4td245avc4td245 IBIS modelIBIS model2013-04-07
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
SOT763-1plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 16 terminals; 0.5 mm pitch; 3.5 mm x 2.5 mm x 1 mm bodyPackage information2023-05-11
SOT1161-1plastic, leadless extermely thin quad flat package; 16 terminals; 0.4 mm pitch; 2.6 mm x 1.8 mm x 0.5 mm bodyPackage information2022-06-15
SOT403-1plastic, thin shrink small outline package; 16 leads; 5 mm x 4.4 mm x 1.2 mm bodyPackage information2023-11-08
SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
avc4td245avc4td245 IBIS modelIBIS model2013-04-07

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.