74AXP1T45

1-bit dual supply translating transceiver; 3-state

The 74AXP1T45 is a single bit, dual supply transceiver with 3-state output that enables bidirectional level translation. It features two 1-bit input-output ports (A and B), a direction control input (DIR) and dual supply pins (VCC(A) and VCC(B)). Both VCC(A) and VCC(B) can be supplied at any voltage between 0.9 V and 5.5 V making the device suitable for translating between any of the low voltage nodes (0.9 V, 1.2 V, 1.5 V, 1.8 V, 2.5 V, 3.3 V and 5.0 V). No power supply sequencing is required and output glitches during power supply transitions are prevented using patented circuitry. As a result glitches will not appear on the outputs for supply transitions during power-up/down between 20 mV/μs and 5.5 V/s. Pins A and DIR are referenced to VCC(A) and pin B is referenced to VCC(B). A HIGH on DIR allows transmission from A to B and a LOW on DIR allows transmission from B to A.

The device is fully specified for partial power-down applications using IOFF. The IOFF circuitry disables the output, preventing any damaging backflow current through the device when it is powered down. In suspend mode when either VCC(A) or VCC(B) are at GND level, both A and B are in the high-impedance OFF-state.

Features and benefits

  • Wide supply voltage range:

    • VCC(A): 0.9 V to 5.5 V

    • VCC(B): 0.9 V to 5.5 V

  • Low input capacitance; CI = 1.5 pF (typical)

  • Low output capacitance; CO = 3.8 pF (typical)

  • Low dynamic power consumption; CPD = 11 pF (typical)

  • Low static power consumption; ICC = 2 μA (25 °C maximum)

  • High noise immunity

  • Complies with JEDEC standard:

    • JESD8-12 (1.1 V to 1.3 V; inputs)

    • JESD8-11 (1.4 V to 1.6 V)

    • JESD8-7 (1.65 V to 1.95 V)

    • JESD8-5 (2.3 V to 2.7 V)

    • JESD8C (2.7 V to 3.6 V)

    • JESD12-6 (4.5 V to 5.5 V)

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Latch-up performance exceeds 100 mA per JESD78D Class II

  • Inputs accept voltages up to 5.5 V

  • Low noise overshoot and undershoot < 10% of VCCO

  • IOFF circuitry provides partial power-down mode operation

  • Specified from -40 °C to +125 °C

Parametrics

Type numberProduct statusVCC(A) (V)VCC(B) (V)Logic switching levelsOutput drive capability (mA)tpd (ns)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package nameCategory
74AXP1T45GWProduction0.9 - 5.50.9 - 5.5CMOS± 1291ultra low-40~12525933.9149TSSOP6Bi-directional | Direction controlled
74AXP1T45GXProduction0.9 - 5.50.9 - 5.5CMOS± 1291ultra low-40~12546013.0229X2SON6Bi-directional | Direction controlled

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74AXP1T45GW
TSSOP6
(SOT363-2)
SOT363-2SOT363-2_125ActiveR574AXP1T45GWH
( 9356 909 66125 )
74AXP1T45GX
X2SON6
(SOT1255-2)
SOT1255-2SOT1255-2_147ActiveR574AXP1T45GXZ
( 9356 909 67147 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
74AXP1T45GW74AXP1T45GWH74AXP1T45GW
74AXP1T45GX74AXP1T45GXZ74AXP1T45GX
Quality and reliability disclaimer

Documentation (5)

File nameTitleTypeDate
74AXP1T451-bit dual supply translating transceiver; 3-stateData sheet2023-07-07
AN90029Pin FMEA for AXPnT familyApplication note2021-07-13
axp1t4574AXP1T45 IBIS modelIBIS model2020-11-20
SOT363-2plastic thin shrink small outline package; 6 leads; body width 1.25 mmPackage information2022-11-21
SOT1255-2plastic thermal enhanced extremely thin small outline package; no leads;6 terminals; body 1.0 x 0.8 x 0.32 mmPackage information2020-08-27

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
axp1t4574AXP1T45 IBIS modelIBIS model2020-11-20

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.