Features and benefits
-
Wide supply voltage range:
-
VCC(A): 0.9 V to 5.5 V
-
VCC(B): 0.9 V to 5.5 V
-
-
Low input capacitance; CI = 1.4 pF (typical)
-
Low output capacitance; CO = 4.4 pF (typical)
-
Low dynamic power consumption; CPD = 11 pF (typical)
-
Low static power consumption; ICC = 2 μA (25 °C maximum)
-
High noise immunity
-
Complies with JEDEC standard:
-
JESD8-12 (1.1 V to 1.3 V; inputs)
-
JESD8-11 (1.4 V to 1.6 V)
-
JESD8-7 (1.65 V to 1.95 V)
-
JESD8-5 (2.3 V to 2.7 V)
-
JESD8C (2.7 V to 3.6 V)
-
JESD12-6 (4.5 V to 5.5 V)
-
-
ESD protection:
-
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2 kV
-
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1 kV
-
-
Latch-up performance exceeds 100 mA per JESD78D Class II
-
Inputs accept voltages up to 5.5 V
-
Low noise overshoot and undershoot < 10% of VCCO
-
IOFF circuitry provides partial power-down mode operation
-
Specified from -40 °C to +125 °C
Parametrics
Type number | Product status | VCC(A) (V) | VCC(B) (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name | Category |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74AXP2T45DC | Production | 0.9 - 5.5 | 0.9 - 5.5 | CMOS | ± 12 | 9 | 2 | ultra low | -40~125 | 196 | 29.7 | 106 | VSSOP8 | Bi-directional | Direction controlled |
74AXP2T45GX | Production | 0.9 - 5.5 | 0.9 - 5.5 | CMOS | ± 12 | 9 | 2 | ultra low | -40~125 | 236 | 6.3 | 142 | X2SON8 | Bi-directional | Direction controlled |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74AXP2T45DC | ![]() VSSOP8 (SOT765-1) | SOT765-1 | SOT765-1_125 | Active | R5 | 74AXP2T45DCH ( 9356 908 54125 ) | |
74AXP2T45GX | ![]() X2SON8 (SOT1233-2) | SOT1233-2 | SOT1233-2_115 | Active | R5 | 74AXP2T45GXX ( 9356 908 76115 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74AXP2T45DC | 74AXP2T45DCH | 74AXP2T45DC | ![]() | week 25, 2019 | |
74AXP2T45GX | 74AXP2T45GXX | 74AXP2T45GX | ![]() | week 25, 2019 |
Documentation (5)
File name | Title | Type | Date |
---|---|---|---|
74AXP2T45 | 2-bit dual supply translating transceiver; 3-state | Data sheet | 2022-06-23 |
AN90029 | Pin FMEA for AXPnT family | Application note | 2021-07-13 |
axp2t45 | 74AXP2T45 IBIS model | IBIS model | 2020-11-20 |
SOT1233-2 | plastic thermal enhanced extremely thin small outline package; no leads;8 terminals; body 1.35 x 0.8 x 0.32 mm | Package information | 2022-04-21 |
SOT765-1 | plastic, very thin shrink small outline package; 8 leads; 0.5 mm pitch; 2 mm x 2.3 mm x 1 mm body | Package information | 2022-06-03 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
axp2t45 | 74AXP2T45 IBIS model | IBIS model | 2020-11-20 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.