74AXP8T245

8-bit dual supply translating transceiver; 3-state

The 74AXP8T245 is an 8-bit dual supply translating transceiver with 3-state outputs that enable bidirectional level translation. It features two data input-output ports (pins An and Bn), a direction control input (DIR), an output enable input (OE) and dual supply pins (VCC(A) and VCC(B)). Both VCC(A) and VCC(B) can be supplied at any voltage between 0.9 V and 5.5 V making the device suitable for translating between any of the low voltage nodes (0.9 V, 1.2 V, 1.5 V, 1.8 V, 2.5 V, 3.3 V and 5.0 V). No power supply sequencing is required and output glitches during power supply transitions are prevented using patented circuitry. As a result glitches will not appear on the outputs for supply transitions during power-up/down between 20 mV/µs and 5.5 V/s.

Pins An, OE and DIR are referenced to VCC(A) and pins Bn are referenced to VCC(B). A HIGH on DIR allows transmission from An to Bn and a LOW on DIR allows transmission from Bn to An. The output enable input (OE) can be used to disable the outputs so the buses are effectively isolated.

The devices are fully specified for partial power-down applications using IOFF. The IOFF circuitry disables the output, preventing any damaging backflow current through the device when it is powered down. In suspend mode when either VCC(A) or VCC(B) are at GND level, both An and Bn are in the high-impedance OFF-state.

Features and benefits

  • Wide supply voltage range:

    • VCC(A): 0.9 V to 5.5 V

    • VCC(B): 0.9 V to 5.5 V

  • Low input capacitance; CI = 1.5 pF (typical)

  • Low output capacitance; CO = 3.8 pF (typical)

  • Low dynamic power consumption; CPD = 10 pF (typical)

  • Low static power consumption; ICC = 2 μA (25 °C maximum)

  • High noise immunity

  • Complies with JEDEC standard:

    • JESD8-12 (1.1 V to 1.3 V; inputs)

    • JESD8-11 (1.4 V to 1.6 V)

    • JESD8-7 (1.65 V to 1.95 V)

    • JESD8-5 (2.3 V to 2.7 V)

    • JESD8C (2.7 V to 3.6 V)

    • JESD12-6 (4.5 V to 5.5 V)

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Latch-up performance exceeds 100 mA per JESD78D Class II

  • Inputs accept voltages up to 5.5 V

  • Low noise overshoot and undershoot < 10% of VCCO

  • IOFF circuitry provides partial power-down mode operation

  • Specified from -40 °C to +125 °C

Parametrics

Type numberProduct statusVCC(A) (V)VCC(B) (V)Logic switching levelsOutput drive capability (mA)tpd (ns)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package nameCategory
74AXP8T245BQProduction0.9 - 5.50.9 - 5.5CMOS± 1294ultra low-40~125686.442DHVQFN24Bi-directional | Direction controlled
74AXP8T245PWProduction0.9 - 5.50.9 - 5.5CMOS± 1294ultra low-40~125812.337TSSOP24Bi-directional | Direction controlled

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74AXP8T245BQ
DHVQFN24
(SOT815-1)
SOT815-1SOT815-1_118ActiveAXP8T24574AXP8T245BQJ
( 9356 908 13118 )
74AXP8T245PW
TSSOP24
(SOT355-1)
SOT355-1SSOP-TSSOP-VSO-WAVE
SOT355-1_118Active4AXP8T24574AXP8T245PWJ
( 9356 908 12118 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
74AXP8T245BQ74AXP8T245BQJ74AXP8T245BQweek 25, 2019
74AXP8T245PW74AXP8T245PWJ74AXP8T245PWweek 25, 2019
Quality and reliability disclaimer

Documentation (7)

File nameTitleTypeDate
74AXP8T2458-bit dual supply translating transceiver; 3-stateData sheet2020-02-11
AN90029Pin FMEA for AXPnT familyApplication note2021-07-13
axp8t24574AXP8T245 IBIS modelIBIS model2020-11-20
Nexperia_document_leaflet_Logic_AXP_technology_portfolio_201904AXP – Extremely low-power logic technology portfolioLeaflet2019-04-05
SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
SOT355-1plastic, thin shrink small outline package; 24 leads; 0.65 mm pitch; 7.8 mm x 4.4 mm x 1.1 mm bodyPackage information2022-06-22
SOT815-1plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 24 terminals; 0.5 mm pitch; 5.5 mm x 3.5 mm x 1 mm bodyPackage information2021-08-17

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
axp8t24574AXP8T245 IBIS modelIBIS model2020-11-20

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.