Features and benefits
-
Wide supply voltage range:
-
VCC(A): 1.2 V to 5.5 V
-
VCC(B): 1.2 V to 5.5 V
-
-
High noise immunity
-
Maximum data rates:
-
420 Mbps (3.3 V to 5.0 V translation)
-
210 Mbps (translate to 3.3 V))
-
140 Mbps (translate to 2.5 V)
-
75 Mbps (translate to 1.8 V)
-
60 Mbps (translate to 1.5 V)
-
-
Suspend mode
-
Latch-up performance exceeds 100 mA per JESD 78 Class II
-
±24 mA output drive (VCC = 3.0 V)
-
Inputs accept voltages up to 5.5 V
-
Low power consumption: 16 μA maximum ICC
-
IOFF circuitry provides partial Power-down mode operation
-
Complies with JEDEC standards:
-
JESD8-7 (1.2 V to 1.95 V)
-
JESD8-5 (1.8 V to 2.7 V)
-
JESD8C (2.7 V to 3.6 V)
-
JESD36 (4.5 V to 5.5 V)
-
-
ESD protection:
-
HBM: ANSI/ESDA/JEDEC JS-001 class 3A exceeds 4000 V
-
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
-
-
Multiple package options
-
Specified from -40 °C to +85 °C and -40 °C to +125 °C
Parametrics
Type number | Product status | VCC(A) (V) | VCC(B) (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name | Category |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74LVC1T45GF NRND | Not for design in | - | - | - | - | - | - | - | - | - | - | - | XSON6 | - |
74LVC1T45GM | Production | 1.2 - 5.5 | 1.2 - 5.5 | CMOS/LVTTL | ± 24 | 2.5 | 1 | low | -40~125 | 294 | 6.8 | 147 | XSON6 | Bi-directional | Direction controlled |
74LVC1T45GM-Q100 | Production | 1.2 - 5.5 | 1.2 - 5.5 | CMOS/LVTTL | ± 24 | 2.5 | 1 | low | -40~125 | 294 | 6.8 | 147 | XSON6 | Bi-directional | Direction controlled |
74LVC1T45GN | Production | 1.2 - 5.5 | 1.2 - 5.5 | CMOS/LVTTL | ± 24 | 2.5 | 1 | low | -40~125 | 287 | 14.0 | 178 | XSON6 | Bi-directional | Direction controlled |
74LVC1T45GS | Production | 1.2 - 5.5 | 1.2 - 5.5 | CMOS/LVTTL | ± 24 | 2.5 | 1 | low | -40~125 | 282 | 17.7 | 185 | XSON6 | Bi-directional | Direction controlled |
74LVC1T45GW | Production | 1.2 - 5.5 | 1.2 - 5.5 | CMOS/LVTTL | ± 24 | 2.5 | 1 | low | -40~125 | 268 | 41.4 | 156 | TSSOP6 | Bi-directional | Direction controlled |
74LVC1T45GW-Q100 | Production | 1.2 - 5.5 | 1.2 - 5.5 | CMOS/LVTTL | ± 24 | 2.5 | 1 | low | -40~125 | 268 | 41.4 | 156 | TSSOP6 | Bi-directional | Direction controlled |
74LVCH1T45GM | Production | 1.2 - 5.5 | 1.2 - 5.5 | CMOS/LVTTL | ± 24 | 2.5 | 1 | low | -40~125 | 294 | 6.8 | 147 | XSON6 | Bi-directional | Direction controlled |
74LVCH1T45GN | Production | 1.2 - 5.5 | 1.2 - 5.5 | CMOS/LVTTL | ± 24 | 2.5 | 1 | low | -40~125 | 287 | 14.0 | 178 | XSON6 | Bi-directional | Direction controlled |
74LVCH1T45GS | Production | 1.2 - 5.5 | 1.2 - 5.5 | CMOS/LVTTL | ± 24 | 2.5 | 1 | low | -40~125 | 282 | 17.7 | 185 | XSON6 | Bi-directional | Direction controlled |
74LVCH1T45GW | Production | 1.2 - 5.5 | 1.2 - 5.5 | CMOS/LVTTL | ± 24 | 2.5 | 1 | low | -40~125 | 268 | 41.4 | 156 | TSSOP6 | Bi-directional | Direction controlled |
74LVCH1T45GW-Q100 | Production | 1.2 - 5.5 | 1.2 - 5.5 | CMOS/LVTTL | ± 24 | 2.5 | 1 | low | -40~125 | 268 | 41.4 | 156 | TSSOP6 | Bi-directional | Direction controlled |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74LVC1T45GM | ![]() XSON6 (SOT886) | SOT886 | REFLOW_BG-BD-1 | SOT886_132 | Active | V5 | 74LVC1T45GM,132 ( 9352 847 52132 ) |
SOT886_115 | Active | V5 | 74LVC1T45GM,115 ( 9352 847 52115 ) | ||||
74LVC1T45GM-Q100 | ![]() XSON6 (SOT886) | SOT886 | REFLOW_BG-BD-1 | SOT886_115 | Active | V5 | 74LVC1T45GM-Q100X ( 9356 908 46115 ) |
74LVC1T45GN | ![]() XSON6 (SOT1115) | SOT1115 | REFLOW_BG-BD-1 | SOT1115_132 | Active | V5 | 74LVC1T45GN,132 ( 9352 917 97132 ) |
74LVC1T45GS | ![]() XSON6 (SOT1202) | SOT1202 | REFLOW_BG-BD-1 | SOT1202_132 | Active | V5 | 74LVC1T45GS,132 ( 9352 929 25132 ) |
74LVC1T45GW | ![]() TSSOP6 (SOT363-2) | SOT363-2 | SOT363-2_125 | Active | V5 | 74LVC1T45GW,125 ( 9352 847 51125 ) | |
74LVC1T45GW-Q100 | ![]() TSSOP6 (SOT363-2) | SOT363-2 | SOT363-2_125 | Active | V5 | 74LVC1T45GW-Q100H ( 9353 009 35125 ) | |
74LVCH1T45GM | ![]() XSON6 (SOT886) | SOT886 | REFLOW_BG-BD-1 | SOT886_132 | Active | X5 | 74LVCH1T45GM,132 ( 9352 847 55132 ) |
SOT886_115 | Active | X5 | 74LVCH1T45GM,115 ( 9352 847 55115 ) | ||||
74LVCH1T45GN | ![]() XSON6 (SOT1115) | SOT1115 | REFLOW_BG-BD-1 | SOT1115_132 | Active | X5 | 74LVCH1T45GN,132 ( 9352 918 06132 ) |
74LVCH1T45GS | ![]() XSON6 (SOT1202) | SOT1202 | REFLOW_BG-BD-1 | SOT1202_132 | Active | X5 | 74LVCH1T45GS,132 ( 9352 929 34132 ) |
74LVCH1T45GW | ![]() TSSOP6 (SOT363-2) | SOT363-2 | SOT363-2_125 | Active | X5 | 74LVCH1T45GW,125 ( 9352 847 54125 ) | |
74LVCH1T45GW-Q100 | ![]() TSSOP6 (SOT363-2) | SOT363-2 | SOT363-2_125 | Active | X5 | 74LVCH1T45GW-Q100H ( 9353 009 36125 ) |
Discontinuation information
Type number | Orderable part number, (Ordering code (12NC)) | Last time buy date | Last time delivery date | Replacement product | Status | Comments |
---|---|---|---|---|---|---|
74LVC1T45GF | 935286094132 | 2021-06-30 | 2021-12-31 | 74LVC1T45GS | ||
74LVC1T45GW/C4 | 935301951125 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74LVC1T45GM | 74LVC1T45GM,132 | 74LVC1T45GM | ![]() | Always Pb-free | |
74LVC1T45GM | 74LVC1T45GM,115 | 74LVC1T45GM | ![]() | Always Pb-free | |
74LVC1T45GM-Q100 | 74LVC1T45GM-Q100X | 74LVC1T45GM-Q100 | ![]() | week 25, 2019 | |
74LVC1T45GN | 74LVC1T45GN,132 | 74LVC1T45GN | ![]() | Always Pb-free | |
74LVC1T45GS | 74LVC1T45GS,132 | 74LVC1T45GS | ![]() | Always Pb-free | |
74LVC1T45GW | 74LVC1T45GW,125 | 74LVC1T45GW | ![]() | Always Pb-free | |
74LVC1T45GW-Q100 | 74LVC1T45GW-Q100H | 74LVC1T45GW-Q100 | ![]() | Always Pb-free | |
74LVCH1T45GM | 74LVCH1T45GM,132 | 74LVCH1T45GM | ![]() | Always Pb-free | |
74LVCH1T45GM | 74LVCH1T45GM,115 | 74LVCH1T45GM | ![]() | Always Pb-free | |
74LVCH1T45GN | 74LVCH1T45GN,132 | 74LVCH1T45GN | ![]() | Always Pb-free | |
74LVCH1T45GS | 74LVCH1T45GS,132 | 74LVCH1T45GS | ![]() | Always Pb-free | |
74LVCH1T45GW | 74LVCH1T45GW,125 | 74LVCH1T45GW | ![]() | Always Pb-free | |
74LVCH1T45GW-Q100 | 74LVCH1T45GW-Q100H | 74LVCH1T45GW-Q100 | ![]() | Always Pb-free |
Documentation (19)
File name | Title | Type | Date |
---|---|---|---|
74LVC_LVCH1T45 | Dual supply translating transceiver; 3-state | Data sheet | 2023-08-04 |
AN10161 | PicoGate Logic footprints | Application note | 2002-10-29 |
AN11009 | Pin FMEA for LVC family | Application note | 2019-01-09 |
Nexperia_document_guide_Logic_translators | Nexperia Logic Translators | Brochure | 2021-04-12 |
lvch1t45 | lvch1t45 IBIS model | IBIS model | 2013-04-07 |
lvc1t45 | lvc1t45 IBIS model | IBIS model | 2013-04-07 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
MAR_SOT1202 | MAR_SOT1202 Topmark | Top marking | 2013-06-03 |
SOT1202 | plastic, leadless extremely thin small outline package; 6 terminals; 0.35 mm pitch; 1 mm x 1mm x 0.35 mm body | Package information | 2022-06-01 |
SOT363-2 | plastic thin shrink small outline package; 6 leads; body width 1.25 mm | Package information | 2022-11-21 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
MAR_SOT1115 | MAR_SOT1115 Topmark | Top marking | 2013-06-03 |
SOT1115 | plastic, leadless extremely thin small outline package; 6 terminals; 0.3 mm pitch; 0.9 mm x 1 mm x 0.35 mm body | Package information | 2022-05-27 |
SOT891 | plastic, leadless extremely thin small outline package; 6 terminals; 0.35 mm pitch; 1 mm x 1 mm x 0.5 mm body | Package information | 2020-04-21 |
MAR_SOT891 | MAR_SOT891 Topmark | Top marking | 2013-06-03 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
MAR_SOT886 | MAR_SOT886 Topmark | Top marking | 2013-06-03 |
SOT886 | plastic, leadless extremely thin small outline package; 6 terminals; 0.5 mm pitch; 1 mm x 1.45 mm x 0.5 mm body | Package information | 2022-06-01 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.