74LVC1T45; 74LVCH1T45

Dual supply translating transceiver; 3-state

The 74LVC1T45; 74LVCH1T45 are single bit, dual supply transceivers with 3-state outputs that enable bidirectional level translation. They feature two 1-bit input-output ports (A and B), a direction control input (DIR) and dual supply pins (VCC(A) and VCC(B)). Both VCC(A) and VCC(B) can be supplied at any voltage between 1.2 V and 5.5 V making the device suitable for translating between any of the low voltage nodes (1.2 V, 1.5 V, 1.8 V, 2.5 V, 3.3 V and 5.0 V). Pins A and DIR are referenced to VCC(A) and pin B is referenced to VCC(B). A HIGH on DIR allows transmission from A to B and a LOW on DIR allows transmission from B to A.

The devices are fully specified for partial power-down applications using IOFF. The IOFF circuitry disables the output, preventing any damaging backflow current through the device when it is powered down. In suspend mode when either VCC(A) or VCC(B) are at GND level, both A port and B port are in the high-impedance OFF-state.

Active bus hold circuitry in the 74LVCH1T45 holds unused or floating data inputs at a valid logic level.

Features and benefits

  • Wide supply voltage range:

    • VCC(A): 1.2 V to 5.5 V

    • VCC(B): 1.2 V to 5.5 V

  • High noise immunity

  • Maximum data rates:

    • 420 Mbps (3.3 V to 5.0 V translation)

    • 210 Mbps (translate to 3.3 V))

    • 140 Mbps (translate to 2.5 V)

    • 75 Mbps (translate to 1.8 V)

    • 60 Mbps (translate to 1.5 V)

  • Suspend mode

  • Latch-up performance exceeds 100 mA per JESD 78 Class II

  • ±24 mA output drive (VCC = 3.0 V)

  • Inputs accept voltages up to 5.5 V

  • Low power consumption: 16 μA maximum ICC

  • IOFF circuitry provides partial Power-down mode operation

  • Complies with JEDEC standards:

    • JESD8-7 (1.2 V to 1.95 V)

    • JESD8-5 (1.8 V to 2.7 V)

    • JESD8C (2.7 V to 3.6 V)

    • JESD36 (4.5 V to 5.5 V)

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 3A exceeds 4000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Multiple package options

  • Specified from -40 °C to +85 °C and -40 °C to +125 °C

Parametrics

Type numberProduct statusVCC(A) (V)VCC(B) (V)Logic switching levelsOutput drive capability (mA)tpd (ns)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package nameCategory
74LVC1T45GF
NRND
Not for design in-----------XSON6-
74LVC1T45GMProduction1.2 - 5.51.2 - 5.5CMOS/LVTTL± 242.51low-40~1252946.8147XSON6Bi-directional | Direction controlled
74LVC1T45GM-Q100Production1.2 - 5.51.2 - 5.5CMOS/LVTTL± 242.51low-40~1252946.8147XSON6Bi-directional | Direction controlled
74LVC1T45GNProduction1.2 - 5.51.2 - 5.5CMOS/LVTTL± 242.51low-40~12528714.0178XSON6Bi-directional | Direction controlled
74LVC1T45GSProduction1.2 - 5.51.2 - 5.5CMOS/LVTTL± 242.51low-40~12528217.7185XSON6Bi-directional | Direction controlled
74LVC1T45GWProduction1.2 - 5.51.2 - 5.5CMOS/LVTTL± 242.51low-40~12526841.4156TSSOP6Bi-directional | Direction controlled
74LVC1T45GW-Q100Production1.2 - 5.51.2 - 5.5CMOS/LVTTL± 242.51low-40~12526841.4156TSSOP6Bi-directional | Direction controlled
74LVCH1T45GMProduction1.2 - 5.51.2 - 5.5CMOS/LVTTL± 242.51low-40~1252946.8147XSON6Bi-directional | Direction controlled
74LVCH1T45GNProduction1.2 - 5.51.2 - 5.5CMOS/LVTTL± 242.51low-40~12528714.0178XSON6Bi-directional | Direction controlled
74LVCH1T45GSProduction1.2 - 5.51.2 - 5.5CMOS/LVTTL± 242.51low-40~12528217.7185XSON6Bi-directional | Direction controlled
74LVCH1T45GWProduction1.2 - 5.51.2 - 5.5CMOS/LVTTL± 242.51low-40~12526841.4156TSSOP6Bi-directional | Direction controlled
74LVCH1T45GW-Q100Production1.2 - 5.51.2 - 5.5CMOS/LVTTL± 242.51low-40~12526841.4156TSSOP6Bi-directional | Direction controlled

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74LVC1T45GM
XSON6
(SOT886)
SOT886REFLOW_BG-BD-1
SOT886_132ActiveV574LVC1T45GM,132
( 9352 847 52132 )
SOT886_115ActiveV574LVC1T45GM,115
( 9352 847 52115 )
74LVC1T45GM-Q100
XSON6
(SOT886)
SOT886REFLOW_BG-BD-1
SOT886_115ActiveV574LVC1T45GM-Q100X
( 9356 908 46115 )
74LVC1T45GN
XSON6
(SOT1115)
SOT1115REFLOW_BG-BD-1
SOT1115_132ActiveV574LVC1T45GN,132
( 9352 917 97132 )
74LVC1T45GS
XSON6
(SOT1202)
SOT1202REFLOW_BG-BD-1
SOT1202_132ActiveV574LVC1T45GS,132
( 9352 929 25132 )
74LVC1T45GW
TSSOP6
(SOT363-2)
SOT363-2SOT363-2_125ActiveV574LVC1T45GW,125
( 9352 847 51125 )
74LVC1T45GW-Q100
TSSOP6
(SOT363-2)
SOT363-2SOT363-2_125ActiveV574LVC1T45GW-Q100H
( 9353 009 35125 )
74LVCH1T45GM
XSON6
(SOT886)
SOT886REFLOW_BG-BD-1
SOT886_132ActiveX574LVCH1T45GM,132
( 9352 847 55132 )
SOT886_115ActiveX574LVCH1T45GM,115
( 9352 847 55115 )
74LVCH1T45GN
XSON6
(SOT1115)
SOT1115REFLOW_BG-BD-1
SOT1115_132ActiveX574LVCH1T45GN,132
( 9352 918 06132 )
74LVCH1T45GS
XSON6
(SOT1202)
SOT1202REFLOW_BG-BD-1
SOT1202_132ActiveX574LVCH1T45GS,132
( 9352 929 34132 )
74LVCH1T45GW
TSSOP6
(SOT363-2)
SOT363-2SOT363-2_125ActiveX574LVCH1T45GW,125
( 9352 847 54125 )
74LVCH1T45GW-Q100
TSSOP6
(SOT363-2)
SOT363-2SOT363-2_125ActiveX574LVCH1T45GW-Q100H
( 9353 009 36125 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
74LVC1T45GF9352860941322021-06-302021-12-3174LVC1T45GS
    74LVC1T45GW/C4935301951125

    Environmental information

    Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
    74LVC1T45GM74LVC1T45GM,13274LVC1T45GMAlways Pb-free
    74LVC1T45GM74LVC1T45GM,11574LVC1T45GMAlways Pb-free
    74LVC1T45GM-Q10074LVC1T45GM-Q100X74LVC1T45GM-Q100week 25, 2019
    74LVC1T45GN74LVC1T45GN,13274LVC1T45GNAlways Pb-free
    74LVC1T45GS74LVC1T45GS,13274LVC1T45GSAlways Pb-free
    74LVC1T45GW74LVC1T45GW,12574LVC1T45GWAlways Pb-free
    74LVC1T45GW-Q10074LVC1T45GW-Q100H74LVC1T45GW-Q100Always Pb-free
    74LVCH1T45GM74LVCH1T45GM,13274LVCH1T45GMAlways Pb-free
    74LVCH1T45GM74LVCH1T45GM,11574LVCH1T45GMAlways Pb-free
    74LVCH1T45GN74LVCH1T45GN,13274LVCH1T45GNAlways Pb-free
    74LVCH1T45GS74LVCH1T45GS,13274LVCH1T45GSAlways Pb-free
    74LVCH1T45GW74LVCH1T45GW,12574LVCH1T45GWAlways Pb-free
    74LVCH1T45GW-Q10074LVCH1T45GW-Q100H74LVCH1T45GW-Q100Always Pb-free
    Quality and reliability disclaimer

    Documentation (19)

    File nameTitleTypeDate
    74LVC_LVCH1T45Dual supply translating transceiver; 3-stateData sheet2023-08-04
    AN10161PicoGate Logic footprintsApplication note2002-10-29
    AN11009Pin FMEA for LVC familyApplication note2019-01-09
    Nexperia_document_guide_Logic_translatorsNexperia Logic TranslatorsBrochure2021-04-12
    lvch1t45lvch1t45 IBIS modelIBIS model2013-04-07
    lvc1t45lvc1t45 IBIS modelIBIS model2013-04-07
    REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
    MAR_SOT1202MAR_SOT1202 TopmarkTop marking2013-06-03
    SOT1202plastic, leadless extremely thin small outline package; 6 terminals; 0.35 mm pitch; 1 mm x 1mm x 0.35 mm bodyPackage information2022-06-01
    SOT363-2plastic thin shrink small outline package; 6 leads; body width 1.25 mmPackage information2022-11-21
    REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
    MAR_SOT1115MAR_SOT1115 TopmarkTop marking2013-06-03
    SOT1115plastic, leadless extremely thin small outline package; 6 terminals; 0.3 mm pitch; 0.9 mm x 1 mm x 0.35 mm bodyPackage information2022-05-27
    SOT891plastic, leadless extremely thin small outline package; 6 terminals; 0.35 mm pitch; 1 mm x 1 mm x 0.5 mm bodyPackage information2020-04-21
    MAR_SOT891MAR_SOT891 TopmarkTop marking2013-06-03
    REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
    MAR_SOT886MAR_SOT886 TopmarkTop marking2013-06-03
    SOT886plastic, leadless extremely thin small outline package; 6 terminals; 0.5 mm pitch; 1 mm x 1.45 mm x 0.5 mm bodyPackage information2022-06-01
    REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

    Support

    If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

    Models

    File nameTitleTypeDate
    lvch1t45lvch1t45 IBIS modelIBIS model2013-04-07
    lvc1t45lvc1t45 IBIS modelIBIS model2013-04-07

    Sample

    As a Nexperia customer you can order samples via our sales organization.

    If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.