Features and benefits
-
Wide supply voltage range:
-
VCC(A): 1.2 V to 5.5 V
-
VCC(B): 1.2 V to 5.5 V
-
-
High noise immunity
-
Complies with JEDEC standards:
-
JESD8-7 (1.2 V to 1.95 V)
-
JESD8-5 (1.8 V to 2.7 V)
-
JESD8C (2.7 V to 3.6 V)
-
JESD36 (4.5 V to 5.5 V)
-
-
Maximum data rates:
-
420 Mbps (3.3 V to 5.0 V translation)
-
210 Mbps (translate to 3.3 V))
-
140 Mbps (translate to 2.5 V)
-
75 Mbps (translate to 1.8 V)
-
60 Mbps (translate to 1.5 V)
-
-
Suspend mode
-
Latch-up performance exceeds 100 mA per JESD 78 Class II
-
±24 mA output drive (VCC = 3.0 V)
-
Inputs accept voltages up to 5.5 V
-
Low power consumption: 16 μA maximum ICC
-
IOFF circuitry provides partial Power-down mode operation
-
ESD protection:
-
HBM: ANSI/ESDA/JEDEC JS-001 class 3A exceeds 4000 V
-
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
-
-
Multiple package options
-
Specified from -40 °C to +85 °C and -40 °C to +125 °C
Parametrics
Type number | Product status | VCC(A) (V) | VCC(B) (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name | Category |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74LVC2T45DC | Production | 1.2 - 5.5 | 1.2 - 5.5 | CMOS/LVTTL | ± 24 | 2.5 | 2 | low | -40~125 | 198 | 30.6 | 107 | VSSOP8 | Bi-directional | Direction controlled |
74LVC2T45DC-Q100 | Production | 1.2 - 5.5 | 1.2 - 5.5 | CMOS/LVTTL | ± 24 | 2.5 | 2 | low | -40~125 | 198 | 30.6 | 107 | VSSOP8 | Bi-directional | Direction controlled |
74LVC2T45GN | Production | 1.2 - 5.5 | 1.2 - 5.5 | CMOS/LVTTL | ± 24 | 2.5 | 2 | low | -40~125 | 224 | 8.3 | 137 | XSON8 | Bi-directional | Direction controlled |
74LVC2T45GS | Production | 1.2 - 5.5 | 1.2 - 5.5 | CMOS/LVTTL | ± 24 | 2.5 | 2 | low | -40~125 | 261 | 8.5 | 136 | XSON8 | Bi-directional | Direction controlled |
74LVC2T45GS-Q100 | Production | 1.2 - 5.5 | 1.2 - 5.5 | CMOS/LVTTL | ± 24 | 2.5 | 2 | low | -40~125 | 261 | 8.5 | 136 | XSON8 | Bi-directional | Direction controlled |
74LVC2T45GT | Production | 1.2 - 5.5 | 1.2 - 5.5 | CMOS/LVTTL | ± 24 | 2.5 | 2 | low | -40~125 | 307 | 5.1 | 144 | XSON8 | Bi-directional | Direction controlled |
74LVC2T45GT-Q100 | Production | 1.2 - 5.5 | 1.2 - 5.5 | CMOS/LVTTL | ± 24 | 2.5 | 2 | low | -40~125 | 307 | 5.1 | 144 | XSON8 | Bi-directional | Direction controlled |
74LVCH2T45DC | Production | 1.2 - 5.5 | 1.2 - 5.5 | CMOS/LVTTL | ± 24 | 2.5 | 2 | low | -40~125 | 198 | 30.6 | 107 | VSSOP8 | Bi-directional | Direction controlled |
74LVCH2T45DC-Q100 | Production | 1.2 - 5.5 | 1.2 - 5.5 | CMOS/LVTTL | ± 24 | 2.5 | 2 | low | -40~125 | 198 | 30.6 | 107 | VSSOP8 | Bi-directional | Direction controlled |
74LVCH2T45GN | Production | 1.2 - 5.5 | 1.2 - 5.5 | CMOS/LVTTL | ± 24 | 2.5 | 2 | low | -40~125 | 224 | 8.3 | 137 | XSON8 | Bi-directional | Direction controlled |
74LVCH2T45GS | Production | 1.2 - 5.5 | 1.2 - 5.5 | CMOS/LVTTL | ± 24 | 2.5 | 2 | low | -40~125 | 261 | 8.5 | 136 | XSON8 | Bi-directional | Direction controlled |
74LVCH2T45GT | Production | 1.2 - 5.5 | 1.2 - 5.5 | CMOS/LVTTL | ± 24 | 2.5 | 2 | low | -40~125 | 307 | 5.1 | 144 | XSON8 | Bi-directional | Direction controlled |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74LVC2T45DC | ![]() VSSOP8 (SOT765-1) | SOT765-1 | SOT765-1_125 | Active | V45 | 74LVC2T45DC,125 ( 9352 847 57125 ) | |
74LVC2T45DC-Q100 | ![]() VSSOP8 (SOT765-1) | SOT765-1 | SOT765-1_125 | Active | V45 | 74LVC2T45DC-Q100H ( 9353 004 61125 ) | |
74LVC2T45GN | ![]() XSON8 (SOT1116) | SOT1116 | REFLOW_BG-BD-1 | SOT1116_115 | Active | V5 | 74LVC2T45GN,115 ( 9352 922 51115 ) |
74LVC2T45GS | ![]() XSON8 (SOT1203) | SOT1203 | REFLOW_BG-BD-1 | SOT1203_115 | Active | V5 | 74LVC2T45GS,115 ( 9352 928 04115 ) |
74LVC2T45GS-Q100 | ![]() XSON8 (SOT1203) | SOT1203 | REFLOW_BG-BD-1 | SOT1203_115 | Active | V5 | 74LVC2T45GS-Q100X ( 9356 907 73115 ) |
74LVC2T45GT | ![]() XSON8 (SOT833-1) | SOT833-1 | SOT833-1_115 | Active | V45 | 74LVC2T45GT,115 ( 9352 847 58115 ) | |
74LVC2T45GT-Q100 | ![]() XSON8 (SOT833-1) | SOT833-1 | SOT833-1_115 | Active | V45 | 74LVC2T45GT-Q100X ( 9356 907 02115 ) | |
74LVCH2T45DC | ![]() VSSOP8 (SOT765-1) | SOT765-1 | SOT765-1_125 | Active | X45 | 74LVCH2T45DC,125 ( 9352 847 61125 ) | |
74LVCH2T45DC-Q100 | ![]() VSSOP8 (SOT765-1) | SOT765-1 | SOT765-1_125 | Active | X45 | 74LVCH2T45DC-Q100H ( 9353 014 08125 ) | |
74LVCH2T45GN | ![]() XSON8 (SOT1116) | SOT1116 | REFLOW_BG-BD-1 | SOT1116_115 | Active | X5 | 74LVCH2T45GN,115 ( 9352 922 59115 ) |
74LVCH2T45GS | ![]() XSON8 (SOT1203) | SOT1203 | REFLOW_BG-BD-1 | SOT1203_115 | Active | X5 | 74LVCH2T45GS,115 ( 9352 928 16115 ) |
74LVCH2T45GT | ![]() XSON8 (SOT833-1) | SOT833-1 | SOT833-1_115 | Active | X45 | 74LVCH2T45GT,115 ( 9352 847 62115 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74LVC2T45DC | 74LVC2T45DC,125 | 74LVC2T45DC | ![]() | Always Pb-free | |
74LVC2T45DC-Q100 | 74LVC2T45DC-Q100H | 74LVC2T45DC-Q100 | ![]() | Always Pb-free | |
74LVC2T45GN | 74LVC2T45GN,115 | 74LVC2T45GN | ![]() | Always Pb-free | |
74LVC2T45GS | 74LVC2T45GS,115 | 74LVC2T45GS | ![]() | Always Pb-free | |
74LVC2T45GS-Q100 | 74LVC2T45GS-Q100X | 74LVC2T45GS-Q100 | ![]() | week 25, 2019 | |
74LVC2T45GT | 74LVC2T45GT,115 | 74LVC2T45GT | ![]() | Always Pb-free | |
74LVC2T45GT-Q100 | 74LVC2T45GT-Q100X | 74LVC2T45GT-Q100 | ![]() | week 25, 2019 | |
74LVCH2T45DC | 74LVCH2T45DC,125 | 74LVCH2T45DC | ![]() | Always Pb-free | |
74LVCH2T45DC-Q100 | 74LVCH2T45DC-Q100H | 74LVCH2T45DC-Q100 | ![]() | Always Pb-free | |
74LVCH2T45GN | 74LVCH2T45GN,115 | 74LVCH2T45GN | ![]() | Always Pb-free | |
74LVCH2T45GS | 74LVCH2T45GS,115 | 74LVCH2T45GS | ![]() | Always Pb-free | |
74LVCH2T45GT | 74LVCH2T45GT,115 | 74LVCH2T45GT | ![]() | Always Pb-free |
Documentation (15)
File name | Title | Type | Date |
---|---|---|---|
74LVC_LVCH2T45 | Dual supply translating transceiver; 3-state | Data sheet | 2024-04-30 |
AN10161 | PicoGate Logic footprints | Application note | 2002-10-29 |
AN11009 | Pin FMEA for LVC family | Application note | 2019-01-09 |
Nexperia_document_guide_Logic_translators | Nexperia Logic Translators | Brochure | 2021-04-12 |
lvch2t45 | lvch2t45 IBIS model | IBIS model | 2013-04-07 |
lvc2t45 | lvc2t45 IBIS model | IBIS model | 2013-04-07 |
MAR_SOT1203 | MAR_SOT1203 Topmark | Top marking | 2013-06-03 |
SOT1203 | plastic, leadless extremely thin small outline package; 8 terminals; 0.35 mm pitch; 1.35 mm x 1 mm x 0.35 mm body | Package information | 2022-06-03 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
MAR_SOT833 | MAR_SOT833 Topmark | Top marking | 2013-06-03 |
SOT833-1 | plastic, leadless extremely thin small outline package; 8 terminals; 0.5 mm pitch; 1 mm x 1.95 mm x 0.5 mm body | Package information | 2022-06-03 |
SOT765-1 | plastic, very thin shrink small outline package; 8 leads; 0.5 mm pitch; 2 mm x 2.3 mm x 1 mm body | Package information | 2022-06-03 |
MAR_SOT1116 | MAR_SOT1116 Topmark | Top marking | 2013-06-03 |
SOT1116 | plastic, leadless extremely thin small outline package; 8 terminals; 0.3 mm pitch; 1.2 mm x 1 mm x 0.35 mm body | Package information | 2022-06-02 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.