74LVC4245A

Octal dual supply translating transceiver; 3-state

The 74LVC4245A is an octal dual supply translating transceiver featuring 3-state bus compatible outputs in both send and receive directions. It is designed to interface between a 3 V and 5 V bus in a mixed 3 V and 5 V supply environment. The device features an output enable input (OE) and a send/receive input (DIR) for direction control. A HIGH on OE causes the outputs to assume a high-impedance OFF-state, effectively isolating the buses. In suspend mode, when either supply is zero, there is no current path between supplies. VCCA ≥ VCCB, except in suspend mode. Schmitt-trigger action at all inputs makes the circuit tolerant of slower input rise and fall times.

Features and benefits

  • 5 V tolerant inputs/outputs, for interfacing with 5 V logic

  • Wide supply voltage range:

    • 3 V bus (VCC(B)): 1.5 V to 3.6 V

    • 5 V bus (VCC(A)): 1.5 V to 5.5 V

  • CMOS low-power consumption

  • TTL interface capability at 3.3 V

  • Overvoltage tolerant control inputs to 5.5 V

  • High-impedance when VCC(A) = 0 V

  • Complies with JEDEC standard no. JESD8B/JESD36

  • Latch-up performance meets requirements of JESD78 Class 1

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Multiple package options

  • Specified from -40 °C to +85 °C and -40 °C to +125 °C

Parametrics

Type numberProduct statusVCC(A) (V)VCC(B) (V)Logic switching levelsOutput drive capability (mA)tpd (ns)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package nameCategory
74LVC4245ABQProduction1.2 - 5.51.2 - 5.5CMOS/LVTTL± 243.58low-40~125738.046DHVQFN24Bi-directional | Direction controlled
74LVC4245ABQ-Q100Production1.2 - 5.51.2 - 5.5CMOS/LVTTL± 243.58low-40~125738.046DHVQFN24Bi-directional | Direction controlled
74LVC4245APWProduction1.5 - 5.51.5 - 3.6CMOS/LVTTL± 244.08low-40~125832.537TSSOP24Bi-directional | Direction controlled
74LVC4245APW-Q100Production1.5 - 5.51.5 - 3.6CMOS/LVTTL± 2448low-40~125832.537TSSOP24Bi-directional | Direction controlled

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74LVC4245ABQ
DHVQFN24
(SOT815-1)
SOT815-1SOT815-1_118ActiveLVC4245A74LVC4245ABQ,118
( 9352 856 19118 )
74LVC4245ABQ-Q100
DHVQFN24
(SOT815-1)
SOT815-1SOT815-1_118ActiveLVC4245A74LVC4245ABQ-Q100J
( 9353 053 04118 )
74LVC4245APW
TSSOP24
(SOT355-1)
SOT355-1SSOP-TSSOP-VSO-WAVE
SOT355-1_118ActiveLVC4245A74LVC4245APW,118
( 9352 607 51118 )
74LVC4245APW-Q100
TSSOP24
(SOT355-1)
SOT355-1SSOP-TSSOP-VSO-WAVE
SOT355-1_118ActiveLVC4245A74LVC4245APW-Q100J
( 9353 053 03118 )

The variants in the table below are discontinued. See the table Discontinuation information for more information.

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74LVC4245APW
TSSOP24
(SOT355-1)
SOT355-1SSOP-TSSOP-VSO-WAVE
SOT355-1_112Withdrawn / End-of-lifeLVC4245A74LVC4245APW,112
( 9352 607 51112 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
74LVC4245ABQ935285619115
74LVC4245APW9352607511122021-12-312022-06-3074LVC4245APW

    Environmental information

    Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
    74LVC4245ABQ74LVC4245ABQ,11874LVC4245ABQAlways Pb-free
    74LVC4245ABQ-Q10074LVC4245ABQ-Q100J74LVC4245ABQ-Q100Always Pb-free
    74LVC4245APW74LVC4245APW,11874LVC4245APWweek 10, 2005
    74LVC4245APW-Q10074LVC4245APW-Q100J74LVC4245APW-Q100Always Pb-free

    The variants in the table below are discontinued. See the table Discontinuation information for more information.

    Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
    74LVC4245APW74LVC4245APW,11274LVC4245APWweek 10, 2005
    Quality and reliability disclaimer

    Documentation (10)

    File nameTitleTypeDate
    74LVC4245AOctal dual supply translating transceiver; 3-stateData sheet2023-09-01
    AN263Power considerations when using CMOS and BiCMOS logic devicesApplication note2023-02-07
    AN11009Pin FMEA for LVC familyApplication note2019-01-09
    Nexperia_document_guide_Logic_translatorsNexperia Logic TranslatorsBrochure2021-04-12
    lvc4245alvc4245a IBIS modelIBIS model2013-04-07
    Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
    lvclvc Spice modelSPICE model2013-05-06
    SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
    SOT355-1plastic, thin shrink small outline package; 24 leads; 0.65 mm pitch; 7.8 mm x 4.4 mm x 1.1 mm bodyPackage information2022-06-22
    SOT815-1plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 24 terminals; 0.5 mm pitch; 5.5 mm x 3.5 mm x 1 mm bodyPackage information2021-08-17

    Support

    If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

    Models

    File nameTitleTypeDate
    lvc4245alvc4245a IBIS modelIBIS model2013-04-07
    lvclvc Spice modelSPICE model2013-05-06

    Sample

    As a Nexperia customer you can order samples via our sales organization.

    If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.