Features and benefits
-
5 V tolerant inputs/outputs, for interfacing with 5 V logic
-
Wide supply voltage range:
-
3 V bus (VCC(B)): 1.5 V to 3.6 V
-
5 V bus (VCC(A)): 1.5 V to 5.5 V
-
-
CMOS low-power consumption
-
TTL interface capability at 3.3 V
-
Overvoltage tolerant control inputs to 5.5 V
-
High-impedance when VCC(A) = 0 V
-
Complies with JEDEC standard no. JESD8B/JESD36
-
Latch-up performance meets requirements of JESD78 Class 1
-
ESD protection:
-
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
-
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
-
-
Multiple package options
-
Specified from -40 °C to +85 °C and -40 °C to +125 °C
Parametrics
Type number | Product status | VCC(A) (V) | VCC(B) (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name | Category |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74LVC4245ABQ | Production | 1.2 - 5.5 | 1.2 - 5.5 | CMOS/LVTTL | ± 24 | 3.5 | 8 | low | -40~125 | 73 | 8.0 | 46 | DHVQFN24 | Bi-directional | Direction controlled |
74LVC4245ABQ-Q100 | Production | 1.2 - 5.5 | 1.2 - 5.5 | CMOS/LVTTL | ± 24 | 3.5 | 8 | low | -40~125 | 73 | 8.0 | 46 | DHVQFN24 | Bi-directional | Direction controlled |
74LVC4245APW | Production | 1.5 - 5.5 | 1.5 - 3.6 | CMOS/LVTTL | ± 24 | 4.0 | 8 | low | -40~125 | 83 | 2.5 | 37 | TSSOP24 | Bi-directional | Direction controlled |
74LVC4245APW-Q100 | Production | 1.5 - 5.5 | 1.5 - 3.6 | CMOS/LVTTL | ± 24 | 4 | 8 | low | -40~125 | 83 | 2.5 | 37 | TSSOP24 | Bi-directional | Direction controlled |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74LVC4245ABQ | DHVQFN24 (SOT815-1) | SOT815-1 | SOT815-1_118 | Active | LVC4245A | 74LVC4245ABQ,118 ( 9352 856 19118 ) | |
74LVC4245ABQ-Q100 | DHVQFN24 (SOT815-1) | SOT815-1 | SOT815-1_118 | Active | LVC4245A | 74LVC4245ABQ-Q100J ( 9353 053 04118 ) | |
74LVC4245APW | TSSOP24 (SOT355-1) | SOT355-1 | SSOP-TSSOP-VSO-WAVE | SOT355-1_118 | Active | LVC4245A | 74LVC4245APW,118 ( 9352 607 51118 ) |
74LVC4245APW-Q100 | TSSOP24 (SOT355-1) | SOT355-1 | SSOP-TSSOP-VSO-WAVE | SOT355-1_118 | Active | LVC4245A | 74LVC4245APW-Q100J ( 9353 053 03118 ) |
The variants in the table below are discontinued. See the table Discontinuation information for more information.
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74LVC4245APW | TSSOP24 (SOT355-1) | SOT355-1 | SSOP-TSSOP-VSO-WAVE | SOT355-1_112 | Withdrawn / End-of-life | LVC4245A | 74LVC4245APW,112 ( 9352 607 51112 ) |
Discontinuation information
Type number | Orderable part number, (Ordering code (12NC)) | Last time buy date | Last time delivery date | Replacement product | Status | Comments |
---|---|---|---|---|---|---|
74LVC4245ABQ | 935285619115 | |||||
74LVC4245APW | 935260751112 | 2021-12-31 | 2022-06-30 | 74LVC4245APW |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74LVC4245ABQ | 74LVC4245ABQ,118 | 74LVC4245ABQ | Always Pb-free | ||
74LVC4245ABQ-Q100 | 74LVC4245ABQ-Q100J | 74LVC4245ABQ-Q100 | Always Pb-free | ||
74LVC4245APW | 74LVC4245APW,118 | 74LVC4245APW | week 10, 2005 | ||
74LVC4245APW-Q100 | 74LVC4245APW-Q100J | 74LVC4245APW-Q100 | Always Pb-free |
The variants in the table below are discontinued. See the table Discontinuation information for more information.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74LVC4245APW | 74LVC4245APW,112 | 74LVC4245APW | week 10, 2005 |
Documentation (10)
File name | Title | Type | Date |
---|---|---|---|
74LVC4245A | Octal dual supply translating transceiver; 3-state | Data sheet | 2023-09-01 |
AN263 | Power considerations when using CMOS and BiCMOS logic devices | Application note | 2023-02-07 |
AN11009 | Pin FMEA for LVC family | Application note | 2019-01-09 |
Nexperia_document_guide_Logic_translators | Nexperia Logic Translators | Brochure | 2021-04-12 |
lvc4245a | lvc4245a IBIS model | IBIS model | 2013-04-07 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
lvc | lvc Spice model | SPICE model | 2013-05-06 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
SOT355-1 | plastic, thin shrink small outline package; 24 leads; 0.65 mm pitch; 7.8 mm x 4.4 mm x 1.1 mm body | Package information | 2022-06-22 |
SOT815-1 | plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 24 terminals; 0.5 mm pitch; 5.5 mm x 3.5 mm x 1 mm body | Package information | 2021-08-17 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.