Features and benefits
-
Wide supply voltage range:
-
VCC(A): 1.2 V to 5.5 V
-
VCC(B): 1.2 V to 5.5 V
-
-
High noise immunity
-
Maximum data rates:
-
200 Mbps (3.3 V to 5.0 V translation)
-
140 Mbps (translate to 3.3 V))
-
100 Mbps (translate to 2.5 V)
-
75 Mbps (translate to 1.8 V)
-
60 Mbps (translate to 1.5 V)
-
-
Suspend mode
-
Latch-up performance exceeds 100 mA per JESD 78B Class II
-
±24 mA output drive (VCC = 3.0 V)
-
Inputs accept voltages up to 5.5 V
-
Low power consumption: 30 μA maximum ICC
-
IOFF circuitry provides partial Power-down mode operation
-
Complies with JEDEC standards:
-
JESD8-11A (1.4 V to 1.6 V)
-
JESD8-7 (1.65 V to 1.95 V)
-
JESD8-5 (2.3 V to 2.7 V)
-
JESD8C (3.0 V to 3.6 V)
-
JESD12-6 (4.5 V to 5.5 V)
-
-
ESD protection:
-
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
-
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
-
-
Specified from -40 °C to +85 °C and -40 °C to +125 °C
Parametrics
Type number | Product status | VCC(A) (V) | VCC(B) (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name | Category |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74LVC4T3144PW | Production | 1.2 - 5.5 | 1.2 - 5.5 | CMOS/LVTTL | ± 8 | 13.2 | 1 | low | -40~125 | 316 | 85.8 | 186 | TSSOP14 | Uni-directional |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74LVC4T3144PW | ![]() TSSOP14 (SOT402-1) | SOT402-1 | SSOP-TSSOP-VSO-WAVE | SOT402-1_118 | Active | C4T3144 | 74LVC4T3144PWJ ( 9353 397 06118 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74LVC4T3144PW | 74LVC4T3144PWJ | 74LVC4T3144PW | ![]() | week 25, 2019 |
Documentation (7)
File name | Title | Type | Date |
---|---|---|---|
74LVC4T3144 | 4-bit dual supply buffer/line driver; 3-state | Data sheet | 2024-02-22 |
Nexperia_document_guide_Logic_translators | Nexperia Logic Translators | Brochure | 2021-04-12 |
lvc4t3144 | 74LVC4T3144 IBIS model | IBIS model | 2017-08-16 |
74AVC4T3144_and_74LVC4T3144_leaflet | Dual supply translating buffers/line drivers | Leaflet | 2018-03-09 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
SOT402-1 | plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.2 mm body | Package information | 2023-11-07 |
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
lvc4t3144 | 74LVC4T3144 IBIS model | IBIS model | 2017-08-16 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.