Features and benefits
-
Bidirectional voltage translation with no direction pin
-
Up translation
-
≤ 100 MHz; CL = 30 pF
-
≤ 50 MHz; CL = 50 pF
-
-
Down translation
-
≥ 100 MHz; CL = 30 pF
-
≥ 50 MHz; CL = 50 pF
-
-
Hot insertion
-
Bidirectional voltage level translation between:
-
0.95 V and 1.8 V, 2.5 V, 3.3 V and 5.0 V
-
1.2 V and 1.8 V, 2.5 V, 3.3 V and 5.0 V
-
1.8 V and 2.5 V, 3.3 V and 5.0 V
-
2.5 V and 3.3 V and 5.0 V
-
3.3 V and 5.0 V
-
-
Low standby current
-
5 V tolerant I/O pins to support TTL
-
Low RON provides less signal distortion
-
High-impedance I/O pins for EN = Low.
-
Flow-through pinout for easy PCB trace routing.
-
Latch-up performance exceeds 100 mA per JESD78 class II level A
-
ESD protection:
-
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
-
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
-
-
Multiple package options
-
Specified from -40 °C to +125 °C
Applications
-
GPIO, MDIO, PMBus, SMBus, SDIO, UART, I2C, and other interfaces in Telecom infrastructure
-
Industrial
-
Personal computing
Parametrics
Type number | Product status | VCC(A) (V) | VCC(B) (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name | Category |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
LSF0101GM | Production | 0.95 - 5.0 | 0.95 - 5.0 | CMOS | + 64 | 0.7 | 1 | low | -40~125 | 302 | 7.2 | 153 | XSON6 | Bi-directional | AutoSense |
LSF0101GW | Production | 0.95 - 5.0 | 0.95 - 5.0 | CMOS | + 64 | 0.7 | 1 | low | -40~125 | 273 | 46.6 | 161 | TSSOP6 | Bi-directional | AutoSense |
LSF0101GX | Production | 0.95 - 5.0 | 0.95 - 5.0 | CMOS | + 64 | 0.7 | 1 | low | -40~125 | 521 | 22.4 | 278 | X2SON6 | Bi-directional | AutoSense |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
LSF0101GM | XSON6 (SOT886) | SOT886 | REFLOW_BG-BD-1 | SOT886_115 | Active | h1 | LSF0101GMX ( 9356 909 56115 ) |
LSF0101GW | TSSOP6 (SOT363-2) | SOT363-2 | SOT363-2_125 | Active | h1 | LSF0101GWH ( 9356 902 95125 ) | |
LSF0101GX | X2SON6 (SOT1255-2) | SOT1255-2 | SOT1255-2_147 | Active | h1 | LSF0101GXZ ( 9356 902 96147 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
LSF0101GM | LSF0101GMX | LSF0101GM | |||
LSF0101GW | LSF0101GWH | LSF0101GW | |||
LSF0101GX | LSF0101GXZ | LSF0101GX |
Documentation (9)
File name | Title | Type | Date |
---|---|---|---|
LSF0101 | 1-bit bidirectional multi-voltage level translator; open-drain; push-pull | Data sheet | 2023-11-27 |
LSF0101_Q100 | 1-bit bidirectional multi-voltage level translator; open-drain; push-pull | Data sheet | 2023-11-27 |
AN90050 | Pin FMEA for LSF family | Application note | 2023-12-14 |
lsf0101 | LSF0101 IBIS model | IBIS model | 2020-04-14 |
SOT363-2 | plastic thin shrink small outline package; 6 leads; body width 1.25 mm | Package information | 2022-11-21 |
SOT1255-2 | plastic thermal enhanced extremely thin small outline package; no leads;6 terminals; body 1.0 x 0.8 x 0.32 mm | Package information | 2020-08-27 |
MAR_SOT886 | MAR_SOT886 Topmark | Top marking | 2013-06-03 |
SOT886 | plastic, leadless extremely thin small outline package; 6 terminals; 0.5 mm pitch; 1 mm x 1.45 mm x 0.5 mm body | Package information | 2022-06-01 |
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
lsf0101 | LSF0101 IBIS model | IBIS model | 2020-04-14 |
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.