Features and benefits
-
2-channel bidirectional voltage translator for SDA and SCL lines in mixed mode I²C bus applications
-
Open-drain I²C-bus I/O ports (SCLA, SDAA, SCLB and SDAB)
-
Provides bidirectional voltage translation with no direction pin
-
High-impedance SCLA, SDAA, SCLB and SDAB for EN = LOW
-
Up translation
-
< 100 MHz; CL = 30 pF
-
< 40 MHz; CL = 50 pF
-
-
Down translation
-
> 100 MHz; CL = 30 pF
-
< 40 MHz; CL = 50 pF
-
-
Hot insertion
-
Bidirectional voltage level translation between:
-
0.95 V and 1.8 V, 2.5 V, 3.3 V and 5.0 V
-
1.2 V and 1.8 V, 2.5 V, 3.3 V and 5.0 V
-
1.8 V and 2.5 V, 3.3 V and 5.0 V
-
2.5 V and 3.3 V and 5.0 V
-
3.3 V and 5.0 V
-
-
Low standby current
-
5 V tolerant I²C-bus I/O pins to support mixed mode signal operation
-
Low RON provides less signal distortion
-
Latch-up performance exceeds 100 mA per JESD78 class II level A
-
ESD protection:
-
HBM ANSI/ESDA/JEDEC JS-001 Class 2 exceeds 2000 V
-
CDM ANSI/ESDA/JEDEC JS-002 Class C3 exceeds 1000 V
-
-
Specified from -40 °C to +125 °C
Applications
-
GPIO, MDIO, PMBus, SMBus, SDIO, UART, I²C, and other interfaces in Telecom infrastructure
-
Industrial
-
Personal computing
-
Router and Industrial Automation
Parametrics
Type number | Product status | VCC(A) (V) | VCC(B) (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name | Category |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
NCA9306DC | Production | 0.95 - 5.0 | 0.95 - 5.0 | CMOS | + 64 | 0.4 | 2 | low | -40~125 | 206 | 36.1 | 117 | VSSOP8 | Application specific |
NCA9306DP | Production | 0.95 - 5.0 | 0.95 - 5.0 | CMOS | + 64 | 0.4 | 2 | low | -40~125 | 219 | 21.1 | 107 | TSSOP8 | Application specific |
NCA9306GS | Production | 0.95 - 5.0 | 0.95 - 5.0 | CMOS | + 64 | 0.4 | 2 | low | -40~125 | 269 | 9.8 | 141 | XSON8 | Application specific |
NCA9306GX | Production | 0.95 - 5.0 | 0.95 - 5.0 | CMOS | + 64 | 0.4 | 2 | low | -40~125 | 407 | 7.9 | 200 | X2SON8 | Application specific |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
NCA9306DC | ![]() VSSOP8 (SOT765-1) | SOT765-1 | SOT765-1_125 | Active | h9 | NCA9306DCH ( 9356 910 26125 ) | |
NCA9306DP | ![]() TSSOP8 (SOT505-2) | SOT505-2 | SOT505-2_125 | Active | h9 | NCA9306DPH ( 9356 910 27125 ) | |
NCA9306GS | ![]() XSON8 (SOT1203) | SOT1203 | REFLOW_BG-BD-1 | SOT1203_115 | Active | h9 | NCA9306GSX ( 9356 919 32115 ) |
NCA9306GX | ![]() X2SON8 (SOT1233-2) | SOT1233-2 | SOT1233-2_115 | Active | h9 | NCA9306GXX ( 9356 910 25115 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
NCA9306DC | NCA9306DCH | NCA9306DC | ![]() | ||
NCA9306DP | NCA9306DPH | NCA9306DP | ![]() | ||
NCA9306GS | NCA9306GSX | NCA9306GS | ![]() | ||
NCA9306GX | NCA9306GXX | NCA9306GX | ![]() |
Documentation (7)
File name | Title | Type | Date |
---|---|---|---|
NCA9306 | 2-bit bidirectional multi-voltage level translator; open-drain; push-pull | Data sheet | 2024-03-14 |
SOT1233-2 | plastic thermal enhanced extremely thin small outline package; no leads;8 terminals; body 1.35 x 0.8 x 0.32 mm | Package information | 2022-04-21 |
SOT505-2 | plastic, thin shrink small outline package; 8 leads; 0.65 mm pitch; 3 mm x 3 mm x 1.1 mm body | Package information | 2022-06-03 |
MAR_SOT1203 | MAR_SOT1203 Topmark | Top marking | 2013-06-03 |
SOT1203 | plastic, leadless extremely thin small outline package; 8 terminals; 0.35 mm pitch; 1.35 mm x 1 mm x 0.35 mm body | Package information | 2022-06-03 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
SOT765-1 | plastic, very thin shrink small outline package; 8 leads; 0.5 mm pitch; 2 mm x 2.3 mm x 1 mm body | Package information | 2022-06-03 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.