NXS0101

Dual supply translating transceiver; open drain; auto direction sensing

The NXS0101 is a 1-bit, dual supply translating transceiver with auto direction sensing, that enables bidirectional voltage level translation. It features one 1-bit input-output port (A and B), one output enable input (OE) and two supply pins (VCC(A) and VCC(B)). VCC(A) can be supplied at any voltage between 1.65 V and 3.6 V and VCC(B) can be supplied at any voltage between 2.3 V and 5.5 V, making the device suitable for translating between any of the voltage nodes (1.8 V, 2.5 V, 3.3 V and 5.0 V). Pins A and OE are referenced to VCC(A) and pin B is referenced to VCC(B). A LOW level at pin OE causes the output to assume a high-impedance OFF-state. This device is fully specified for partial power-down applications using IOFF. The IOFF circuitry disables the output, preventing the damaging backflow current through the device when it is powered down.

Features and benefits

  • Wide supply voltage range:

    • VCC(A): 1.65 V to 3.6 V and VCC(B): 2.3 V to 5.5 V

  • Maximum data rates:

    • Push-pull: 24 Mbps

  • IOFF circuitry provides partial Power-down mode operation

  • Inputs accept voltages up to 5.5 V

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2500 V for A port

    • HBM: ANSI/ESDA/JEDEC JS-001 class 3B exceeds 8000 V for B port

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1500 V

  • Latch-up performance exceeds 100 mA per JESD 78B Class II

  • Multiple package options

  • Specified from -40 °C to +85 °C and -40 °C to +125 °C

Applications

  • Desktop PC

  • Handset

  • Smartphone

  • Tablet

Parametrics

Type numberProduct statusVCC(A) (V)VCC(B) (V)Logic switching levelsOutput drive capability (mA)tpd (ns)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package nameCategory
NXS0101GMProduction1.65 - 3.62.3 - 5.5CMOS- 0.02 / 1.04.71low-40~1252534.5123XSON6Bi-directional | AutoSense
NXS0101GSProduction1.65 - 3.62.3 - 5.5CMOS- 0.02 / 1.04.71low-40~125---XSON6Bi-directional | AutoSense
NXS0101GWProduction1.65 - 3.62.3 - 5.5CMOS- 0.02 / 1.04.71low-40~125---TSSOP6Bi-directional | AutoSense

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
NXS0101GM
XSON6
(SOT886)
SOT886REFLOW_BG-BD-1
SOT886_115Activem1NXS0101GMX
( 9352 897 22115 )
NXS0101GS
XSON6
(SOT1202)
SOT1202REFLOW_BG-BD-1
SOT1202_125Activem1NXS0101GSH
( 9356 908 98125 )
NXS0101GW
TSSOP6
(SOT363-2)
SOT363-2SOT363-2_125Activem1NXS0101GWH
( 9352 897 24125 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
NXS0101GMNXS0101GMXNXS0101GM
NXS0101GSNXS0101GSHNXS0101GS
NXS0101GWNXS0101GWHNXS0101GW
Quality and reliability disclaimer

Documentation (10)

File nameTitleTypeDate
NXS0101Dual supply translating transceiver; open drain; auto direction sensingData sheet2023-11-16
NXS0101_Q100Dual supply translating transceiver; open drain; auto direction sensingData sheet2023-11-16
nxs0101NXS0101 IBIS modelIBIS model2020-11-05
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
MAR_SOT1202MAR_SOT1202 TopmarkTop marking2013-06-03
SOT1202plastic, leadless extremely thin small outline package; 6 terminals; 0.35 mm pitch; 1 mm x 1mm x 0.35 mm bodyPackage information2022-06-01
SOT363-2plastic thin shrink small outline package; 6 leads; body width 1.25 mmPackage information2022-11-21
MAR_SOT886MAR_SOT886 TopmarkTop marking2013-06-03
SOT886plastic, leadless extremely thin small outline package; 6 terminals; 0.5 mm pitch; 1 mm x 1.45 mm x 0.5 mm bodyPackage information2022-06-01
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
nxs0101NXS0101 IBIS modelIBIS model2020-11-05

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.