Features and benefits
-
Wide supply voltage range:
-
VCC(A): 1.65 V to 3.6 V and VCC(B): 2.3 V to 5.5 V
-
-
Maximum data rates:
-
Push-pull: 24 Mbps
-
-
IOFF circuitry provides partial Power-down mode operation
-
Inputs accept voltages up to 5.5 V
-
Latch-up performance exceeds 100 mA per JESD 78B Class II
-
ESD protection:
-
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2500 V for A port
-
HBM: ANSI/ESDA/JEDEC JS-001 class 3B exceeds 8000 V for B port
-
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1500 V
-
-
Multiple package options
-
Specified from -40 °C to +85 °C and -40 °C to +125 °C
Applications
-
Desktop PC
-
Handset
-
Smartphone
-
Tablet
Parametrics
Type number | Product status | VCC(A) (V) | VCC(B) (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name | Category |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
NXS0102DC | Production | 1.65 - 3.6 | 2.3 - 5.5 | CMOS | - 0.02 / 1.0 | 5.2 | 2 | low | -40~125 | 169 | 10.6 | 76 | VSSOP8 | Bi-directional | AutoSense |
NXS0102DC-Q100 | Production | 1.65 - 3.6 | 2.3 - 5.5 | CMOS | - 0.02 / 1.0 | 5.2 | 2 | low | -40~125 | 169 | 10.6 | 76 | VSSOP8 | Bi-directional | AutoSense |
NXS0102GT | Production | 1.65 - 3.6 | 2.3 - 5.5 | CMOS | - 0.02 / 1.0 | 5.2 | 2 | low | -40~125 | 169 | 10.6 | 76 | XSON8 | Bi-directional | AutoSense |
NXS0102UN | Production | 1.65 - 3.6 | 2.3 - 5.5 | CMOS | - 0.02 / 1.0 | 5.2 | 2 | low | -40~125 | 139 | - | 12 | WLCSP8 | Bi-directional | AutoSense |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
NXS0102DC | ![]() VSSOP8 (SOT765-1) | SOT765-1 | SOT765-1_125 | Active | m2 | NXS0102DCH ( 9356 909 05125 ) | |
NXS0102DC-Q100 | ![]() VSSOP8 (SOT765-1) | SOT765-1 | SOT765-1_125 | Active | m2 | NXS0102DC-Q100H ( 9356 910 55125 ) | |
NXS0102GT | ![]() XSON8 (SOT833-1) | SOT833-1 | SOT833-1_115 | Active | m2 | NXS0102GTX ( 9356 909 13115 ) | |
NXS0102UN | ![]() WLCSP8 (SOT8023-1) | SOT8023-1 | SOT8023-1_336 | Active | m2 | NXS0102UNAZ ( 9356 911 06336 ) |
The variants in the table below are discontinued. See the table Discontinuation information for more information.
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
NXS0102UN | ![]() WLCSP8 (SOT8023-1) | SOT8023-1 | SOT8023-1_084 | Withdrawn / End-of-life | m2 | NXS0102UNZ ( 9356 911 06084 ) |
Discontinuation information
Type number | Orderable part number, (Ordering code (12NC)) | Last time buy date | Last time delivery date | Replacement product | Status | Comments |
---|---|---|---|---|---|---|
NXS0102UN | 935691106084 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
NXS0102DC | NXS0102DCH | NXS0102DC | ![]() | ||
NXS0102DC-Q100 | NXS0102DC-Q100H | NXS0102DC-Q100 | ![]() | ||
NXS0102GT | NXS0102GTX | NXS0102GT | ![]() | ||
NXS0102UN | NXS0102UNAZ | NXS0102UN | ![]() |
The variants in the table below are discontinued. See the table Discontinuation information for more information.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
NXS0102UN | NXS0102UNZ | NXS0102UN | ![]() |
Documentation (6)
File name | Title | Type | Date |
---|---|---|---|
NXS0102 | Dual supply translating transceiver; open drain; auto direction sensing | Data sheet | 2023-11-16 |
nxs0102 | NXS0102 IBIS model | IBIS model | 2020-11-05 |
MAR_SOT833 | MAR_SOT833 Topmark | Top marking | 2013-06-03 |
SOT833-1 | plastic, leadless extremely thin small outline package; 8 terminals; 0.5 mm pitch; 1 mm x 1.95 mm x 0.5 mm body | Package information | 2022-06-03 |
SOT8023-1 | wafer level chip-scale package, 8 bumps; 0.75 x 1.55 x 0.60 mm | Package information | 2022-04-20 |
SOT765-1 | plastic, very thin shrink small outline package; 8 leads; 0.5 mm pitch; 2 mm x 2.3 mm x 1 mm body | Package information | 2022-06-03 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
nxs0102 | NXS0102 IBIS model | IBIS model | 2020-11-05 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.