Features and benefits
-
Supports up to 208 MHz clock rate
-
SD 3.0 specification-compatible voltage translation to support: SDR104, SDR50, DDR50, SDR25, SDR12, High-Speed and Default-Speed modes
-
1.1 V to 1.95 V host side interface voltage support
-
Auto-direction sensing
-
Low power consumption
-
Integrated pull-up resistors: no external resistors required
-
Integrated EMI filters suppress higher harmonics of digital I/Os
-
Level shifting buffers keep ESD stress away from the host (zero-clamping concept)
-
16-bumps WLCSP16 package; pitch 0.35 mm
-
16-terminal XQFN16 package; pitch 0.4 mm
-
Latch-up performance exceeds 100 mA per JESD78 Class II.A
-
ESD protection:
-
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2 kV
-
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1 kV
-
IEC61000-4-2, level 4, contact discharge on all memory card-side pins exceeds 8 kV
-
IEC61000-4-2, level 4, air discharge on all memory card-side pins exceeds 15 kV
-
-
Specified from -40 °C to +85 °C
Applications
-
Smartphone
-
Mobile handsets
-
Digital cameras
-
Tablet PCs
-
Laptop computers
-
SD, MMC or microSD card readers
Parametrics
Type number | Product status | VCC(A) (V) | VCC(B) (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name | Category |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
NXS0506GU | Production | 1.1 - 1.95 | 1.7 - 3.6 | CMOS | ± 2 | 2.6 | 6 | low | -40~85 | 98 | 1.2 | 49 | XQFN16 | Application specific |
NXS0506UP | Production | 1.1 - 1.95 | 1.7 - 3.6 | CMOS | ± 2 | 2.6 | 6 | low | -40~85 | 75 | 0.14 | 0.7 | WLCSP16 | Application specific |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
NXS0506GU | XQFN16 (SOT1161-1) | SOT1161-1 | SOT1161-1_115 | Active | m5 | NXS0506GUX ( 9356 915 16115 ) | |
NXS0506UP | WLCSP16 (SOT8025-1) | SOT8025-1 | SOT8025-1_336 | Active | m5 | NXS0506UPAZ ( 9356 912 01336 ) |
The variants in the table below are discontinued. See the table Discontinuation information for more information.
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
NXS0506UP | WLCSP16 (SOT8025-1) | SOT8025-1 | SOT8025-1_084 | Withdrawn / End-of-life | m5 | NXS0506UPZ ( 9356 912 01084 ) |
Discontinuation information
Type number | Orderable part number, (Ordering code (12NC)) | Last time buy date | Last time delivery date | Replacement product | Status | Comments |
---|---|---|---|---|---|---|
NXS0506UP | 935691201084 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
NXS0506GU | NXS0506GUX | NXS0506GU | |||
NXS0506UP | NXS0506UPAZ | NXS0506UP |
The variants in the table below are discontinued. See the table Discontinuation information for more information.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
NXS0506UP | NXS0506UPZ | NXS0506UP |
Documentation (6)
File name | Title | Type | Date |
---|---|---|---|
NXS0506 | SD 3.0-compatible memory card integrated auto-direction control and level translator with EMI filter and ESD protection | Data sheet | 2024-02-06 |
AN90037 | NXS0506 SD-card voltage level translator | Application note | 2022-09-22 |
nxs0506 | NXS0506 IBIS model | IBIS model | 2021-12-21 |
SD_card_NXS0506_leaflet | SD card NXS0506 LEaflet | Leaflet | 2024-06-28 |
SOT8025-1 | wafer level chip-scale package; 16 bumps; 1.455 mm x 1.455 mm x 0.43 mm bod | Package information | 2022-07-08 |
SOT1161-1 | plastic, leadless extermely thin quad flat package; 16 terminals; 0.4 mm pitch; 2.6 mm x 1.8 mm x 0.5 mm body | Package information | 2022-06-15 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
nxs0506 | NXS0506 IBIS model | IBIS model | 2021-12-21 |
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.