Adjustable precision shunt regulators

Three-terminal shunt regulator family with an output voltage range between Vref = 1.24 V and 14 V, to be set by two external resistors.

Table 1. Product overview

Reference

voltage

tolerance

(Vref)

Package

Temperature range (Tamb)

Pinning

configuration

(see Table 5)

0 °C to 70 °C

-40 °C to 85 °C

-40 °C to 125 °C

1.5 %

SOT23

TLVH431NCDBZR-Q

TLVH431NIDBZR-Q

TLVH431NQDBZR-Q

normal pinning

TLVH431NMQDBZR-Q

mirrored pinning

1.0 %

TLVH431NACDBZR-Q

TLVH431NAIDBZR-Q

TLVH431NAQDBZR-Q

normal pinning

TLVH431NAMQDBZR-Q

mirrored pinning

Key features and benefits

  • Programmable output voltage up to 14 V

  • Two different reference voltage tolerances:

    • Standard grade: 1.5 %

    • A-Grade: 1 %

  • Low output noise

  • Typical output impedance: 0.1 Ω

  • Sink current capability: 0.08 mA to 70 mA

  • Qualified according to AEC-Q100 (grade 1) and recommended for use in automotive applications

Key applications

  • Shunt regulator

  • Precision current limiter

  • Precision constant current sink

  • Isolated feedback loop for Switch Mode Power Supply (SMPS)

Products

Bipolar transistors

Type number Description Status Quick access
TLVH431NACDBZR-Q Adjustable precision shunt regulators Production
TLVH431NAIDBZR-Q Adjustable precision shunt regulators Production
TLVH431NAMQDBZR-Q Adjustable precision shunt regulators Production
TLVH431NAQDBZR-Q Adjustable precision shunt regulators Production
TLVH431NCDBZR-Q Adjustable precision shunt regulators Production
TLVH431NIDBZR-Q Adjustable precision shunt regulators Production
TLVH431NMQDBZR-Q Adjustable precision shunt regulators Production
TLVH431NQDBZR-Q Adjustable precision shunt regulators Production

Automotive qualified products (AEC-Q100/Q101)

Type number Description Status Quick access
TLVH431NACDBZR-Q Adjustable precision shunt regulators Production
TLVH431NAIDBZR-Q Adjustable precision shunt regulators Production
TLVH431NAMQDBZR-Q Adjustable precision shunt regulators Production
TLVH431NAQDBZR-Q Adjustable precision shunt regulators Production
TLVH431NCDBZR-Q Adjustable precision shunt regulators Production
TLVH431NIDBZR-Q Adjustable precision shunt regulators Production
TLVH431NMQDBZR-Q Adjustable precision shunt regulators Production
TLVH431NQDBZR-Q Adjustable precision shunt regulators Production

Documentation

File name Title Type Date

If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.

Or contact us for further support.

Datasheets (1)

File name Title Type Date
TLVH431N-Q_FAM Adjustable precision shunt regulators Data sheet 2023-07-12