Three-terminal shunt regulator family with an output voltage range between Vref = 1.24 V and 14 V, to be set by two external resistors.
Reference voltage tolerance (Vref) |
Package |
Temperature range (Tamb) |
Pinning configuration (see Table 5) |
||
---|---|---|---|---|---|
0 °C to 70 °C |
-40 °C to 85 °C |
-40 °C to 125 °C |
|||
1.5 % |
SOT23 |
TLVH431NCDBZR-Q |
TLVH431NIDBZR-Q |
TLVH431NQDBZR-Q |
normal pinning |
TLVH431NMQDBZR-Q |
mirrored pinning |
||||
1.0 % |
TLVH431NACDBZR-Q |
TLVH431NAIDBZR-Q |
TLVH431NAQDBZR-Q |
normal pinning |
|
TLVH431NAMQDBZR-Q |
mirrored pinning |
Key features and benefits
-
Programmable output voltage up to 14 V
-
Two different reference voltage tolerances:
-
-
Standard grade: 1.5 %
-
A-Grade: 1 %
-
-
Low output noise
-
Typical output impedance: 0.1 Ω
-
Sink current capability: 0.08 mA to 70 mA
-
Qualified according to AEC-Q100 (grade 1) and recommended for use in automotive applications
Key applications
-
Shunt regulator
-
Precision current limiter
-
Precision constant current sink
-
Isolated feedback loop for Switch Mode Power Supply (SMPS)
Products
Bipolar transistors
Type number | Description | Status | Quick access |
---|---|---|---|
TLVH431NACDBZR-Q | Adjustable precision shunt regulators | Production | |
TLVH431NAIDBZR-Q | Adjustable precision shunt regulators | Production | |
TLVH431NAMQDBZR-Q | Adjustable precision shunt regulators | Production | |
TLVH431NAQDBZR-Q | Adjustable precision shunt regulators | Production | |
TLVH431NCDBZR-Q | Adjustable precision shunt regulators | Production | |
TLVH431NIDBZR-Q | Adjustable precision shunt regulators | Production | |
TLVH431NMQDBZR-Q | Adjustable precision shunt regulators | Production | |
TLVH431NQDBZR-Q | Adjustable precision shunt regulators | Production |
Automotive qualified products (AEC-Q100/Q101)
Type number | Description | Status | Quick access |
---|---|---|---|
TLVH431NACDBZR-Q | Adjustable precision shunt regulators | Production | |
TLVH431NAIDBZR-Q | Adjustable precision shunt regulators | Production | |
TLVH431NAMQDBZR-Q | Adjustable precision shunt regulators | Production | |
TLVH431NAQDBZR-Q | Adjustable precision shunt regulators | Production | |
TLVH431NCDBZR-Q | Adjustable precision shunt regulators | Production | |
TLVH431NIDBZR-Q | Adjustable precision shunt regulators | Production | |
TLVH431NMQDBZR-Q | Adjustable precision shunt regulators | Production | |
TLVH431NQDBZR-Q | Adjustable precision shunt regulators | Production |
Documentation
File name | Title | Type | Date |
---|
If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.
Or contact us for further support.
Datasheets (1)
File name | Title | Type | Date |
---|---|---|---|
TLVH431N-Q_FAM | Adjustable precision shunt regulators | Data sheet | 2023-07-12 |