BC51PA-Q Series

Parametrics

Type numberPackage versionPackage nameSize (mm)Ptot [max] (W)PolarityVCEO [max] (V)IC [max] (A)hFE [min]hFE [max]fT [typ] (MHz)Automotive qualified
BC51-10PA-QSOT1061DFN2020-32 x 2 x 0.650.42PNP-45-163160145Y
BC51-16PA-QSOT1061DFN2020-32 x 2 x 0.650.42PNP-45-163250145Y
BC51PA-QSOT1061DFN2020-32 x 2 x 0.650.42PNP-45-163250145Y

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
BC51-10PA-Q
DFN2020-3
(SOT1061)
SOT1061REFLOW_BG-BD-1
SOT1061_115ActiveBQBC51-10PA-QX
( 9346 663 62115 )
BC51-16PA-Q
DFN2020-3
(SOT1061)
SOT1061REFLOW_BG-BD-1
SOT1061_115ActiveBRBC51-16PA-QX
( 9346 663 63115 )
BC51PA-Q
DFN2020-3
(SOT1061)
SOT1061REFLOW_BG-BD-1
SOT1061_115ActiveBPBC51PA-QX
( 9346 648 97115 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
BC51-10PA-QBC51-10PA-QXBC51-10PA-Q
BC51-16PA-QBC51-16PA-QXBC51-16PA-Q
BC51PA-QBC51PA-QXBC51PA-Q
Quality and reliability disclaimer

Documentation (2)

File nameTitleTypeDate
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
SOT1061plastic, leadless thermal enhanced ultra thin small outline package; 3 terminals; 1.3 mm pitch; 2 mm x 2 mm x 0.65 mm bodyPackage information2022-05-27

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.