Parametrics
Type number | Package version | Package name | Size (mm) | Ptot [max] (W) | Polarity | VCEO [max] (V) | IC [max] (A) | hFE [min] | hFE [max] | fT [typ] (MHz) | Automotive qualified |
---|---|---|---|---|---|---|---|---|---|---|---|
BC51-10PA-Q | SOT1061 | DFN2020-3 | 2 x 2 x 0.65 | 0.42 | PNP | -45 | -1 | 63 | 160 | 145 | Y |
BC51-16PA-Q | SOT1061 | DFN2020-3 | 2 x 2 x 0.65 | 0.42 | PNP | -45 | -1 | 63 | 250 | 145 | Y |
BC51PA-Q | SOT1061 | DFN2020-3 | 2 x 2 x 0.65 | 0.42 | PNP | -45 | -1 | 63 | 250 | 145 | Y |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
BC51-10PA-Q | ![]() DFN2020-3 (SOT1061) | SOT1061 | REFLOW_BG-BD-1 | SOT1061_115 | Active | BQ | BC51-10PA-QX ( 9346 663 62115 ) |
BC51-16PA-Q | ![]() DFN2020-3 (SOT1061) | SOT1061 | REFLOW_BG-BD-1 | SOT1061_115 | Active | BR | BC51-16PA-QX ( 9346 663 63115 ) |
BC51PA-Q | ![]() DFN2020-3 (SOT1061) | SOT1061 | REFLOW_BG-BD-1 | SOT1061_115 | Active | BP | BC51PA-QX ( 9346 648 97115 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
BC51-10PA-Q | BC51-10PA-QX | BC51-10PA-Q | ![]() | ||
BC51-16PA-Q | BC51-16PA-QX | BC51-16PA-Q | ![]() | ||
BC51PA-Q | BC51PA-QX | BC51PA-Q | ![]() |
Documentation (2)
File name | Title | Type | Date |
---|---|---|---|
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
SOT1061 | plastic, leadless thermal enhanced ultra thin small outline package; 3 terminals; 1.3 mm pitch; 2 mm x 2 mm x 0.65 mm body | Package information | 2022-05-27 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.