BC53xPAS-Q series

80 V, 1 A PNP medium power transistors

PNP medium power transistor series encapsulated in an ultra thin DFN2020D-3 (SOT1061D) leadless small Surface-Mounted Device (SMD) plastic package with medium power capability and visible and solderable side pads.

Features and benefits

  • High collector current capability IC and ICM

  • Reduced Printed-Circuit Board (PCB) area requirements

  • Exposed heat sink for excellent thermal and electrical conductivity

  • Two current gain selections

  • Leadless very small SMD plastic package with medium power capability

  • Suitable for Automatic Optical Inspection (AOI) of solder joint

  • Qualified according to AEC-Q101 and recommended for use in automotive applications

Applications

  • Linear voltage regulators

  • Battery driven devices

  • MOSFET drivers

  • High-side switches

  • Power management

  • Amplifiers

Parametrics

Type numberPackage versionPackage nameSize (mm)Ptot [max] (W)PolarityVCEO [max] (V)IC [max] (A)hFE [min]hFE [max]fT [typ] (MHz)Automotive qualified
BC53-10PAS-QSOT1061DDFN2020D-32 x 2 x 0.650.42PNP-80-163160145-
BC53-16PAS-QSOT1061DDFN2020D-32 x 2 x 0.650.42PNP-80-163250145Y
BC53PAS-QSOT1061DDFN2020D-32 x 2 x 0.650.42PNP-80-163250145-

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
BC53-10PAS-Q
DFN2020D-3
(SOT1061D)
SOT1061DREFLOW_BG-BD-1
SOT1061D_115ActiveCBBC53-10PAS-QX
( 9346 657 04115 )
BC53-16PAS-Q
DFN2020D-3
(SOT1061D)
SOT1061DREFLOW_BG-BD-1
SOT1061D_115ActiveCCBC53-16PAS-QX
( 9346 656 63115 )
BC53PAS-Q
DFN2020D-3
(SOT1061D)
SOT1061DREFLOW_BG-BD-1
SOT1061D_115ActiveCABC53PAS-QX
( 9346 657 00115 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
BC53-10PAS-QBC53-10PAS-QXBC53-10PAS-Q
BC53-16PAS-QBC53-16PAS-QXBC53-16PAS-Q
BC53PAS-QBC53PAS-QXBC53PAS-Q
Quality and reliability disclaimer

Documentation (3)

File nameTitleTypeDate
BC53XPAS-Q_SER80 V, 1 A PNP medium power transistorsData sheet2022-10-17
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
SOT1061Dplastic, leadless thermal enhanced ultra thin small outline package with side-wettable flanks (SWF); no leads; 3 terminals; 1.3 mm pitch; 2 mm x 2 mm x 0.65 mm bodyPackage information2022-10-10

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.