Features and benefits
-
High collector current capability IC and ICM
-
Reduced Printed-Circuit Board (PCB) area requirements
-
Exposed heat sink for excellent thermal and electrical conductivity
-
Two current gain selections
-
Leadless very small SMD plastic package with medium power capability
-
Suitable for Automatic Optical Inspection (AOI) of solder joint
-
Qualified according to AEC-Q101 and recommended for use in automotive applications
Applications
-
Linear voltage regulators
-
Battery driven devices
-
MOSFET drivers
-
High-side switches
-
Power management
-
Amplifiers
Parametrics
Type number | Package version | Package name | Size (mm) | Ptot [max] (W) | Polarity | VCEO [max] (V) | IC [max] (A) | hFE [min] | hFE [max] | fT [typ] (MHz) | Automotive qualified |
---|---|---|---|---|---|---|---|---|---|---|---|
BC53-10PAS-Q | SOT1061D | DFN2020D-3 | 2 x 2 x 0.65 | 0.42 | PNP | -80 | -1 | 63 | 160 | 145 | - |
BC53-16PAS-Q | SOT1061D | DFN2020D-3 | 2 x 2 x 0.65 | 0.42 | PNP | -80 | -1 | 63 | 250 | 145 | Y |
BC53PAS-Q | SOT1061D | DFN2020D-3 | 2 x 2 x 0.65 | 0.42 | PNP | -80 | -1 | 63 | 250 | 145 | - |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
BC53-10PAS-Q | ![]() DFN2020D-3 (SOT1061D) | SOT1061D | REFLOW_BG-BD-1 | SOT1061D_115 | Active | CB | BC53-10PAS-QX ( 9346 657 04115 ) |
BC53-16PAS-Q | ![]() DFN2020D-3 (SOT1061D) | SOT1061D | REFLOW_BG-BD-1 | SOT1061D_115 | Active | CC | BC53-16PAS-QX ( 9346 656 63115 ) |
BC53PAS-Q | ![]() DFN2020D-3 (SOT1061D) | SOT1061D | REFLOW_BG-BD-1 | SOT1061D_115 | Active | CA | BC53PAS-QX ( 9346 657 00115 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
BC53-10PAS-Q | BC53-10PAS-QX | BC53-10PAS-Q | ![]() | ||
BC53-16PAS-Q | BC53-16PAS-QX | BC53-16PAS-Q | ![]() | ||
BC53PAS-Q | BC53PAS-QX | BC53PAS-Q | ![]() |
Documentation (3)
File name | Title | Type | Date |
---|---|---|---|
BC53XPAS-Q_SER | 80 V, 1 A PNP medium power transistors | Data sheet | 2022-10-17 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
SOT1061D | plastic, leadless thermal enhanced ultra thin small outline package with side-wettable flanks (SWF); no leads; 3 terminals; 1.3 mm pitch; 2 mm x 2 mm x 0.65 mm body | Package information | 2022-10-10 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.