Features and benefits
-
High collector current capability IC and ICM
-
Two current gain selections
-
High power dissipation capability
-
Exposed heatsink for excellent thermal and electrical conductivity
-
Leadless very small SMD plastic package with medium power capability
-
Qualified according to AEC-Q101 and recommended for use in automotive applications
Applications
-
Linear voltage regulators
-
MOSFET drivers
-
Low-side switches
-
Power management
-
Amplifiers
-
Battery-driven devices
Parametrics
Type number | Package version | Package name | Size (mm) | Ptot [max] (W) | Polarity | VCEO [max] (V) | IC [max] (A) | hFE [min] | hFE [max] | fT [typ] (MHz) | fT [min] (MHz) | Automotive qualified |
---|---|---|---|---|---|---|---|---|---|---|---|---|
BC68-25PA-Q | SOT1061 | DFN2020-3 | 2 x 2 x 0.65 | 0.42 | NPN | 20 | 2 | 50 | 375 | 170 | 40 | Y |
BC68PA-Q | SOT1061 | DFN2020-3 | 2 x 2 x 0.65 | 0.42 | NPN | 20 | 2 | 50 | 375 | 170 | 40 | Y |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
BC68-25PA-Q | ![]() DFN2020-3 (SOT1061) | SOT1061 | REFLOW_BG-BD-1 | SOT1061_115 | Active | AS | BC68-25PA-QX ( 9346 645 38115 ) |
BC68PA-Q | ![]() DFN2020-3 (SOT1061) | SOT1061 | REFLOW_BG-BD-1 | SOT1061_115 | Active | AR | BC68PA-QX ( 9346 645 40115 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
BC68-25PA-Q | BC68-25PA-QX | BC68-25PA-Q | ![]() | ||
BC68PA-Q | BC68PA-QX | BC68PA-Q | ![]() |
Documentation (3)
File name | Title | Type | Date |
---|---|---|---|
BC68PA-Q_SER | 20 V, 2 A NPN medium power transistors | Data sheet | 2022-05-09 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
SOT1061 | plastic, leadless thermal enhanced ultra thin small outline package; 3 terminals; 1.3 mm pitch; 2 mm x 2 mm x 0.65 mm body | Package information | 2022-05-27 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.