BC868-Q Series

20 V, 2 A NPN medium power transistors

NPN medium power transistors in a medium power SOT89 (SC-62) Surface-Mounted Device (SMD) plastic package.

Features and benefits

  • High collector current capability IC and ICM

  • Two current gain selections

  • High power dissipation capability

  • Qualified according to AEC-Q101 and recommended for use in automotive applications

Applications

  • Linear voltage regulators

  • MOSFET drivers

  • Low-side switches

  • Power management

  • Amplifiers

  • Battery-driven devices

Parametrics

Type numberPackage versionPackage nameSize (mm)Ptot [max] (W)PolarityVCEO [max] (V)IC [max] (A)hFE [min]hFE [max]fT [typ] (MHz)fT [min] (MHz)Automotive qualified
BC868-25-QSOT89SOT894.5 x 2.5 x 1.50.5NPN2025037517040Y
BC868-QSOT89SOT894.5 x 2.5 x 1.50.5NPN2025037517040Y

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
BC868-25-Q

(SOT89)
SOT89REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT89_115ActiveCDCBC868-25-QX
( 9346 647 80115 )
BC868-Q

(SOT89)
SOT89REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT89_115ActiveCACBC868-QX
( 9346 645 05115 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
BC868-25-QBC868-25-QXBC868-25-Q
BC868-QBC868-QXBC868-Q
Quality and reliability disclaimer

Documentation (4)

File nameTitleTypeDate
BC868-Q_SER20 V, 2 A NPN medium power transistorsData sheet2022-05-09
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
SOT89plastic, surface-mounted package; 3 leads; 1.5 mm pitch; 4.5 mm x 2.5 mm x 1.5 mm bodyPackage information2022-05-28
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
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.